StarTech.com

2 Port Industrial Wall Mountable USB to Serial Adapter Hub with DIN Rail Clips

Add 2 DIN Rail-mountable RS232 Serial ports to any system through USB

Product ID: ICUSB2322I

  • 2-port USB to RS232 serial adapter
  • Rugged metal construction
  • Wall-mountable, with included DIN Rail clips
View More
  • COM retention: COM Port assignments maintained across reboot
  • Baud Rate up to 921.6 Kbps
  • Powered by an available USB port - no external power adapter required
70,99 € EUR exc VAT
85,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 2.0
Chipset ID FTDI - FT232RL
Interface Serial
Port Style External Hub
Ports 2
Performance
Data Bits 7, 8
FIFO 256 Bytes
Max Baud Rate 921.6 Kbps
Parity Odd, Even, Mark, Space, None
Serial Protocol RS-232
Stop Bits 1, 2
Connector(s)
External Ports 1 - USB B (4 pin) Female
2 - DB-9 (9 pin, D-Sub) Male
Software
OS Compatibility Windows® CE (4.2, 5.0, 6.0), XP Embedded, 98SE, 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS® 10.6 to 10.15
Linux 2.4.x to 4.11.x LTS Versions only
Indicators
LED Indicators 2 - Each, Tx/Rx Activity indicators
Power
Power Source USB-Powered
Environmental
Humidity 5~95% RH
Operating Temperature 0°C to 55°C (32°F to 131°F)
Storage Temperature -20°C to 85°C (-4°F to 185°F)
Physical Characteristics
Cable Length 1.8 m [6 ft]
Color Black
Material Steel
Product Height 2.4 cm [0.9 in]
Product Length 10.4 cm [4.1 in]
Product Width 66 mm [2.6 in]
Weight of Product 162 g [5.7 oz]
Packaging Information
Package Height 41 mm [1.6 in]
Package Length 21.4 cm [8.4 in]
Package Width 14.5 cm [5.7 in]
Shipping (Package) Weight 0.4 kg [0.8 lb]
What's in the Box
Included in Package 1 - USB to RS-232 Serial Adapter
1 - DIN rail kit
1 - 6 ft USB A to B cable
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® CE (4.2, 5.0, 6.0), XP Embedded, 98SE, 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS® 10.6 to 10.15
Linux 2.4.x to 4.11.x LTS Versions only

Certifications

Related Products

2 Port Wall Mountable USB to Serial Adapter Hub with COM Retention
ICUSB2322X
2 Port Wall Mountable USB to Serial Adapter Hub with COM Retention

Add 2 serial RS-232 ports to any laptop or computer with a USB port

55,99 € exc VAT
67,19 € inc VAT
4 Port Wall Mountable USB to Serial Adapter Hub with COM Retention
ICUSB2324X
4 Port Wall Mountable USB to Serial Adapter Hub with COM Retention

Add 4 serial RS-232 ports to any laptop or computer with a USB port

123,99 € exc VAT
148,79 € inc VAT
2 Port FTDI USB to Serial RS232 Adapter Cable with COM Retention
ICUSB2322F
2 Port FTDI USB to Serial RS232 Adapter Cable with COM Retention

Add two RS232 serial ports with COM retention to your laptop or desktop computer through USB

61,99 € exc VAT
74,39 € inc VAT
1 Port FTDI USB to Serial RS232 Adapter Cable with COM Retention
ICUSB2321F
1 Port FTDI USB to Serial RS232 Adapter Cable with COM Retention

Add an RS232 serial port with COM retention to your laptop or desktop computer through USB

28,99 € exc VAT
34,79 € inc VAT
Metal Industrial USB to RS422/RS485 Serial Adapter w/ Isolation
ICUSB422IS
1 Port Metal Industrial USB to RS422/RS485 Serial Adapter w/ Isolation

Add an R422/485 serial port to your laptop or desktop computer through USB

134,99 € exc VAT
161,99 € inc VAT
USB to RS232 DB9 Serial Adapter Cable with COM Retention
ICUSB232PRO
1 ft USB to RS232 Serial DB9 Adapter Cable with COM Retention

Add an RS-232 serial port to your laptop or desktop computer through USB; features COM port retention

27,99 € exc VAT
33,59 € inc VAT

Accessories