StarTech.com

2-Port PCI Express Serial Card with 16C1050 UART - RS232

Add two high performance RS232 serial ports (DB9) to your low or full-profile computer, through a PCI Express slot

Product ID: PEX2S1050

  • Dual-channel 16C1050 UART for full compatibility with 16C1050 devices
  • Maximum data transfer rate of 460Kbps
  • Compliant with PCI Express 1.0a specification, compatible with 1x, 2x, 4x, 8x, and 16x PCIe bus
View More
  • 256-Byte deep FIFO per transmitter and receiver
  • In-band software flow control using programmable Xon/Xoff in both directions
  • Out-of-band hardware flow control using RTS / CTS
  • Support for 5,6,7 or 8 data bits
  • Standard profile bracket installed, optional dual low-profile brackets included
61,99 € EUR exc VAT
74,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type PCI Express
Card Type Standard Profile (LP bracket incl.)
Chipset ID SystemBase - SB16C1052PCI
Interface Serial
Port Style Integrated on Card
Ports 2
Performance
Data Bits 5, 6, 7, 8
FIFO 256 Bytes
Full Duplex Support Yes
Max Baud Rate 460.8 Kbps
Serial Protocol RS-232
Connector(s)
Connector Type(s) 1 - PCI Express x1 Male
External Ports 2 - DB-9 (9 pin, D-Sub) Male
Software
Microsoft WHQL Certified Yes
OS Compatibility Windows® 95, 98SE, ME, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2008R2, 2012, 2012 R2, 2016, 2019
Environmental
Humidity 5~85% RH
Operating Temperature -10°C to 80°C (14°F to 176°F)
Storage Temperature -20°C to 100°C (-4°F to 212°F)
Physical Characteristics
Product Height 2 cm [0.8 in]
Product Length 10.3 cm [4.1 in]
Product Width 12 cm [4.7 in]
Weight of Product 61 g [2.2 oz]
Packaging Information
Package Height 32 mm [1.3 in]
Package Length 17.4 cm [6.9 in]
Package Width 14.3 cm [5.6 in]
Shipping (Package) Weight 149 g [5.3 oz]
What's in the Box
Included in Package 1 - serial card
2 - low-profile brackets
1 - driver CD
1 - quick-start guide

Compatibility

View full OS compatibility
Windows® 95, 98SE, ME, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2008R2, 2012, 2012 R2, 2016, 2019

Certifications

Accessories