StarTech.com

2-Port RS232 Serial Adapter Card with 16950 UART

PCI Express to Serial Adapter | 921.4Kbps | Windows® and Linux® Compatible

Product ID: PEX2S953LP

  • Add RS232 DB9 capabilities without purchasing a new server or computer
  • PCI Express 1.1 compliant, ensuring a reliable performance
  • Maximize case form factor integration with a low-profile or full profile bracket
View More
  • High-speed data transfer rates of up to 921.4Kbps
  • Supports 128-byte depth FIFO per transmitter and receiver
67,99 € EUR exc VAT
81,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Bus Type PCI Express
Card Type Low Profile (SP bracket incl.)
Chipset ID Asix AX99100
Interface Serial
Port Style Integrated on Card
Ports 2
Performance
Data Bits 5, 6, 7, 8, 9
FIFO 256 Bytes
Flow Control None, Xon/Xoff, RTS/CTS
Max Baud Rate 921.6 Kbps
Parity None, Odd, Even, Space, Mark
Serial Protocol RS-232
Stop Bits 1, 1.5, 2
Connector(s)
Connector Type(s) 1 - PCI Express x1 Male
External Ports 2 - DB-9 (9 pin, D-Sub) Male
Internal Ports 1 - LP4 (4 pin; Large Drive Power) Male Input
Software
Microsoft WHQL Certified Yes
OS Compatibility Windows® 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016
Linux 2.4.x to 2.6.x LTS Versions only
Special Notes / Requirements
Note Selectable power output on pin 9 of the serial port
Environmental
Humidity 5~85% RH
Operating Temperature -10°C to 80°C (14°F to 176°F)
Storage Temperature -20°C to 100°C (-4°F to 212°F)
Physical Characteristics
Product Height 1.8 cm [0.7 in]
Product Length 98 mm [3.9 in]
Product Width 67 mm [2.6 in]
Weight of Product 55.6 g [2 oz]
Packaging Information
Package Height 30 mm [1.2 in]
Package Length 17 cm [6.7 in]
Package Width 14.2 cm [5.6 in]
Shipping (Package) Weight 146.4 g [5.2 oz]
What's in the Box
Included in Package 1 - PCIe Serial Card
1 - Full-Profile Bracket
1 - User Manual

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016
Linux 2.4.x to 2.6.x LTS Versions only

Certifications