StarTech.com

4 Port USB to DB9 RS232 Serial Adapter Hub – Industrial DIN Rail and Wall Mountable

Add 4 DIN Rail-mountable RS232 Serial ports to any system through USB

Product ID: ICUSB2324I

  • 4-port USB to RS232 serial adapter
  • Rugged metal construction
  • Wall-mountable, with included DIN Rail clips
View More
  • COM retention: COM Port assignments maintained across reboot
  • Baud Rate up to 921.6 Kbps
  • Powered by an available USB port - no external power adapter required
121,99 € EUR exc VAT
146,39 € EUR inc VAT

Overview

The ICUSB2324I 4-Port Industrial USB to Serial Hub with DIN Rail Clips converts a single USB port into four RS232 serial ports, enabling you to connect to, monitor and control your serial devices.

Featuring rugged metal construction, with sturdy wall-mounting brackets and top-hat DIN Rail clips (included), this USB to Serial Hub provides versatile mounting options and a robust solution for both harsh industrial environments and simple desktop installations.

This USB powered adapter also retains assigned serial COM port values once connected, allowing the same values to be automatically reassigned to the ports provided by the adapter.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage

  • Integrated wallmount brackets and included DIN Rail clips for versatile mounting options
  • Rugged all-metal enclosure for added durability in harsh environments
  • Easy plug and play installation, with our USB Powered adapter - no power outlet required

Applications

Perfect for IT Administrators looking to add legacy functionality to newer notebooks, PCs and servers that lack an integrated RS232 port

Connect, monitor and control industrial/automotive sensors and equipment

Connect bar code scanners, receipt printers and other point of sale devices

Connect a satellite receiver, serial modem, or PDA with serial sync

Connect and program LED and Digital signage boards with serial communication ports

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 2.0
Chipset ID FTDI - FT4232HL
Interface Serial
Port Style External Hub
Ports 4
Performance
Data Bits 7, 8
FIFO 256 Bytes
Max Baud Rate 921.6 Kbps
Maximum Data Transfer Rate 921.6Kbps
MTBF 282713.5 hours
Parity Odd, Even, Mark, Space, None
Serial Protocol RS-232
Stop Bits 1, 2
Connector(s)
Connector Type(s) 1 - USB B (4 pin) Female
4 - DB-9 (9 pin, D-Sub) Male
Software
OS Compatibility Windows® CE (4.2, 5.0, 6.0), XP Embedded, 98SE, 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016
Mac OS® 10.6 to 10.13
Linux 2.4.x to 4.11.x LTS Versions only
Indicators
LED Indicators 4 - Each, Tx/Rx Activity indicators
Power
Plug Type M
Power Source USB-Powered
Environmental
Humidity 5~95% RH
Operating Temperature 0°C to 55°C (32°F to 131°F)
Storage Temperature -20°C to 85°C (-4°F to 185°F)
Physical Characteristics
Color Black
Enclosure Type Steel
Product Height 26 mm [1 in]
Product Length 150 mm [5.9 in]
Product Weight 300 g [10.6 oz]
Product Width 66.5 mm [2.6 in]
Packaging Information
Shipping (Package) Weight 518 g [18.3 oz]
What's in the Box
Included in Package 1 - USB to RS-232 Serial Adapter
1 - DIN rail kit
1 - 6 ft USB A to B cable
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® CE (4.2, 5.0, 6.0), XP Embedded, 98SE, 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016
Mac OS® 10.6 to 10.13
Linux 2.4.x to 4.11.x LTS Versions only

Certifications

Related Products

4 Port USB to RS232 Serial DB9 Adapter Hub
ICUSB2324
4 Port USB to RS232 Serial DB9 Adapter Hub

Add four RS232 serial ports to any notebook or desktop computer using a single USB port

99,99 € exc VAT
119,99 € inc VAT
4 Port Wall Mountable USB to Serial Adapter Hub with COM Retention
ICUSB2324X
4 Port Wall Mountable USB to Serial Adapter Hub with COM Retention

Add 4 serial RS-232 ports to any laptop or computer with a USB port

123,99 € exc VAT
148,79 € inc VAT
8 Port USB to RS232 Serial DB9 Adapter Hub
ICUSB2328
8 Port USB to RS232 Serial DB9 Adapter Hub

Add eight RS232 serial ports to any notebook or desktop computer using a single USB port

251,99 € exc VAT
302,39 € inc VAT
8 Port USB to DB9 RS232 Serial Adapter Hub – Industrial DIN Rail and Wall Mountable
ICUSB2328I
8 Port USB to DB9 RS232 Serial Adapter Hub – Industrial DIN Rail and Wall Mountable

Add 8 DIN Rail-mountable RS232 Serial ports to any system through USB

219,99 € exc VAT
263,99 € inc VAT
8-Port USB-to-Serial Adapter Hub
ICUSB23208FD
8-Port USB-to-Serial Adapter Hub

Convert a single USB port into eight serial ports, and connect multiple hubs together for a scalable solution

317,99 € exc VAT
381,59 € inc VAT
16-Port USB-to-Serial Adapter Hub
ICUSB23216FD
16-Port USB-to-Serial Adapter Hub

Convert a USB port into 16 RS232 serial ports in an industrial rack-mountable chassis - and daisy chain multiple hubs for a scalable solution

606,99 € exc VAT
728,39 € inc VAT
16 Port Rackmount FTDI USB to Serial COM Adapter Hub - RS232 Multiplexer
ICUSB23216F
16 Port Rackmount FTDI USB to Serial COM Adapter Hub - RS232 Multiplexer

Convert a Single USB Port into 16 RS232 Serial Ports in a Hardened Industrial-grade Rack-mountable Chassis

502,99 € exc VAT
603,59 € inc VAT
2 Port Industrial USB to Serial RJ45 Adapter - Wallmount and DIN Rail
ICUSB2322RJ
2 Port Industrial USB to Serial RJ45 Adapter - Wallmount and DIN Rail

Add two RS232 serial RJ45 connections to a PC or Server through USB, with this DIN Rail and wall-mountable adapter

49,99 € exc VAT
59,99 € inc VAT
FTDI USB to Serial Null Modem DCE Adapter Cable
ICUSB232FTN
1 Port USB to Null Modem RS232 DB9 Serial DCE Adapter Cable with FTDI

Add a Null Modem RS232 serial port to your laptop or desktop computer through USB

30,99 € exc VAT
37,19 € inc VAT
1 Port FTDI USB to Serial RS232 Adapter Cable with COM Retention
ICUSB2321F
1 Port FTDI USB to Serial RS232 Adapter Cable with COM Retention

Add an RS232 serial port with COM retention to your laptop or desktop computer through USB

28,99 € exc VAT
34,79 € inc VAT
USB to RS232 DB9 Serial Adapter Cable with COM Retention
ICUSB232PRO
1 ft USB to RS232 Serial DB9 Adapter Cable with COM Retention

Add an RS-232 serial port to your laptop or desktop computer through USB; features COM port retention

27,99 € exc VAT
33,59 € inc VAT
1 Port USB to RS232 DB9 Serial Adapter Cable - M/M
ICUSB232V2
1 Port USB to RS232 DB9 Serial Adapter Cable - M/M

Add an RS232 serial port to your laptop or desktop computer through USB

18,99 € exc VAT
22,79 € inc VAT
USB to RS232 DB9/DB25 Serial Adapter Cable - M/M
ICUSB232DB25
USB to RS232 DB9/DB25 Serial Adapter Cable - M/M

Add an RS232 serial port to a notebook or desktop computer with this Plug-and Play USB adapter cable

18,99 € exc VAT
22,79 € inc VAT
1 Port FTDI USB to Serial RS232 Adapter Cable with Optical Isolation
ICUSB2321FIS
1 Port FTDI USB to Serial RS232 Adapter Cable with Optical Isolation

Add an RS232 serial port with circuit isolation to your laptop or desktop computer, through USB

122,99 € exc VAT
147,59 € inc VAT
1 Port Professional USB to Serial Adapter Cable with COM Retention
ICUSB2321X
1 Port Professional USB to Serial Adapter Cable with COM Retention

Add one serial RS-232 port with com retention to any laptop or computer with a USB port

39,99 € exc VAT
47,99 € inc VAT
3ft USB to RS232 DB9 Serial Adapter Cable - M/M
ICUSB232SM3
3ft USB to RS232 DB9 Serial Adapter Cable - M/M

Add an RS232 serial port to your laptop or desktop computer through USB

27,99 € exc VAT
33,59 € inc VAT
1 Port Industrial USB to RS232 Serial Adapter with 5KV Isolation and 15KV ESD Protection
ICUSB232IS
1 Port Industrial USB to RS232 Serial Adapter with 5KV Isolation and 15KV ESD Protection

Add a galvanically isolated RS232 serial port with ESD protection through a USB port - DIN Rail Mountable

99,99 € exc VAT
119,99 € inc VAT
Micro USB to RS232 DB9 Serial Adapter Cable for Android with USB Charging - M/M
ICUSBANDR232
Micro USB to RS232 DB9 Serial Adapter Cable for Android with USB Charging - M/M

Add an RS232 serial port to your Android smartphone or tablet device through Micro USB with USB charging capabilities

40,99 € exc VAT
49,19 € inc VAT
1 Port USB to RS232 DB9 Serial Adapter with Detachable 6ft USB A to B Cable
ICUSB232D
1 Port USB to RS232 DB9 Serial Adapter with Detachable 6ft USB A to B Cable

Add an RS232 serial port to your laptop or desktop computer through a detachable USB cable

18,99 € exc VAT
22,79 € inc VAT
3 ft 1s1p USB to Serial Parallel Port Adapter Cable
ICUSB2321284
3 ft 1s1p USB to Serial Parallel Port Adapter Cable

Add one RS232 Serial, and one IEEE 1284 Parallel port to your computer through a single USB connection

38,99 € exc VAT
46,79 € inc VAT
2 Port Wall Mountable USB to Serial Adapter Hub with COM Retention
ICUSB2322X
2 Port Wall Mountable USB to Serial Adapter Hub with COM Retention

Add 2 serial RS-232 ports to any laptop or computer with a USB port

55,99 € exc VAT
67,19 € inc VAT
2 Port USB to RS232 Serial DB9 Adapter Cable
ICUSB232C2
2 Port USB to RS232 Serial DB9 Adapter Cable

Add 2 serial RS-232 ports to any laptop or computer with a USB port

46,99 € exc VAT
56,39 € inc VAT
2 Port FTDI USB to Serial RS232 Adapter Cable with COM Retention
ICUSB2322F
2 Port FTDI USB to Serial RS232 Adapter Cable with COM Retention

Add two RS232 serial ports with COM retention to your laptop or desktop computer through USB

61,99 € exc VAT
74,39 € inc VAT
2 Port Industrial Wall Mountable USB to Serial Adapter Hub with DIN Rail Clips
ICUSB2322I
2 Port Industrial Wall Mountable USB to Serial Adapter Hub with DIN Rail Clips

Add 2 DIN Rail-mountable RS232 Serial ports to any system through USB

70,99 € exc VAT
85,19 € inc VAT
2 Port USB to RS232 RS422 RS485 Serial Adapter with COM Retention
ICUSB2324852
2 Port USB to RS232 RS422 RS485 Serial Adapter with COM Retention

Add RS232, RS422 and RS485 support to your laptop or desktop computer via USB

126,99 € exc VAT
152,39 € inc VAT

Accessories