StarTech.com

4 Port RS232 Mini PCI Express Serial Card w/ 16650 UART

Add Four RS232 Serial Ports to an Embedded System through a mini PCI Express Slot

Product ID: MPEX4S552

  • Four high speed RS232 serial ports with data transfer rates up to 921.6 Kbps
  • High Performance 16650 UART
  • Includes 4x 30cm IDC to DB9 serial cables
View More
  • 256-byte deep FIFO per transmitter and receiver
  • Native single-chip, single lane PCI Express
  • In-band software flow control, using programmable Xon/Xoff in both directions
  • Automated out-of-band hardware flow control using RTS/CTS
  • Compliant with PCI Express base specifications revision 1.1
122,99 € EUR exc VAT
147,59 € EUR inc VAT

Overview

The MPEX4S952 4-Port RS232 Mini PCI Express Serial Card (16650 UART) turns a mini-PCIe slot into four RS232 (DB9) serial ports with data rates up to 921.6 Kbps - a cost-saving solution for adding serial support to embedded systems missing the functionality.

A native PCIe single-chip design enables you to take advantage of full PCI Express bus capability, by providing improved speed and reliability while reducing the load applied to the CPU by as much as 48% over conventional "bridge chip" serial cards .

Backed by a StarTech.com Lifetime Warranty and free lifetime technical support.

The StarTech.com Advantage

  • The smallest form factor available, for internally adding serial ports to any embedded system
  • Native single-chip design means up to 48% less load on your CPU which is critical for small embedded PCs that use low power, low MHz CPUs

Applications

Add serial ports to industrial embedded computers and systems

Add RS232 serial control to an embedded or slim media center/media server/all-in-one PC

Add RS232 serial ports to slimline POS systems

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Bus Type Mini PCI Express
Card Type Embedded
Chipset ID ASIX - MCS9904CV-AA
Industry Standards PCI Express Base Specification, Revision 1.1
Interface Serial
Port Style Dongle (Included)
Ports 4
Performance
Data Bits 5, 6, 7, 8
FIFO 256 Bytes
Flow Control None, Xon/Xoff, RTS/CTS
Max Baud Rate 921.6 Kbps
Parity None, Odd, Even, Space, Mark
Serial Protocol RS-232
Stop Bits 1, 1.5, 2
Connector(s)
Connector Type(s) 1 - Mini PCI Express x1 (52 pin) Male
External Ports 4 - DB-9 (9 pin, D-Sub) Male
Software
OS Compatibility Windows® DOS, 95, 98SE, 2000, CE 5.0/6.0, Embedded System 2009, POS Ready 2009, XP Embedded, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016
Mac OS® 10.4 to 10.10
Linux 3.5.x to 4.11.x LTS Versions Only
Environmental
Humidity 5~95% RH
Operating Temperature 0°C to 55°C (32°F to 131°F)
Storage Temperature -20°C to 85°C (-4°F to 185°F)
Physical Characteristics
Color Green
Product Height 30 mm [1.2 in]
Product Length 51 mm [2 in]
Product Weight 150 g [5.3 oz]
Product Width 10 mm [0.4 in]
Packaging Information
Shipping (Package) Weight 0.2 kg [0.4 lb]
What's in the Box
Included in Package 1 - 4 Port Mini-PCIe Serial Card
4 - DB9 ribbon cable
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® DOS, 95, 98SE, 2000, CE 5.0/6.0, Embedded System 2009, POS Ready 2009, XP Embedded, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016
Mac OS® 10.4 to 10.10
Linux 3.5.x to 4.11.x LTS Versions Only

Certifications

Related Products

2s1p Serial Parallel Combo Mini PCI Express Card for Embedded Systems
MPEX2S1P552
2s1p Serial Parallel Combo Mini PCI Express Card for Embedded Systems

Add two RS232 Serial Ports, and one Parallel Port to an Embedded System, through a mini PCI-Express Slot

49,99 € exc VAT
59,99 € inc VAT
24in Internal USB Motherboard Header to 2 Port Serial RS232 Adapter
ICUSB232INT2
24in Internal USB Motherboard Header to 2 Port Serial RS232 Adapter

Add two RS232 serial ports to any system with an available USB motherboard header

65,99 € exc VAT
79,19 € inc VAT
Low Profile PCI Express Serial Card w/ 16950 UART, Native PCIe Chipset
PEX1S952LP
1 Port Low Profile Native PCI Express Serial Card w/ 16950

Add 1 high-speed serial RS-232 port to any PC with a PCI Express slot

62,99 € exc VAT
75,59 € inc VAT
2 Port PCI Express RS232 Serial Adapter Card with 16950 UART
PEX2S950
2 Port PCI Express RS232 Serial Adapter Card with 16950 UART

Add 2 RS232 serial ports to your standard or small form factor computer through a PCI Express expansion slot

59,99 € exc VAT
71,99 € inc VAT
2 Port Low Profile Native RS232 PCI Express Serial Card with 16950 UART
PEX2S952LP
2 Port Low Profile Native RS232 PCI Express Serial Card with 16950 UART

Add 2 RS-232 serial ports to your standard or small form factor computer through a PCI Express expansion slot

49,99 € exc VAT
59,99 € inc VAT

Accessories

Product Support

Drivers & Downloads

Driver(s):
Manual(s):
Data Sheet(s)

Frequently Asked Questions

Installation

Before you install the device, make sure that your operating system is current (for example, the most recent service pack is installed).

  1. Download the latest drivers from the StarTech.com website at http://www.startech.com/Support. The part number and product ID are on the product packaging.

Note: Windows usually saves the files to the Downloads folder that is associated with your user account (for example, C:\Documents and Settings\your_name\My Documents\Downloads).

  1. After the download is complete, right-click the zip folder that you downloaded, click Extract All, and complete the instructions.
  2. Press the Windows key + R, type devmgmt.msc, and press Enter to open the Device Manager.
  3. Right-click PCI Serial Port, which will have “!” or “?” next to it to indicate a driver issue.
  4. Click Update Driver.
  5. On the Hardware Update Wizard screen, click Install from a list or specific location (Advanced), and then click Next.
  6. Select the Don’t search, I will choose the driver to install option, and then click Next.
  7. On the Hardware Type screen, click Show All Devices, and then click Next.

Note: The Hardware Type screen does not appear on all systems. If you do not see this screen, skip this step.

  1. On the Select the Device Driver you want to install for this hardware screen, select the Have Disk option.
  2. In the Install from Disk dialog box, click Browse.
  3. Browse to the Windows folder, select the folder for your operating system, and open the 32-bit or the 64-bit folder, depending on your system type.

Note: To view your system type, click Start. Right-click Computer, and then click Properties.

  1. Click the OxMf or OxPCIeMf file. Click OK, and then click Next.

Note: If you are using a serial card that uses the OxPCIeMf file and installation fails, repeat steps 4 to 10, then browse to the Windows folder. Browse to the Serial Port Driver folder and click the oxserleg file.  Click OK, and then click Next.

How to

To confirm that Windows detects your expansion card, complete the following:

  1. Press the Windows key+R, type devmgmt.msc, and press Enter.
  2. In Device Manager, under the appropriate heading, confirm that your expansion card is listed and that there isn't an exclamation mark next to it.  For example, a USB controller card would be under Universal Serial Bus controllers.

Your expansion card is listed according to the name of the chipset. To determine the name of the chipset of your expansion card, navigate to www.StarTech.com and look on the Technical Specifications tab for your product.

To confirm that the Mac OS detects your expansion card, complete the following:

  1. Click the Apple icon.
  2. Click About This Mac.
  3. Click More Info or System Report.
  4. Under the appropriate heading, confirm that your expansion card is listed and that there isn't an error. For example, a network card would be under Ethernet Cards.

Your expansion card is listed according to the name of the chipset. To determine the name of the chipset of your expansion card, navigate to www.StarTech.com and look on the Technical Specifications tab for your product.

Troubleshooting

When you troubleshoot issues with a serial device, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • Serial cables

  • Serial ports

  • Serial devices

To test your setup components, try the following:

  • Use the serial cable, serial port, and serial device in another setup to see if the problem is with the components or the setup.

  • Use a different serial cable, serial port, and serial device in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

When you test your cables, it is recommended that you do the following:

  • Test each cable individually.

  • Use short cables when you are testing.

When you test the serial ports and serial device, it is recommended that you do the following:

Note: Some serial devices work only if the COM port number is between a certain range. For example, COM1 to COM4.

To check whether or not an RS-232 serial port is working, perform an RS-232 loopback test by doing the following:

  1. If your serial port is not female, convert it by taking a female/female cable or gender changer and plugging it into the serial port.
  2. Take a metal paperclip or wire and cross pins 2 and 3. If you look closely at the female end, the pins should be numbered.
  3. Open a telnet session on the COM port number of the device that you are testing. To find out the COM port number, refer to the following FAQ: https://www.startech.com/faq/com-port-listing-windows.

Note: To open a telnet session on the COM port, you need a telnet client like PuTTY or Hyper Terminal. Windows XP comes with Hyper Terminal.

  1. When the session is open, anything you type into it you should see. The loopback test fails when you cannot see what you are typing.

If the loopback test fails, make sure that the serial cable or gender changer that you are using works and that the adapter is in the correct port. 

You can check multiple ports at the same time by opening multiple sessions, putting the loopback adapter on one port, and trying to type into each session.  When you can see what you are typing, you know that the COM port is working and you can see which port number the physical serial port is. Close the window for the port that you just tested to speed up the testing of the remaining serial ports.

For products related to this article, click here.