StarTech.com

2 Port Wall Mountable USB to Serial Adapter Hub with COM Retention

Add 2 serial RS-232 ports to any laptop or computer with a USB port

Product ID: ICUSB2322X

  • 2-port USB to RS232 serial adapter
  • Rugged metal construction
  • Wall-mountable
  • COM Port assignments maintained across reboot
View More
  • Baud Rate up to 230 Kbps
  • Optional DC jack or terminal block power connections
  • Powered by an available USB port - no external power adapter required
  • Designed to make serial port expansion quick and simple
  • Provides dual buffers for upstream and downstream data transfer
  • Supports automatic handshake mode
  • Enables and disables enumerations
55,99 € EUR exc VAT
67,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 2.0
Chipset ID Texas Instruments - TIUSB3410
Interface Serial
Port Style External Hub
Ports 2
Performance
FIFO 32 Bytes
Max Baud Rate 230.4 Kbps
Serial Protocol RS-232
Connector(s)
Connector Type(s) 1 - USB B (4 pin) Female
External Ports 2 - DB-9 (9 pin, D-Sub) Male
Software
OS Compatibility Windows® XP, Vista, 7, 8
Windows Server® 2003, 2008 R2, 2012
Power
Input Voltage 9 ~ 36 DC
Plug Type N
Power Source Not Included (not required for standard applications)
Environmental
Humidity 5~85% RH
Operating Temperature -10°C to 80°C (14°F to 176°F)
Storage Temperature -20°C to 100°C (-4°F to 212°F)
Physical Characteristics
Color Black
Material Steel
Product Height 2.3 cm [0.9 in]
Product Length 11.3 cm [4.4 in]
Product Width 80 mm [3.1 in]
Weight of Product 300 g [10.6 oz]
Packaging Information
Package Height 42 mm [1.7 in]
Package Length 20.3 cm [8 in]
Package Width 14.3 cm [5.6 in]
Shipping (Package) Weight 0.5 kg [1 lb]
What's in the Box
Included in Package 1 - USB to RS-232 Serial Adapter
1 - 3ft USB A to B cable
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® XP, Vista, 7, 8
Windows Server® 2003, 2008 R2, 2012

Certifications

Related Products

2 Port Wall Mountable USB to Serial Adapter Hub with COM Retention
ICUSB2322X
2 Port Wall Mountable USB to Serial Adapter Hub with COM Retention

Add 2 serial RS-232 ports to any laptop or computer with a USB port

55,99 € exc VAT
67,19 € inc VAT
USB to RS232 DB9 Serial Adapter Cable with COM Retention
ICUSB232PRO
1 ft USB to RS232 Serial DB9 Adapter Cable with COM Retention

Add an RS-232 serial port to your laptop or desktop computer through USB; features COM port retention

27,99 € exc VAT
33,59 € inc VAT

Accessories