StarTech.com

1 Port Professional USB to Serial Adapter Cable with COM Retention

Add one serial RS-232 port with com retention to any laptop or computer with a USB port

Product ID: ICUSB2321X

  • USB to Straight-Through RS232 Serial Adapter
  • COM Port assignments maintained across reboot
  • Single cable design for portability
View More
  • Baud Rate up to 230 Kbps
  • Powered by an available USB port - no external power adapter required
  • Designed to make serial port expansion quick and easy
  • Provides dual buffers for upstream and downstream data transfer
  • Supports automatic handshake mode
  • Enables and disables enumerations
39,99 € EUR exc VAT
47,99 € EUR inc VAT

Overview

The ICUSB2321X Professional grade USB Serial Adapter cable converts a USB 2.0 port into an RS232 serial port allowing you to connect to, monitor and control your serial devices. A durable, single cable design makes this the perfect solution for mobile technicians/administrators that require serial connectivity. Once connected, the USB to serial adapter retains assigned serial COM port values, allowing the same values to automatically be re-assigned to the port provided by the adapter in the event it is disconnected, then re-connected to the host computer.

This innovative adapter offers a professional grade solution for connecting legacy or industrial RS232 serial devices to more modern computers, or computers with unused USB ports – perfect for connecting serial modems, barcode scanners or any device with serial sync through USB, eliminating the expense of upgrading the serial peripheral for USB compatibility.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage

  • Simple installation and operation with COM port retention provides robust serial connectivity for legacy devices with minimal hassle
  • Easy plug and play installation with USB Powered device - no power outlet required
  • Extensive list of compatible operating systems makes this device perfect for almost any RS232 application

Applications

Perfect for IT Administrators looking to add legacy functionality to newer notebooks, PCs and servers that lack an integrated RS232 port

Connect, monitor and control industrial/automotive sensors and equipment

Connect bar code scanners, receipt printers and other point of sale devices

Connect a satellite receiver, serial modem, or PDA with serial sync

Connect and program LED and Digital signage boards with serial communication ports

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 2.0
Chipset ID Texas Instruments - TIUSB3410
Interface Serial
Port Style Cable Adapters
Ports 1
Performance
FIFO 32 Bytes
Max Baud Rate 230.4 Kbps
Serial Protocol RS-232
Connector(s)
Connector Type(s) 1 - DB-9 (9 pin, D-Sub) Male
1 - USB Type-A (4 pin) USB 2.0 Male
Software
OS Compatibility Windows® XP, Vista, 7, 8
Windows Server® 2003, 2008 R2, 2012, 2016
Special Notes / Requirements
System and Cable Requirements One available USB 1.1 (or above) port
Environmental
Humidity 5~85% RH
Operating Temperature -10°C to 80°C (14°F to 176°F)
Storage Temperature -20°C to 100°C (-4°F to 212°F)
Physical Characteristics
Cable Length 0.3 m [1 ft]
Color Black
Enclosure Type Plastic
Product Height 13 mm [0.5 in]
Product Length 420 mm [16.5 in]
Product Weight 33.4 g [1.2 oz]
Product Width 35 mm [1.4 in]
Packaging Information
Shipping (Package) Weight 0.1 kg [0.3 lb]
What's in the Box
Included in Package 1 - USB to Serial Adapter
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® XP, Vista, 7, 8
Windows Server® 2003, 2008 R2, 2012, 2016

Certifications

Related Products

USB to RS232 DB9 Serial Adapter Cable with COM Retention
ICUSB232PRO
1 ft USB to RS232 Serial DB9 Adapter Cable with COM Retention

Add an RS-232 serial port to your laptop or desktop computer through USB; features COM port retention

27,99 € exc VAT
33,59 € inc VAT

Accessories

Product Support

Frequently Asked Questions

Installation

Some driver installation packages may require you to disable driver signature enforcement in Windows 8, which will allow unsigned driver packages to be installed on your system.

Note: Before you continue, save any open documents and close all open programs.

To disable driver signature enforcement, complete the following:

  1. Press the Windows key + C.
  2. Click Settings > Change PC Settings.
  3. In the left pane, click General.
  4. In the right pane, under Advanced startup, click Restart now.

When your system finishes restarting, complete the following:

  1. Click Troubleshoot > Advanced options > Startup Settings > Restart.
  2. Press 7.

When your computer restarts, driver signature enforcement will be disabled and you can install your drivers.

Note: When you restart your computer after you install your drivers, driver signature enforcement will be enabled again. This does not prevent your newly installed drivers from working, but does prevent any other unsigned drivers from being installed until driver signature enforcement is disabled.

Some driver installation packages may require you to disable driver signature enforcement in Windows 8.1, which will allow unsigned driver packages to be installed on your system.

Note: Before you continue, save any open documents and close all open programs.

To disable driver signature enforcement, complete the following:

  1. Press the Windows key + C.
  2. Click Settings > Change PC Settings.
  3. In the left pane, click Update & Recovery.
  4. In the left pane, click Recovery.
  5. Under Advanced startup, click Restart now.

When your system finishes restarting, complete the following:

  1. Click Troubleshoot > Advanced options > Startup Settings > Restart.
  2. Press 7.

When your computer restarts, driver signature enforcement will be disabled and you can install your drivers.

Note: When you restart your computer after you install your drivers, driver signature enforcement will be enabled again. This does not prevent your newly installed drivers from working, but does prevent any other unsigned drivers from being installed until driver signature enforcement is disabled.­­­­­­­

Before you install the device, make sure that your operating system is current (for example, the most recent service pack is installed).

  1. Download the latest drivers from the StarTech.com website at http://www.startech.com/Support. The part number and product ID are on the product packaging.

Note: Windows usually saves the files to the Downloads folder that is associated with your user account (for example, C:\Users\your_name\Downloads).

  1. After the download is complete, right-click the zip folder that you downloaded, click Extract All, and complete the instructions.
  2. Press the Windows key + R, type devmgmt.msc, and press Enter to open the Device Manager.
  3. Right-click StarTech.com Adapter, which will have a “!” or “?” next to it to indicate a driver issue.
  4. Click Update Driver.
  5. Click Browse my computer for driver software.
  6. Select the Let me pick from a list of device drivers on my computer option.
  7. On the Select your device’s type from the list below screen, click Show All Devices, and click Next.

Note: The Select your device’s type from the list below screen does not appear on all systems. If you do not see this screen, skip this step.

  1. Select the Have Disk option.
  2. Browse to the Drivers folder and open the 32-bit or 64-bit folder.

Note: To view your system type, click Start. Right-click Computer, and then click Properties.

  1. Click the usbuart3410 file. Click OK, and then click Next.

If the installation is not successful, repeat steps 4 to 11 and click the usbuart3410b file.

Before you install the device, make sure that your operating system is current (for example, the most recent service pack is installed).

  1. Download the latest drivers from the StarTech.com website at http://www.startech.com/Support. The part number and product ID are on the product packaging.

Note: Windows usually saves the files to the Downloads folder that is associated with your user account (for example, C:\Documents and Settings\your_name\My Documents\Downloads).

  1. After the download is complete, right-click the zip folder that you downloaded, click Extract All, and complete the instructions.
  2. Press the Windows key + R, type devmgmt.msc, and press Enter to open the Device Manager.
  3. Right-click StarTech.com Adapter, which will have “!” or “?” next to it to indicate a driver issue.
  4. Click Update Driver.
  5. On the Hardware Update Wizard screen, click Install from a list or specific location (Advanced), and then click Next.
  6. Select the Don’t search, I will choose the driver to install option, and then click Next.
  7. On the Hardware Type screen, click Show All Devices, and then click Next.

Note: The Hardware Type screen does not appear on all systems. If you do not see this screen, skip this step.

  1. On the Select the Device Driver you want to install for this hardware screen, select the Have Disk option.
  2. In the Install from Disk dialog box, click Browse.
  3. Browse to the Driver folder and open the 32-bit or the 64-bit folder, depending on your system type.

Note: To view your system type, click Start. Right-click Computer, and then click Properties.

  1. Click the usbuart3410 file. Click OK, and then click Next.

If the installation is not successful, repeat steps 4 to 12 and click the usbuart3410b file.

How to

To confirm that Windows detects your USB device, complete the following:

  1. Press the Windows key+R, type devmgmt.msc, and press Enter.
  2. In Device Manager, under the appropriate heading, confirm that your expansion card is listed and that there isn't an exclamation mark next to it.  For example, a USB controller card would be under Universal Serial Bus controllers.

Your USB device is listed according to the name of the chipset. To determine the name of the chipset of your USB device, navigate to www.StarTech.com and look on the Technical Specifications tab for your product.

Troubleshooting

When you troubleshoot issues with a serial device, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • Serial cables

  • Serial ports

  • Serial devices

To test your setup components, try the following:

  • Use the serial cable, serial port, and serial device in another setup to see if the problem is with the components or the setup.

  • Use a different serial cable, serial port, and serial device in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

When you test your cables, it is recommended that you do the following:

  • Test each cable individually.

  • Use short cables when you are testing.

When you test the serial ports and serial device, it is recommended that you do the following:

Note: Some serial devices work only if the COM port number is between a certain range. For example, COM1 to COM4.

To check whether or not an RS-232 serial port is working, perform an RS-232 loopback test by doing the following:

  1. If your serial port is not female, convert it by taking a female/female cable or gender changer and plugging it into the serial port.
  2. Take a metal paperclip or wire and cross pins 2 and 3. If you look closely at the female end, the pins should be numbered.
  3. Open a telnet session on the COM port number of the device that you are testing. To find out the COM port number, refer to the following FAQ: https://www.startech.com/faq/com-port-listing-windows.

Note: To open a telnet session on the COM port, you need a telnet client like PuTTY or Hyper Terminal. Windows XP comes with Hyper Terminal.

  1. When the session is open, anything you type into it you should see. The loopback test fails when you cannot see what you are typing.

If the loopback test fails, make sure that the serial cable or gender changer that you are using works and that the adapter is in the correct port. 

You can check multiple ports at the same time by opening multiple sessions, putting the loopback adapter on one port, and trying to type into each session.  When you can see what you are typing, you know that the COM port is working and you can see which port number the physical serial port is. Close the window for the port that you just tested to speed up the testing of the remaining serial ports.

For products related to this article, click here.

If the USB device does not work after your computer has been in extended hibernation, it is likely that Windows has automatically turned off the USB Root hub to save power. 

The steps below outline how to configure the USB root hub to stay on during hibernation, to prevent this from happening.
 

Windows 10 / 8

  1. On your keyboard, press the Windows key + X and select Control Panel.
  2. Click Hardware and Sound, then click Power Options.
  3. Click Change plan settings for the plan you want to change.
  4. Click Change advanced power settings.
  5. Click the plus sign (+) next to “USB settings” and “USB selective suspend setting” to expand the options and change the setting to Disabled.
  6. Click OK to apply the setting.

Note: You may need to disconnect and re-connect your USB device after applying these settings to re-establish the connection.

Windows 7 / Vista

  1. Click the Start button and select Control Panel.
  2. Click Hardware and Sound, then click Power Options.
  3. Click Change plan settings for the plan you want to change.
  4. Click Change advanced power settings.
  5. Click the plus sign (+) next to “USB settings” and “USB selective suspend setting” to expand the options and change the setting to Disabled.
  6. Click OK to apply the setting.

Note: You may need to disconnect and re-connect your USB device after applying these settings to re-establish the connection.

Windows XP

  1. On your desktop, right-click the My Computer icon and select Properties.
  2. Click the Device Manager tab.
  3. Expand Universal Serial Bus controllers by clicking the arrow to the left of it.
  4. Right-click the first USB Root Hub device and select Properties.
  5. Click the Power Management tab.
  6. Clear the box next to Allow the computer to turn off this device to save power.
  7. Click OK to apply the setting.
  8. Repeat steps 4-7 for any remaining devices in the Universal Serial Bus Controllers section with “Root Hub” in the name.

Note: You may need to disconnect and re-connect your USB device after applying these settings to re-establish the connection.