StarTech.com

3ft USB to RS232 DB9 Serial Adapter Cable - M/M

Add an RS232 serial port to your laptop or desktop computer through USB

Product ID: ICUSB232SM3

  • Supports serial data transfer rates of up to 1 Mbps
  • No external power needed - draws power from the USB connection
  • Thin,lightweight design
View More
  • Compatible with modems, printers, bar code scanners, servers, PDUs, and nearly any serial RS232 equipment
  • Easy to setup and install
27,99 € EUR exc VAT
33,59 € EUR inc VAT

Overview

The ICUSB232SM3 3ft USB to Serial Adapter Cable lets you connect DB9 RS232 serial devices to your Mac® or PC laptop or desktop computer through an available USB port, as though the computer offered an onboard DB9M connector.

Unlike typical USB to serial converter cables where the conversion takes place at the DB9 end, the StarTech.com ICUSB232SM3 features a converter chip on the USB end. Converting at the USB source overcomes the 15ft. technical limit of USB cables, allowing for a much greater serial DB-9 extension cable (50ft.+ is possible depending on the application) if necessary.

Simple to install and use, this USB to Serial adapter is a cost-effective solution that bridges the compatibility gap between modern computers and legacy serial peripherals.

Backed by a StarTech.com lifetime warranty and free lifetime technical support.

The StarTech.com Advantage

  • The converter chip on the USB end of the cable allows extension of the DB9 serial over much greater distances than USB extension
  • Drawing power from the USB bus saves the hassle of carrying an external power adapter for this add-on serial port
  • Extensive list of compatible operating systems makes this device perfect for almost any RS232 application

Applications

Perfect for IT Administrators looking to add legacy functionality to newer notebooks, PCs and servers that lack an integrated RS232 port

Connect, monitor and control industrial/automotive sensors and equipment

Connect bar code scanners, receipt printers and other point of sale devices

Connect a satellite receiver, serial modem, or PDA with serial sync

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Bus Type USB 2.0
Chipset ID Prolific - PL2303HXD
Industry Standards RS232, USB 1.1/2.0
Interface Serial
Port Style Cable Adapters
Ports 1
Performance
FIFO 192 Bytes
Max Baud Rate 921.6 Kbps
Serial Protocol RS-232
Connector(s)
Connector Type(s) 1 - DB-9 (9 pin, D-Sub) Male
1 - USB Type-A (4 pin) USB 2.0 Male
Software
OS Compatibility Windows® CE 4.2, 5.2, 98SE, ME, 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016
Mac OS® 10.6 to 10.13
Linux 2.4.x to 4.11.x LTS Versions only
Environmental
Humidity 0~65% RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -20°C to 80°C (-4°F to 176°F)
Physical Characteristics
Cable Length 0.9 m [3 ft]
Enclosure Type Plastic
Product Height 15 mm [0.6 in]
Product Length 914 mm [36 in]
Product Weight 54 g [1.9 oz]
Product Width 35 mm [1.4 in]
Packaging Information
Shipping (Package) Weight 0.1 kg [0.2 lb]
What's in the Box
Included in Package 1 - USB to Serial Converter
2 - Cable Nuts

Compatibility

View full OS compatibility
Windows® CE 4.2, 5.2, 98SE, ME, 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016
Mac OS® 10.6 to 10.13
Linux 2.4.x to 4.11.x LTS Versions only

Certifications

Related Products

1 Port Professional USB to Serial Adapter Cable with COM Retention
ICUSB2321X
1 Port Professional USB to Serial Adapter Cable with COM Retention

Add one serial RS-232 port with com retention to any laptop or computer with a USB port

39,99 € exc VAT
47,99 € inc VAT
2 Port Wall Mountable USB to Serial Adapter Hub with COM Retention
ICUSB2322X
2 Port Wall Mountable USB to Serial Adapter Hub with COM Retention

Add 2 serial RS-232 ports to any laptop or computer with a USB port

55,99 € exc VAT
67,19 € inc VAT
4 Port USB to RS232 Serial DB9 Adapter Hub
ICUSB2324
4 Port USB to RS232 Serial DB9 Adapter Hub

Add four RS232 serial ports to any notebook or desktop computer using a single USB port

99,99 € exc VAT
119,99 € inc VAT
4 Port Wall Mountable USB to Serial Adapter Hub with COM Retention
ICUSB2324X
4 Port Wall Mountable USB to Serial Adapter Hub with COM Retention

Add 4 serial RS-232 ports to any laptop or computer with a USB port

123,99 € exc VAT
148,79 € inc VAT
8 Port USB to RS232 Serial DB9 Adapter Hub
ICUSB2328
8 Port USB to RS232 Serial DB9 Adapter Hub

Add eight RS232 serial ports to any notebook or desktop computer using a single USB port

251,99 € exc VAT
302,39 € inc VAT
2 Port USB to RS232 Serial DB9 Adapter Cable
ICUSB232C2
2 Port USB to RS232 Serial DB9 Adapter Cable

Add 2 serial RS-232 ports to any laptop or computer with a USB port

46,99 € exc VAT
56,39 € inc VAT

Accessories

Product Support

Frequently Asked Questions

Installation

Some driver installation packages may require you to disable driver signature enforcement in Windows 8, which will allow unsigned driver packages to be installed on your system.

Note: Before you continue, save any open documents and close all open programs.

To disable driver signature enforcement, complete the following:

  1. Press the Windows key + C.
  2. Click Settings > Change PC Settings.
  3. In the left pane, click General.
  4. In the right pane, under Advanced startup, click Restart now.

When your system finishes restarting, complete the following:

  1. Click Troubleshoot > Advanced options > Startup Settings > Restart.
  2. Press 7.

When your computer restarts, driver signature enforcement will be disabled and you can install your drivers.

Note: When you restart your computer after you install your drivers, driver signature enforcement will be enabled again. This does not prevent your newly installed drivers from working, but does prevent any other unsigned drivers from being installed until driver signature enforcement is disabled.

Some driver installation packages may require you to disable driver signature enforcement in Windows 8.1, which will allow unsigned driver packages to be installed on your system.

Note: Before you continue, save any open documents and close all open programs.

To disable driver signature enforcement, complete the following:

  1. Press the Windows key + C.
  2. Click Settings > Change PC Settings.
  3. In the left pane, click Update & Recovery.
  4. In the left pane, click Recovery.
  5. Under Advanced startup, click Restart now.

When your system finishes restarting, complete the following:

  1. Click Troubleshoot > Advanced options > Startup Settings > Restart.
  2. Press 7.

When your computer restarts, driver signature enforcement will be disabled and you can install your drivers.

Note: When you restart your computer after you install your drivers, driver signature enforcement will be enabled again. This does not prevent your newly installed drivers from working, but does prevent any other unsigned drivers from being installed until driver signature enforcement is disabled.­­­­­­­

You may need to disable Driver Signature Enforcement in Windows 10 to use some driver installation packages. When you disable this feature, you can install unsigned driver packages on your computer.

Note: Before you continue, save any open documents and close all of your programs. You will need to restart your computer to disable Driver Signature Enforcement.

To disable Driver Signature Enforcement, complete the following:

  1. Click the Windows icon in the taskbar.
  2. Click Power.
  3. Press and hold the Shift key and click Restart.

After your computer finishes restarting, complete the following:

  1. Click Troubleshoot Advanced Options Startup Settings > Restart.
  2. Press 7.   

When your computer finishes restarting, Driver Signature Enforcement will be disabled and you can install the drivers.

Note: When you restart your computer after you install your drivers, driver signature enforcement will be enabled again. This does not prevent your newly installed drivers from working, but does prevent any other unsigned drivers from being installed until driver signature enforcement is disabled.­­­­­­­

Prior to installing this device, ensure that your operating system is up to date (for example, you have installed the most recent service pack).

To install the driver:

  1. Download the latest drivers from the StarTech.com website (http://www.startech.com/Support). You can find the part number and product ID on the product’s packaging.

Note: Windows will typically save the files to the Downloads folder that is associated with your user account (for example, C:\Users\your_name\Downloads).

  1. Once the download is complete, right-click the zip folder that you downloaded, select Extract All, and follow the on-screen instructions.
  2. In the list of extracted files, right-click the Setup.exe file and select Run as Administrator.

Note: If the Run as Administrator option is not available, you might be attempting to run the installer from within the zipped file. Extract the files using the instructions in Step 2.

  1. Follow the on-screen prompts to install the device drivers and restart the computer when prompted.
  2. Once Windows has restarted, connect the USB serial adapter to your computer.
  3. Your computer will automatically complete the driver installation and your device should be ready to use.

Prior to installing this device, ensure that your operating system is up to date (for example, you have installed the most recent service pack).

To install the driver:

  1. Download the latest drivers from the StarTech.com website (http://www.startech.com/Support). You can find the part number and product ID on the product’s packaging.

Note: Windows will typically save the files to the Downloads folder that is associated with your user account (for example, C:\Documents and Settings\your_name\My Documents\Downloads).

  1. Once the download is complete, right-click the zip folder that you downloaded, select Extract All, and follow the on-screen instructions.
  2. In the list of extracted files, double-click the Setup.exe file.
  3. Follow the on-screen prompts to install the device drivers and restart the computer when prompted.
  4. Once Windows has restarted, connect the USB serial adapter to your computer.
  5. Your computer will automatically complete the driver installation and your device should be ready to use.

How to

To confirm that Windows detects your USB device, complete the following:

  1. Press the Windows key+R, type devmgmt.msc, and press Enter.
  2. In Device Manager, under the appropriate heading, confirm that your expansion card is listed and that there isn't an exclamation mark next to it.  For example, a USB controller card would be under Universal Serial Bus controllers.

Your USB device is listed according to the name of the chipset. To determine the name of the chipset of your USB device, navigate to www.StarTech.com and look on the Technical Specifications tab for your product.

To confirm that the Mac OS detects your USB device, complete the following:

  1. Click the Apple icon.
  2. Click About This Mac.
  3. Click More Info or System Report.
  4. Under the appropriate heading, confirm that your USB device is listed and that there isn't an error. For example, a network card would be under Ethernet Cards.

You may need to refresh the System Information page after you plug in your device.  To do so, press Command R with the System Information page open.

Your USB device is listed according to the name of the chipset. To determine the name of the chipset of your USB device, navigate to www.StarTech.com and look on the Technical Specifications tab for your product.

Troubleshooting

When you troubleshoot issues with a serial device, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • Serial cables

  • Serial ports

  • Serial devices

To test your setup components, try the following:

  • Use the serial cable, serial port, and serial device in another setup to see if the problem is with the components or the setup.

  • Use a different serial cable, serial port, and serial device in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

When you test your cables, it is recommended that you do the following:

  • Test each cable individually.

  • Use short cables when you are testing.

When you test the serial ports and serial device, it is recommended that you do the following:

Note: Some serial devices work only if the COM port number is between a certain range. For example, COM1 to COM4.

To check whether or not an RS-232 serial port is working, perform an RS-232 loopback test by doing the following:

  1. If your serial port is not female, convert it by taking a female/female cable or gender changer and plugging it into the serial port.
  2. Take a metal paperclip or wire and cross pins 2 and 3. If you look closely at the female end, the pins should be numbered.
  3. Open a telnet session on the COM port number of the device that you are testing. To find out the COM port number, refer to the following FAQ: https://www.startech.com/faq/com-port-listing-windows.

Note: To open a telnet session on the COM port, you need a telnet client like PuTTY or Hyper Terminal. Windows XP comes with Hyper Terminal.

  1. When the session is open, anything you type into it you should see. The loopback test fails when you cannot see what you are typing.

If the loopback test fails, make sure that the serial cable or gender changer that you are using works and that the adapter is in the correct port. 

You can check multiple ports at the same time by opening multiple sessions, putting the loopback adapter on one port, and trying to type into each session.  When you can see what you are typing, you know that the COM port is working and you can see which port number the physical serial port is. Close the window for the port that you just tested to speed up the testing of the remaining serial ports.

For products related to this article, click here.

If the USB device does not work after your computer has been in extended hibernation, it is likely that Windows has automatically turned off the USB Root hub to save power. 

The steps below outline how to configure the USB root hub to stay on during hibernation, to prevent this from happening.
 

Windows 10 / 8

  1. On your keyboard, press the Windows key + X and select Control Panel.
  2. Click Hardware and Sound, then click Power Options.
  3. Click Change plan settings for the plan you want to change.
  4. Click Change advanced power settings.
  5. Click the plus sign (+) next to “USB settings” and “USB selective suspend setting” to expand the options and change the setting to Disabled.
  6. Click OK to apply the setting.

Note: You may need to disconnect and re-connect your USB device after applying these settings to re-establish the connection.

Windows 7 / Vista

  1. Click the Start button and select Control Panel.
  2. Click Hardware and Sound, then click Power Options.
  3. Click Change plan settings for the plan you want to change.
  4. Click Change advanced power settings.
  5. Click the plus sign (+) next to “USB settings” and “USB selective suspend setting” to expand the options and change the setting to Disabled.
  6. Click OK to apply the setting.

Note: You may need to disconnect and re-connect your USB device after applying these settings to re-establish the connection.

Windows XP

  1. On your desktop, right-click the My Computer icon and select Properties.
  2. Click the Device Manager tab.
  3. Expand Universal Serial Bus controllers by clicking the arrow to the left of it.
  4. Right-click the first USB Root Hub device and select Properties.
  5. Click the Power Management tab.
  6. Clear the box next to Allow the computer to turn off this device to save power.
  7. Click OK to apply the setting.
  8. Repeat steps 4-7 for any remaining devices in the Universal Serial Bus Controllers section with “Root Hub” in the name.

Note: You may need to disconnect and re-connect your USB device after applying these settings to re-establish the connection.