StarTech.com

1 Port Metal Industrial USB to RS422/RS485 Serial Adapter w/ Isolation

Add an R422/485 serial port to your laptop or desktop computer through USB

Product ID: ICUSB422IS

  • Provides one RS422/485 port while powering the device through USB
  • RS-485 mode supports Auto Transceiver Turn Around (ATTA)
  • Compatible with both USB 2.0 and USB 1.1
View More
  • RS422/485 Baud rate up to 921.6 Kbps
  • Supports DB9 and terminal block connector
  • Optical Isolation and Surge Protection (2500 Vrms)
  • Supports 4-wire RS422 and 2-wire RS485 applications
134,99 € EUR exc VAT
161,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 2.0
Chipset ID FTDI - FT232RL
Interface Serial
Port Style External Hub
Ports 1
Performance
Data Bits 7, 8
FIFO 256 Byte Receive/128 Byte Transmit
Isolation 2500 Vrms
Max Baud Rate 921.6 Kbps
Parity Even, Odd, Mark, Space, None
Serial Protocol RS-422/485
Stop Bits 1, 2
Surge Protection 500W
Connector(s)
Connector Type(s) 1 - USB B (4 pin) Female
External Ports 1 - DB-9 (9 pin, D-Sub) Male
1 - Terminal Block (5 Wire)
Software
OS Compatibility Windows® CE (4.2, 5.0, 6.0), XP Embedded, 98SE, 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS® 10.6 to 10.15
Linux 2.4.x to 4.11.x LTS Versions only
Power
Input Current 200mA
Input Voltage 5 DC
Power Source USB-Powered
Environmental
Humidity 5~95% RH
Operating Temperature 0°C to 55°C (32°F to 131°F)
Storage Temperature -20°C to 85°C (-4°F to 185°F)
Physical Characteristics
Cable Length 1.8 m [6 ft]
Color Black
Enclosure Type Steel
Product Height 2.3 cm [0.9 in]
Product Length 11.8 cm [4.6 in]
Product Width 64 mm [2.5 in]
Weight of Product 180 g [6.4 oz]
Packaging Information
Package Height 16 cm [6.3 in]
Package Length 23 cm [9.1 in]
Package Width 45 mm [1.8 in]
Shipping (Package) Weight 0.4 kg [0.9 lb]
What's in the Box
Included in Package 1 - USB to RS422/485 Converter
1 - 6ft USB A to B Cable
1 - Driver CD
1 - User Manual

Compatibility

View full OS compatibility
Windows® CE (4.2, 5.0, 6.0), XP Embedded, 98SE, 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS® 10.6 to 10.15
Linux 2.4.x to 4.11.x LTS Versions only

Certifications

Accessories