StarTech.com

RS232 to TTL Serial Converter - DB9, F/M

Easily convert an RS232 serial signal (-12 to +12V) to a transistor-transistor logic signal (0 to +5V)

Product ID: IC232TTL

  • Provides simple RS232 to TTL serial connectivity
  • Supports bidirectional communication at baud rates up to 115.2 Kbps
  • Fast, hassle-free setup with no drivers or software required
View More
  • Small footprint, compact design
  • Rugged design with an extended operating temperature range
45,99 € EUR exc VAT
55,19 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Chipset ID Texas Instruments - CD4093
Industry Standards RS232
TTL (Transistor-transistor logic)
EIA/TIA
Interface Serial
Port Style Cable Adapters
Ports 1
Performance
Data Bits 7, 8
Flow Control Software flow control
Full Duplex Support Yes
Max Baud Rate 115.2 Kbps
Maximum Cable Length 5 m [16.4 ft]
Parity None, Odd, Even, Mark, Space
Serial Protocol RS-232 / TTL
Stop Bits 1, 1.5, 2
Connector(s)
Connector Type(s) 1 - DB-9 (9 pin, D-Sub) Female
1 - DB-9 (9 pin, D-Sub) Male
Special Notes / Requirements
System and Cable Requirements Available RS232 DB-9 Serial Device / Port
Available TTL DB-9 Serial Device / Port
Environmental
Humidity 5~95% RH
Operating Temperature -40°C to 85°C (-40°F to 185°F)
Storage Temperature -40°C to 85°C (-40°F to 185°F)
Physical Characteristics
Color Black
Material Plastic
Product Height 1.5 cm [0.6 in]
Product Length 63 mm [2.5 in]
Product Width 34 mm [1.3 in]
Weight of Product 22 g [0.8 oz]
Packaging Information
Package Height 32 mm [1.3 in]
Package Length 17.1 cm [6.7 in]
Package Width 14.2 cm [5.6 in]
Shipping (Package) Weight 81 g [2.9 oz]
What's in the Box
Included in Package 1 - RS232 Serial to TTL Converter
1 - Instruction Manual

Certifications

Related Products

1 Port USB to RS232 DB9 Serial Adapter with Detachable 6ft USB A to B Cable
ICUSB232D
1 Port USB to RS232 DB9 Serial Adapter with Detachable 6ft USB A to B Cable

Add an RS232 serial port to your laptop or desktop computer through a detachable USB cable

18,99 € exc VAT
22,79 € inc VAT
1 Port USB to RS232 DB9 Serial Adapter Cable - M/M
ICUSB232V2
1 Port USB to RS232 DB9 Serial Adapter Cable - M/M

Add an RS232 serial port to your laptop or desktop computer through USB

18,99 € exc VAT
22,79 € inc VAT
Micro USB to RS232 DB9 Serial Adapter Cable for Android with USB Charging - M/M
ICUSBANDR232
Micro USB to RS232 DB9 Serial Adapter Cable for Android with USB Charging - M/M

Add an RS232 serial port to your Android smartphone or tablet device through Micro USB with USB charging capabilities

40,99 € exc VAT
49,19 € inc VAT
1 Port Industrial USB to RS232 Serial Adapter with 5KV Isolation and 15KV ESD Protection
ICUSB232IS
1 Port Industrial USB to RS232 Serial Adapter with 5KV Isolation and 15KV ESD Protection

Add a galvanically isolated RS232 serial port with ESD protection through a USB port - DIN Rail Mountable

99,99 € exc VAT
119,99 € inc VAT
1 Port FTDI USB to Serial RS232 Adapter Cable with COM Retention
ICUSB2321F
1 Port FTDI USB to Serial RS232 Adapter Cable with COM Retention

Add an RS232 serial port with COM retention to your laptop or desktop computer through USB

28,99 € exc VAT
34,79 € inc VAT
FTDI USB to Serial Null Modem DCE Adapter Cable
ICUSB232FTN
1 Port USB to Null Modem RS232 DB9 Serial DCE Adapter Cable with FTDI

Add a Null Modem RS232 serial port to your laptop or desktop computer through USB

30,99 € exc VAT
37,19 € inc VAT
1 Port Professional USB to Serial Adapter Cable with COM Retention
ICUSB2321X
1 Port Professional USB to Serial Adapter Cable with COM Retention

Add one serial RS-232 port with com retention to any laptop or computer with a USB port

39,99 € exc VAT
47,99 € inc VAT
4 Port USB to DB9 RS232 Serial Adapter Hub – Industrial DIN Rail and Wall Mountable
ICUSB2324I
4 Port USB to DB9 RS232 Serial Adapter Hub – Industrial DIN Rail and Wall Mountable

Add 4 DIN Rail-mountable RS232 Serial ports to any system through USB

121,99 € exc VAT
146,39 € inc VAT

Accessories