StarTech.com
New

8-Port Industrial USB to RS-232/422/485 Serial Adapter - 15 kV ESD Protection

Add eight ports supporting three serial protocols, to easily connect serial devices to your computer through USB, with 15kV ESD protection

Product ID: ICUSB234858I

  • Converts a single USB port into eight RS232/RS422/RS485 serial ports over USB 2.0 with four modes: RS232, RS422, 4-wire and 2-wire RS485
  • 15 kV ESD protection (Level 4) against noise emissions and electrical voltage surges
  • DIN rail and wall mountable
View More
  • Rugged IP30 rated metal hub housing and screw-locking host connection, ideal for harsh industrial environments
  • Data transfer baud rate up to 921.6Kbps
  • Single USB 2.0 hub port (pass-through) for daisy chaining, or for connecting an additional USB device to the host
  • COM port expansion with COM retention
  • Self-powered with included external power adapter
527,99 € EUR exc VAT
633,59 € EUR inc VAT

Overview

Add extra COM ports to your laptop or desktop computer, quickly and easily. This USB to RS232/422/485 serial adapter lets you connect to your serial devices through an external USB port.

Supports multiple serial protocols

The versatile serial adapter converts a single USB port into eight RS232/RS422/RS485 serial ports, enabling you to connect, monitor, and control a wide range of serial devices, such as sensors, barcode scanners, and LED signage. It supports four operating modes, including RS232, RS422, 4-wire and 2-wire RS485.

Ideal for harsh environments

With its rugged IP30-rated metal hub housing, the serial adapter is built to meet the extreme demands of harsh and mission-critical environments. It provides 15 kV ESD protection, which helps to reduce downtime in industrial environments where communications lines are more prone to noise emissions or sudden spikes in voltage.

The serial adapter offers flexible mounting options, with a built-in wall-mounting bracket and included DIN rail mounting kit. It also features a screw-locking host connection plus a screw-locking USB-B connector on the included USB cable, to prevent accidental disconnections.

Fast data transfers

The serial adapter is equipped with high-speed UARTs, providing fast data rates of up to 921Kbps in RS232/422/485 operating modes.

The ICUSB234858I is backed by a StarTech.com 2-year warranty and free lifetime technical support.

Applications

Connect your RS232, RS422 and RS485 serial devices through your computer's USB port for easy access to barcode scanners, receipt printers and other serial devices

Connect, monitor and control industrial/automotive sensors and equipment

Program LED and digital signage boards with serial communication ports

Connect a satellite receiver, serial modem, or PDA with serial sync

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 2.0
Chipset ID FTDI - FT4232H
Genesys Logic - GL825
Interface Serial
Port Style External Hub
Ports 8
Performance
Buffer Size 2 KB
Data Bits 7, 8
Max Baud Rate 921.6 Kbps
Maximum Data Transfer Rate 921.6 Kbps
Parity Odd, Even, Mark, Space, None
Serial Protocol RS-232/422/485
Stop Bits 1, 2
Surge Protection 15 kV ESD Surge Protection
Connector(s)
External Ports 1 - USB Type-B (4 pin) USB 2.0 Female
8 - DB-9 (9 pin, D-Sub) Male
1 - USB Type-A (4 pin) USB 2.0 Female
Software
OS Compatibility Windows® 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2012 R2, 2016
Mac OS® 10.9 to 10.13
Linux 2.4.x to 4.11.x LTS Versions only
Indicators
LED Indicators 8 - Sets of 4 - port mode
8 - Port send
8 - Port receive
1 - Power
Power
Input Current 1 A
Input Voltage 100 ~ 240 AC
Output Current 3.0 A
Output Voltage 12 DC
Plug Type M
Power Consumption (In Watts) 36 W
Power Source AC Adapter Included
Environmental
Humidity 5~95% RH
Operating Temperature 0°C to 55°C (32°F to 131°F)
Storage Temperature -20°C to 85°C (-4°F to 185°F)
Physical Characteristics
Color Black
Enclosure Type Steel
Product Height 25 mm [1 in]
Product Length 219 mm [8.6 in]
Product Weight 750 g [26.5 oz]
Product Width 128 mm [5 in]
Packaging Information
Shipping (Package) Weight 760 g [26.8 oz]
What's in the Box
Included in Package 1 - USB serial hub
1 - USB-B with screw lock to USB-A cable
1 - DIN rail kit
1 - universal power adapter (NA/JP, UK, EU, ANZ)
1 - instruction manual

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2012 R2, 2016
Mac OS® 10.9 to 10.13
Linux 2.4.x to 4.11.x LTS Versions only

Certifications

Related Products

8 Port USB to RS232 Serial DB9 Adapter Hub
ICUSB2328
8 Port USB to RS232 Serial DB9 Adapter Hub

Add eight RS232 serial ports to any notebook or desktop computer using a single USB port

251,99 € exc VAT
302,39 € inc VAT
8-Port USB-to-Serial Adapter Hub
ICUSB23208FD
8-Port USB-to-Serial Adapter Hub

Convert a single USB port into eight serial ports, and connect multiple hubs together for a scalable solution

317,99 € exc VAT
381,59 € inc VAT
16-Port USB-to-Serial Adapter Hub
ICUSB23216FD
16-Port USB-to-Serial Adapter Hub

Convert a USB port into 16 RS232 serial ports in an industrial rack-mountable chassis - and daisy chain multiple hubs for a scalable solution

606,99 € exc VAT
728,39 € inc VAT
16 Port Rackmount FTDI USB to Serial COM Adapter Hub - RS232 Multiplexer
ICUSB23216F
16 Port Rackmount FTDI USB to Serial COM Adapter Hub - RS232 Multiplexer

Convert a Single USB Port into 16 RS232 Serial Ports in a Hardened Industrial-grade Rack-mountable Chassis

502,99 € exc VAT
603,59 € inc VAT
1 Port FTDI USB to Serial RS232 Adapter Cable with COM Retention
ICUSB2321F
1 Port FTDI USB to Serial RS232 Adapter Cable with COM Retention

Add an RS232 serial port with COM retention to your laptop or desktop computer through USB

28,99 € exc VAT
34,79 € inc VAT
USB to RS232 DB9 Serial Adapter Cable with COM Retention
ICUSB232PRO
1 ft USB to RS232 Serial DB9 Adapter Cable with COM Retention

Add an RS-232 serial port to your laptop or desktop computer through USB; features COM port retention

27,99 € exc VAT
33,59 € inc VAT
1 Port USB to RS232 DB9 Serial Adapter Cable - M/M
ICUSB232V2
1 Port USB to RS232 DB9 Serial Adapter Cable - M/M

Add an RS232 serial port to your laptop or desktop computer through USB

18,99 € exc VAT
22,79 € inc VAT
USB to RS232 DB9/DB25 Serial Adapter Cable - M/M
ICUSB232DB25
USB to RS232 DB9/DB25 Serial Adapter Cable - M/M

Add an RS232 serial port to a notebook or desktop computer with this Plug-and Play USB adapter cable

18,99 € exc VAT
22,79 € inc VAT
1 Port FTDI USB to Serial RS232 Adapter Cable with Optical Isolation
ICUSB2321FIS
1 Port FTDI USB to Serial RS232 Adapter Cable with Optical Isolation

Add an RS232 serial port with circuit isolation to your laptop or desktop computer, through USB

122,99 € exc VAT
147,59 € inc VAT
1 Port Professional USB to Serial Adapter Cable with COM Retention
ICUSB2321X
1 Port Professional USB to Serial Adapter Cable with COM Retention

Add one serial RS-232 port with com retention to any laptop or computer with a USB port

39,99 € exc VAT
47,99 € inc VAT
3ft USB to RS232 DB9 Serial Adapter Cable - M/M
ICUSB232SM3
3ft USB to RS232 DB9 Serial Adapter Cable - M/M

Add an RS232 serial port to your laptop or desktop computer through USB

27,99 € exc VAT
33,59 € inc VAT
1 Port Industrial USB to RS232 Serial Adapter with 5KV Isolation and 15KV ESD Protection
ICUSB232IS
1 Port Industrial USB to RS232 Serial Adapter with 5KV Isolation and 15KV ESD Protection

Add a galvanically isolated RS232 serial port with ESD protection through a USB port - DIN Rail Mountable

99,99 € exc VAT
119,99 € inc VAT
Micro USB to RS232 DB9 Serial Adapter Cable for Android with USB Charging - M/M
ICUSBANDR232
Micro USB to RS232 DB9 Serial Adapter Cable for Android with USB Charging - M/M

Add an RS232 serial port to your Android smartphone or tablet device through Micro USB with USB charging capabilities

40,99 € exc VAT
49,19 € inc VAT
1 Port USB to RS232 DB9 Serial Adapter with Detachable 6ft USB A to B Cable
ICUSB232D
1 Port USB to RS232 DB9 Serial Adapter with Detachable 6ft USB A to B Cable

Add an RS232 serial port to your laptop or desktop computer through a detachable USB cable

18,99 € exc VAT
22,79 € inc VAT
3 ft 1s1p USB to Serial Parallel Port Adapter Cable
ICUSB2321284
3 ft 1s1p USB to Serial Parallel Port Adapter Cable

Add one RS232 Serial, and one IEEE 1284 Parallel port to your computer through a single USB connection

38,99 € exc VAT
46,79 € inc VAT
2 Port Wall Mountable USB to Serial Adapter Hub with COM Retention
ICUSB2322X
2 Port Wall Mountable USB to Serial Adapter Hub with COM Retention

Add 2 serial RS-232 ports to any laptop or computer with a USB port

55,99 € exc VAT
67,19 € inc VAT
2 Port USB to RS232 Serial DB9 Adapter Cable
ICUSB232C2
2 Port USB to RS232 Serial DB9 Adapter Cable

Add 2 serial RS-232 ports to any laptop or computer with a USB port

46,99 € exc VAT
56,39 € inc VAT
2 Port FTDI USB to Serial RS232 Adapter Cable with COM Retention
ICUSB2322F
2 Port FTDI USB to Serial RS232 Adapter Cable with COM Retention

Add two RS232 serial ports with COM retention to your laptop or desktop computer through USB

61,99 € exc VAT
74,39 € inc VAT
2 Port Industrial Wall Mountable USB to Serial Adapter Hub with DIN Rail Clips
ICUSB2322I
2 Port Industrial Wall Mountable USB to Serial Adapter Hub with DIN Rail Clips

Add 2 DIN Rail-mountable RS232 Serial ports to any system through USB

70,99 € exc VAT
85,19 € inc VAT
4 Port USB to RS232 Serial DB9 Adapter Hub
ICUSB2324
4 Port USB to RS232 Serial DB9 Adapter Hub

Add four RS232 serial ports to any notebook or desktop computer using a single USB port

99,99 € exc VAT
119,99 € inc VAT
4 Port USB to DB9 RS232 Serial Adapter Hub – Industrial DIN Rail and Wall Mountable
ICUSB2324I
4 Port USB to DB9 RS232 Serial Adapter Hub – Industrial DIN Rail and Wall Mountable

Add 4 DIN Rail-mountable RS232 Serial ports to any system through USB

121,99 € exc VAT
146,39 € inc VAT
4 Port Wall Mountable USB to Serial Adapter Hub with COM Retention
ICUSB2324X
4 Port Wall Mountable USB to Serial Adapter Hub with COM Retention

Add 4 serial RS-232 ports to any laptop or computer with a USB port

123,99 € exc VAT
148,79 € inc VAT
2 Port Industrial USB to Serial RJ45 Adapter - Wallmount and DIN Rail
ICUSB2322RJ
2 Port Industrial USB to Serial RJ45 Adapter - Wallmount and DIN Rail

Add two RS232 serial RJ45 connections to a PC or Server through USB, with this DIN Rail and wall-mountable adapter

70,99 € exc VAT
85,19 € inc VAT
FTDI USB to Serial Null Modem DCE Adapter Cable
ICUSB232FTN
1 Port USB to Null Modem RS232 DB9 Serial DCE Adapter Cable with FTDI

Add a Null Modem RS232 serial port to your laptop or desktop computer through USB

30,99 € exc VAT
37,19 € inc VAT
2 Port USB to RS232 RS422 RS485 Serial Adapter with COM Retention
ICUSB2324852
2 Port USB to RS232 RS422 RS485 Serial Adapter with COM Retention

Add RS232, RS422 and RS485 support to your laptop or desktop computer via USB

126,99 € exc VAT
152,39 € inc VAT