StarTech.com

PCI Express X1 to X16 Low Profile Slot Extension Adapter

Connect a low profile x16 PCI Express Card to an x1 slot

Product ID: PEX1TO162

  • x16 lane PCIe slot connector to x1 lane
  • Designed to properly mount a low profile card into a full profile slot
  • Complete pass-through designs supports the latest PCI Express speeds
30,99 € EUR exc VAT
37,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Bus Type PCI Express
Performance
Maximum Data Transfer Rate 2.5 Gbps
Connector(s)
Connector Type(s) 1 - PCI Express x1 Male
1 - PCI Express x16 Slot Female
Special Notes / Requirements
Note PCI Express x1 supports 1 lane 2.5 Gbps PCI Express transfer rate
Physical Characteristics
Product Height 0.8 cm [0.3 in]
Product Length 12.7 cm [5 in]
Product Width 44.3 mm [1.7 in]
Weight of Product 12 g [0.4 oz]
Packaging Information
Package Height 15.8 cm [6.2 in]
Package Length 21.9 cm [8.6 in]
Package Width 46 mm [1.8 in]
Shipping (Package) Weight 80 g [2.8 oz]
What's in the Box
Included in Package 1 - PCIe x1 to x16 Adapter Card
1 - Instruction Manual

Certifications

Related Products

PCI to PCI Express Adapter Card
PCI1PEX1
PCI to PCI Express Adapter Card

Install half-height/low profile x1 PCI Express interface cards in a standard PCI expansion slot

41,99 € exc VAT
50,39 € inc VAT
PCI Express to PCI Adapter Card
PEX1PCI1
PCI Express to PCI Adapter Card

Install half-height/low profile PCI interface cards in a standard PCI Express expansion slot

56,99 € exc VAT
68,39 € inc VAT