StarTech.com

PCI Express to 4 Slot PCI Expansion System

Add four external PCI expansion card slots to a desktop computer

Product ID: PEX2PCI4

  • Add an additional 4 PCI slots (32-bit/33 MHz), using PCI Express
  • Rugged steel construction
  • Supports both 5V and 3.3V & 5V add-in PCI cards
View More
  • Self-powered Expansion box with an on/off button
  • No driver or software installation
  • PCI Express adapter card includes both Full/Low Profile installation brackets
418,99 € EUR exc VAT
502,79 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type PCI Express
Interface PCI / PCI-X (5 / 3.3V)
Performance
MTBF 143,947 Hours
Connector(s)
Connector Type(s) 1 - PCI Express x1 Male
External Ports 4 - PCI / PCI-X (Universal 3.3 & 5V, 32-bit) Slot Female
Software
OS Compatibility OS Independent; No additional drivers or software required
Special Notes / Requirements
Note - Supports 32-bit PCI cards less than 6.7” in length; 64-bit PCI 12.28” cards (full-length) are not supported
- Cards may not function properly if their total power consumption exceeds the maximum of 36W
- This product has a known compatibility issue with Silicon Image SATA Controllers on an AMD platform
Power
Input Voltage 110V-240V AC
Output Current 3A
Output Voltage 12 DC
Plug Type M
Power Consumption (In Watts) 36
Power Source AC Adapter Included
Environmental
Operating Temperature 0°C ~ 55°C
Storage Temperature -40°C ~ 75°C
Physical Characteristics
Color Black
Enclosure Type Aluminum and Steel
Product Height 142 mm [5.6 in]
Product Length 204 mm [8 in]
Product Weight 2.4 kg [5.2 lb]
Product Width 137 mm [5.4 in]
Packaging Information
Shipping (Package) Weight 2.4 kg [5.3 lb]
What's in the Box
Included in Package 1 - PCI Expansion box
1 - PCI Express Card
1 - 3ft DVI Cable
1 - Low Profile Bracket
1 - Screw Kit
1 - Power Cable
1 - Universal power adapter: comes ready for NA/EU/UK only when you buy in NA/EU/UK; comes ready for Australia and New Zealand only when you buy in Australia and New Zealand
1 - Installation CD
1 - Instruction Manual
Internal Depth 17 cm [6.7 in]
Internal Length 170.2 mm [6.7 in]
Supports any operating system.
No additional drivers or software required.

Certifications

Accessories