StarTech.com

PCI to PCI Express Adapter Card

Install half-height/low profile x1 PCI Express interface cards in a standard PCI expansion slot

Product ID: PCI1PEX1

  • Innovative bracket design adapts and secures the existing low profile/half-height bracket of the PCI Card
  • PCI revision 2.3 compliant with up to 133MBps of available bandwidth
  • Works with Universal Voltage PCI Slots (5V and 3.3V & 5V)
View More
  • Compliant with PCI-to-PCIe Bridge Architecture Spec Revision 1.2
  • No driver or software installation
41,99 € EUR exc VAT
50,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type PCI / PCI-X (5 / 3.3V)
Card Type Standard Profile
Chipset ID Pericom - PI7C9X111SL
Interface PCI Express
Ports 1
Connector(s)
Connector Type(s) 1 - PCI / PCI-X (Universal 3.3 & 5V, 32-bit) Male
Internal Ports 1 - PCI Express x1 Slot Female
Software
OS Compatibility OS Independent; No additional drivers or software required
Environmental
Humidity 0~95% RH
Operating Temperature 0°C to 85°C(32°F to 185°F)
Storage Temperature -10°C to 95°C(14°F to 203°F)
Physical Characteristics
Product Height 2 cm [0.8 in]
Product Length 13.5 cm [5.3 in]
Product Width 60 mm [2.4 in]
Weight of Product 32 g [1.1 oz]
Packaging Information
Package Height 33 mm [1.3 in]
Package Length 17.3 cm [6.8 in]
Package Width 14 cm [5.5 in]
Shipping (Package) Weight 102 g [3.6 oz]
What's in the Box
Included in Package 1 - PCI to PCIe Card
1 - Spare Full Profile Bracket
1 - Instruction Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

PCI Express to PCI Adapter Card
PEX1PCI1
PCI Express to PCI Adapter Card

Install half-height/low profile PCI interface cards in a standard PCI Express expansion slot

56,99 € exc VAT
68,39 € inc VAT
PCI Express to 4 Slot PCI Expansion System
PEX2PCI4
PCI Express to 4 Slot PCI Expansion System

Add four external PCI expansion card slots to a desktop computer

418,99 € exc VAT
502,79 € inc VAT
PCI Express to 2 PCI & 2 PCIe Expansion Enclosure System - Full Length
PEX2PCIE4L
PCI Express to 2 PCI & 2 PCIe Expansion Enclosure System - Full Length

Add two PCI and two PCI Express expansion card slots to your desktop computer

502,99 € exc VAT
603,59 € inc VAT