StarTech.com

USB to Stereo Audio Adapter Converter

Turn a USB port into a Stereo Sound Card

Product ID: ICUSBAUDIO

  • 3.5mm mini-jack connectors for headphone and MIC
  • Compact, palm sized form factor
  • Headphone and microphone support on PlayStation 3
View More
  • Compliant with USB audio device class specification 1.0
  • Plug-and-Play compliant
20,99 € EUR exc VAT
25,19 € EUR inc VAT

Overview

This USB to Stereo Audio Adapter lets you add a headset and microphone to your computer without the need to unplug other devices.

Compliant with USB 2.0 and USB audio device specification 1.0, this USB to audio adapter couldn't be any simpler to install.

It's compatible with most Windows and Mac operating systems, and easily integrates into virtually any computer environment, providing superb sound quality and convenience.

Note: The ICUSBAUDIO supports mono, and not stereo microphone input.

The StarTech.com Advantage

  • A compact and portable audio adapter that can instantly give a system audio capabilities without any software or driver installation
  • Backed by a StarTech.com 2-year warranty and free lifetime technical support

Applications

Add audio support to any USB capable computer system

Replace a failed onboard audio port for desktops or laptops

Connect 3.5mm mini-jack headset to a Playstation 3 console

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Chipset ID C-Media - CM108AH
Connector(s)
Connector Type(s) 1 - USB Type-A (4 pin) USB 2.0 Male
2 - 3.5 mm Mini-Jack (3 Position) Female
Software
OS Compatibility Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2012, 2012 R2, 2016
Mac OS X® 10.6 to 10.14
Linux 3.5 to 4.11.x LTS Versions Only
Special Notes / Requirements
Note The ICUSBAUDIO supports mono, and not stereo microphone input
Physical Characteristics
Color White
Enclosure Type Plastic
Product Height 15 mm [0.6 in]
Product Length 80 mm [3.1 in]
Product Weight 14 g [0.5 oz]
Product Width 4 cm [1.6 in]
Packaging Information
Shipping (Package) Weight 94 g [3.3 oz]
What's in the Box
Included in Package 1 - USB to Audio Adapter
1 - 9in USB Extension Cable
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2012, 2012 R2, 2016
Mac OS X® 10.6 to 10.14
Linux 3.5 to 4.11.x LTS Versions Only

Certifications

Related Products

USB Stereo Audio Adapter External Sound Card
ICUSBAUDIOB
USB Stereo Audio Adapter External Sound Card

Add headphone and MIC audio connectors through USB

20,99 € exc VAT
25,19 € inc VAT