Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

3 Port PCI Low Profile High Speed USB 2.0 Adapter Card

Product ID: PCI220USBLP

Add 2 external and 1 internal USB2.0 ports to any desktop with a low profile PCI slot

Features
  • Provides two external USB 2.0 ports and one shared internal port

  • Fully compliant with USB 2.0 specifications, with support for transfer rates up to 480 Mbps

  • Backwards compatible with USB 1.0/1.1 devices

More Features . . .
  • Compliant with PCI revision 2.2 specification

  • Supports up to 127 USB devices per port (requires additional USB hubs)

  • Plug-and-Play and Hot-Swap compatible

Prices may be lower from Resellers:

INGAT
Available in
22,99 € EUR exc VAT
27,59 € inc VAT

ID: PCI220USBLP

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

This 3-Port PCI USB 2.0 Adapter Card adds two external USB 2.0 ports as well as one internal USB 2.0 port, through simple installation in a single PCI slot.

The PCI USB 2.0 card supports plug and play installation as well as hot-swappable connectivity with USB 2.0 devices, ensuring convenient, hassle-free connections without having to reboot the computer.

The 3-port PCI USB 2.0 adapter card features a low-profile design that's suited for small form factor cases and is backed by StarTech.com's Lifetime Warranty and free lifetime technical support.

The StarTech.com Advantage
  • Connect up to 3 additional USB 1.0/1.1/2.0 peripherals to a low profile/small form factor computer simultaneously
  • Adds both external and internal USB ports to connect regular external devices or internal or front bay mounted USB peripherals
  • Backed by a StarTech.com lifetime warranty and free lifetime technical support
Common Customer Questions

View FAQs...

Compatible With

View full OS compatibility

Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2012, 2016
Mac OS X® 10.10, 10.2.x
Linux 3.5.x to 4.11.x LTS versions only

Applications
  • Expand a low profile/small form factor PCI-based system's USB capabilities with two additional external USB ports
  • Add additional USB bandwidth to a system that already uses many USB devices/hubs
  • Connect additional external hard drives, CD/DVD drives, MP3 players, printers, scanners, webcams, game controllers, digital cameras, etc. to a computer system
Product Numbers
Warranty Information
Warranty Lifetime
Hardware
Bus Type PCI / PCI-X (5 / 3.3V)
Card Type Low Profile
Chipset ID VIA/VLI - VT6212
Interface USB 2.0
Ports 3
Performance
Maximum Data Transfer Rate 480 Mbps
Connector(s)
Connector Type(s) 1 - PCI / PCI-X (Universal 3.3 & 5V, 32-bit) Male
External Ports 2 - USB Type-A (4 pin) USB 2.0 Female
Internal Ports 1 - USB Type-A (4 pin) USB 2.0 Female
Software
Microsoft WHQL Certified Yes
OS Compatibility Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2012, 2016
Mac OS X® 10.10, 10.2.x
Linux 3.5.x to 4.11.x LTS versions only
Special Notes / Requirements
Note PCI220USBLP allows for all ports including internal to be used simultaneously
Physical Characteristics
Product Height 80 mm [3.1 in]
Product Length 127 mm [5 in]
Product Weight 100 g [3.5 oz]
Product Width 20 mm [0.8 in]
Packaging Information
Shipping (Package) Weight 0.1 kg [0.2 lb]
What's in the Box
Included in Package 1 - Low Profile PCI USB Card
1 - Instruction Manual
2 ft USB 2.0 A to B Cable - M/M
USB2HAB10

10 ft USB 2.0 Certified A to B Cable - M/M

Connect USB 2.0 peripherals to your computer

4,99 € exc VAT
5,99 € inc VAT

2 ft USB 2.0 A to B Cable - M/M
USB2HAB15

15 ft USB 2.0 A to B Cable - M/M

Connect USB 2.0 peripherals to your computer

5,99 € exc VAT
7,19 € inc VAT

2 ft USB 2.0 A to B Cable - M/M
USB2HAB6

6 ft USB 2.0 Certified A to B Cable - M/M

Connect USB 2.0 peripherals to your computer

2,99 € exc VAT
3,59 € inc VAT

* Product appearance and specifications are subject to change without notice.