StarTech.com

4-Port Industrial USB 2.0 Hub with ESD Protection & 350W Surge Protection

Extended Temperature| 15kV Air | 8kV Contact | Metal | Mountable | DIN Rail | 480 Mbps

Product ID: HB20A4AME

  • Protects your connected devices with 15kV Air and 8kV Contact ESD protection
  • Surge protection of 350W on the downstream and upstream USB ports
  • Mount industrial USB 2.0 hub where required with built-in mounting brackets or included DIN rails
View More
  • Offers flexible, wide-range power inputs with a 7-48V DC terminal block
  • Equipped with a Multi-Transaction Translator (MTT) on each DFP port
270,99 € EUR exc VAT
325,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 2.0
Chipset ID Genesys Logic - GL852GT
Industry Standards USB 2.0
Interface USB 2.0
Ports 4
USB-C Device Port(s) No
USB-C Host Connection No
Performance
ESD Protection +/-15kV (Air)
+/-8kV (Contact)
Maximum Data Transfer Rate 480 Mbps
Surge Protection 350W on the DFP and UFP
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
External Ports 1 - Terminal Block (3 Wire)
1 - USB B (4 pin) Female
4 - USB Type-A (4 pin) USB 2.0 Female
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
System and Cable Requirements Any computer with a USB 2.0 port
Indicators
LED Indicators 1 - Power
4 - Port Connection
Power
Input Current 2A
Input Voltage 7 ~ 48 DC
Power Consumption (In Watts) 14 W
Power Source Terminal Block
Environmental
Humidity 5 - 95% RH
Operating Temperature -40°C to 85°C (-40°F to 185°F)
Storage Temperature -40°C to 85°C (-40°F to 185°F)
Physical Characteristics
Form Factor Industrial
Material Metal
Product Height 3.2 cm [1.3 in]
Product Length 95 mm [3.7 in]
Product Width 55 mm [2.2 in]
Weight of Product 292 g [10.3 oz]
Packaging Information
Package Height 55 mm [2.2 in]
Package Length 24 cm [9.4 in]
Package Width 17 cm [6.7 in]
Shipping (Package) Weight 504 g [17.8 oz]
What's in the Box
Included in Package 1 - USB 2.0 hub
1 - 2 m [6.6 ft] USB-A to USB-B cable
1 - DIN rail kit
1 - instruction manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

7-Port Industrial USB 2.0 Hub with ESD Protection & 350W Surge Protection
HB20A7AME
7-Port Industrial USB 2.0 Hub with ESD Protection & 350W Surge Protection

Extended Temperature| 15kV Air | 8kV Contact | Metal | Mountable | DIN Rail | 480 Mbps

357,99 € exc VAT
429,59 € inc VAT
4-Port Industrial USB 3.0 Hub with ESD Protection
ST4300USBM
4-Port Industrial USB 3.0 Hub with ESD Protection

Industrial-grade | 8kV Air | 4kV Contact | Metal | Mountable | 5 Gbps

123,99 € exc VAT
148,79 € inc VAT
4-Port Industrial USB 2.0 Hub with ESD Protection
ST4200USBM
4-Port Industrial USB 2.0 Hub with ESD Protection

Industrial-grade | 8kV Air | 4kV Contact | Metal | Mountable | DIN Rail | 480 Mbps

88,99 € exc VAT
106,79 € inc VAT
7-Port Industrial USB 2.0 Hub with ESD & 350W Surge Protection
ST7200USBM
7-Port Industrial USB 2.0 Hub with ESD & 350W Surge Protection

Industrial Grade | 15kV Air | 8kV Contact | Metal | Mountable | DIN Rail | 480 Mbps

107,99 € exc VAT
129,59 € inc VAT
7-Port Industrial USB 3.0 Hub with ESD & 350W Surge Protection
ST7300USBME
7-Port Industrial USB 3.0 Hub with ESD & 350W Surge Protection

Industrial-grade | 15kV Air | 8kV Contact | Metal | Mountable | DIN Rail | 5 Gbps

143,99 € exc VAT
172,79 € inc VAT
10-Port Industrial USB 3.0 Hub with ESD & 350W Surge Protection
ST1030USBM
10-Port Industrial USB 3.0 Hub with ESD & 350W Surge Protection

Industrial-grade | 15kV Air | 8kV Contact | Metal | Mountable | DIN Rail | 5 Gbps

195,99 € exc VAT
235,19 € inc VAT
7-Port USB 3.0 Hub - Desktop or Wall-Mountable Metal Enclosure
ST7300U3M
7-Port USB 3.0 Hub - Desktop or Wall-Mountable Metal Enclosure

Connect 7 high-performance devices to your computer or Mac with this compact and rugged hub

79,99 € exc VAT
95,99 € inc VAT
7-Port USB-C Hub - Metal - USB-C to 5x USB-A and 2x USB-C - USB 3.0
HB30C5A2CST
7-Port USB-C Hub - Metal - USB-C to 5x USB-A and 2x USB-C - USB 3.0

Add five USB Type-A ports and two USB Type-C ports to your USB-C equipped computer, using this mountable USB 3.0 (5Gbps) hub

101,99 € exc VAT
122,39 € inc VAT
4-Port USB-C Hub - Metal - USB-C to 3x USB-A and 1x USB-C - USB 3.0
HB30C3A1CST
4-Port USB-C Hub - Metal - USB-C to 3x USB-A and 1x USB-C - USB 3.0

Add three USB Type-A ports and one USB Type-C port to your USB-C equipped computer, using this mountable USB 3.0 (5Gbps) hub

85,99 € exc VAT
103,19 € inc VAT
4-Port USB-C Hub - Metal - USB-C to 3x USB-A and 1x USB-C - USB 3.0
HB30C3A1CST
4-Port USB-C Hub - Metal - USB-C to 3x USB-A and 1x USB-C - USB 3.0

Add three USB Type-A ports and one USB Type-C port to your USB-C equipped computer, using this mountable USB 3.0 (5Gbps) hub

85,99 € exc VAT
103,19 € inc VAT
4 Port USB 3.0 Hub plus 3 Dedicated USB Charging Ports (2 x 1A & 1 x 2A) - Wall Mountable Metal Enclosure
ST4300U3C3
4 Port USB 3.0 Hub plus 3 Dedicated USB Charging Ports (2 x 1A & 1 x 2A) - Wall Mountable Metal Enclosure

Add 4 USB 3.0 hub ports, plus 3 dedicated USB charging ports (7 total) through a single USB 3.0 host connection

70,99 € exc VAT
85,19 € inc VAT

Accessories