StarTech.com

1 Port USB over Cat5 / Cat6 Ethernet Extender - up to 131ft (40m)

Extend a USB 1.1 device up to 40m (131ft) away from a computer, over a Cat5/Cat6 cable

Product ID: USB110EXT2

  • 1x USB 1.1 port, 1x RJ45 port
  • Support for a maximum distance of up to 40m (131ft), over Cat5 or Cat6 cabling
  • Full Speed USB 1.1 compliant host interface, with data bandwidth up to 12 Mbps
View More
  • Efficient circuit design provides up to 300mA of power at the remote end
  • 8kV Contact and 16kV Air Electrical Static Discharge (ESD) protection
  • Integrated USB cables
  • No driver or software required
125,99 € EUR exc VAT
151,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Cabling Cat 5e UTP or better
Ports 1
Performance
Max Distance 40 m / 131 ft
Maximum Data Transfer Rate 12 Mbps
Connector(s)
Local Unit Connectors 1 - RJ-45 Female
1 - USB Type-A (4 pin) USB 2.0 Male
Remote Unit Connectors 1 - RJ-45 Female
1 - USB Type-A (4 pin) USB 2.0 Female
Software
OS Compatibility OS Independent; No additional drivers or software required
Special Notes / Requirements
System and Cable Requirements Available USB port
Power
Power Source USB-Powered
Environmental
Humidity 20% ~ 80% RH
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Color Black
Material Plastic
Product Height 2.5 cm [1 in]
Product Length 85 mm [3.3 in]
Product Width 40 mm [1.6 in]
Weight of Product 110 g [3.9 oz]
Packaging Information
Package Height 60 mm [2.4 in]
Package Length 12.8 cm [5 in]
Package Quantity 1
Package Width 12.8 cm [5 in]
Shipping (Package) Weight 170 g [6 oz]
What's in the Box
Included in Package 1 - USB 1.1 Extender Local Unit
1 - USB 1.1 Extender Remote Unit
1 - Instruction Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

16 ft USB 2.0 Active Extension Cable - M/F
USB2FAAEXT15
15 ft USB 2.0 Active Extension Cable - M/F

Reliably extend the distance of a USB 2.0 device an additional 15ft

21,99 € exc VAT
26,39 € inc VAT
2-Port USB 2.0 over Cat5 or Cat6 Extender Kit - Locally or Remotely Powered - 330 ft. (100 m)
USB2002EXT2
2-Port USB 2.0 over Cat5 or Cat6 Extender Kit - Locally or Remotely Powered - 330 ft. (100 m)

Extend two USB 2.0 connections with power, by up to 330ft over Cat5 or Cat6 cable

553,99 € exc VAT
664,79 € inc VAT
4 Port USB 2.0 Extender over Cat5 or Cat6 - Up to 330 ft (100m)
USB2004EXT2
4 Port USB 2.0 Extender over Cat5 or Cat6 - Up to 330 ft (100m)

Extend four USB 2.0 connections up to 330ft away from the computer over Cat5 or Cat6 cable

532,99 € exc VAT
639,59 € inc VAT

Accessories