StarTech.com

2 Port USB 2.0 Extender over Cat5 or Cat6 - Up to 330 ft (100m)

Extend two USB 2.0 connections with power, by up to 330ft over Cat5 or Cat6 cable

Product ID: USB2002EXT2

  • Two USB 2.0 ports on remote unit over a single Cat5/Cat6 cable
  • Maximum extension distance of up to 100m (330ft) over Cat5 cabling
  • Rugged, metal enclosure with surface-mounting bracket kit included
View More
  • High Speed USB 2.0 compliant with support for data transfer rates up to 480 Mbps
  • 500mA of power per port
  • No external power required at remote end as power is delivered over Cat5/Cat6
  • 4kV Contact and 8kV Air Electrical Static Discharge (ESD) protection
  • No driver or software required
  • Plug-and-Play and hot-swap compatible
553,99 € EUR exc VAT
664,79 € EUR inc VAT

Overview

The USB2002EXT2 2-Port USB Extender lets you extend USB 2.0 devices over Cat 5 or better Ethernet cable at distances of up to 330ft (100m). A local transmitter power adapter provides up to 500 mA of power per port with no power adapter required at the remote end, letting you access and power almost any USB 2.0 device in locations where a power outlet may be unavailable.

This USB extender provides support for data transfer rates of up to 480 Mbps, is Plug-and-Play and hot-swap compatible, and is also backwards compatible with USB 1.x devices.

This versatile USB extender offers a fast, easy, and flexible solution for business or industrial applications with durable metal housing, and an included surface-mounting bracket kit.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage

  • Extend up to two USB 2.0 devices up to 100 m (330ft) over a single Cat5 cable
  • Connect USB devices at speeds up to 480 Mbps with 500mA of power without the use of a power adapter
  • Backed by a StarTech.com 2-year warranty and free lifetime technical support

Applications

Secured environments where the host computer must be in a secure, inaccessible location from the the keyboard, mouse, camera or other USB input devices

Use existing in-wall Cat5/Cat6 wiring to extend USB connections between rooms

Reduce cable clutter and the need for mid-point USB hubs/repeaters by running a single, easy-to-install Cat5/Cat6 cable

Industrial control environments where the host computer must be located away from interference or contamination

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cabling Cat 5 UTP
Ports 2
Performance
Max Distance 100 m / 330 ft
Maximum Data Transfer Rate 480 Mbps
Connector(s)
Local Unit Connectors 1 - RJ-45 Female
1 - USB B (4 pin) Female
Remote Unit Connectors 1 - RJ-45 Female
2 - USB Type-A (4 pin) USB 2.0 Female
Software
OS Compatibility OS Independent; No additional drivers or software required
Special Notes / Requirements
System and Cable Requirements USB enabled computer system with available USB port
Power
Center Tip Polarity Positive
Input Current 0.6 A
Input Voltage 100 ~ 240 AC
Output Current 1.0 A
Output Voltage 24 DC
Plug Type M
Power Consumption (In Watts) 24
Power Source AC Adapter Included
Environmental
Humidity 10~90% RH
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Color Black
Enclosure Type Aluminum and Plastic
Product Height 26 mm [1 in]
Product Length 100 mm [3.9 in]
Product Weight 600 g [21.2 oz]
Product Width 76 mm [3 in]
Packaging Information
Shipping (Package) Weight 1200 g [42.4 oz]
What's in the Box
Included in Package 1 - USB 2.0 extender local unit
1 - USB 2.0 extender remote unit
1 - USB cable
1 - mounting kit
1 - universal power adapter (NA, JP, EU, UK, ANZ)
1 - quick-start guide
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

4 Port USB 2.0 Extender over Cat5 or Cat6 - Up to 330 ft (100m)
USB2004EXT2
4 Port USB 2.0 Extender over Cat5 or Cat6 - Up to 330 ft (100m)

Extend four USB 2.0 connections up to 330ft away from the computer over Cat5 or Cat6 cable

532,99 € exc VAT
639,59 € inc VAT
4 Port USB 2.0 over Gigabit LAN or Direct Cat5e / Cat6 Ethernet Extender System - up to 330 ft (100m)
USB2G4LEXT2
4 Port USB 2.0 over Gigabit LAN or Direct Cat5e / Cat6 Ethernet Extender System - up to 330 ft (100m)

Extend USB 2.0 devices up to 330ft (100m) over a Gigabit Ethernet LAN, or dedicated Cat5e/6 cabling

742,99 € exc VAT
891,59 € inc VAT
1 Port USB 2.0 over Cat5 / Cat6 Ethernet Extender - up to 330ft (100m)
USB2001EXT2
1 Port USB 2.0 over Cat5 / Cat6 Ethernet Extender - up to 330ft (100m)

Extend one USB 2.0 connection up to 330ft away from the computer over Cat5 or Cat6 cable

444,99 € exc VAT
533,99 € inc VAT
1 Port USB over Cat5 / Cat6 Ethernet Extender - up to 131ft (40m)
USB110EXT2
1 Port USB over Cat5 / Cat6 Ethernet Extender - up to 131ft (40m)

Extend a USB 1.1 device up to 40m (131ft) away from a computer, over a Cat5/Cat6 cable

125,99 € exc VAT
151,19 € inc VAT

Accessories

Product Support

Frequently Asked Questions

Troubleshooting

If the USB device does not work after your computer has been in extended hibernation, it is likely that Windows has automatically turned off the USB Root hub to save power. 

The steps below outline how to configure the USB root hub to stay on during hibernation, to prevent this from happening.
 

Windows 10 / 8

  1. On your keyboard, press the Windows key + X and select Control Panel.
  2. Click Hardware and Sound, then click Power Options.
  3. Click Change plan settings for the plan you want to change.
  4. Click Change advanced power settings.
  5. Click the plus sign (+) next to “USB settings” and “USB selective suspend setting” to expand the options and change the setting to Disabled.
  6. Click OK to apply the setting.

Note: You may need to disconnect and re-connect your USB device after applying these settings to re-establish the connection.

Windows 7 / Vista

  1. Click the Start button and select Control Panel.
  2. Click Hardware and Sound, then click Power Options.
  3. Click Change plan settings for the plan you want to change.
  4. Click Change advanced power settings.
  5. Click the plus sign (+) next to “USB settings” and “USB selective suspend setting” to expand the options and change the setting to Disabled.
  6. Click OK to apply the setting.

Note: You may need to disconnect and re-connect your USB device after applying these settings to re-establish the connection.

Windows XP

  1. On your desktop, right-click the My Computer icon and select Properties.
  2. Click the Device Manager tab.
  3. Expand Universal Serial Bus controllers by clicking the arrow to the left of it.
  4. Right-click the first USB Root Hub device and select Properties.
  5. Click the Power Management tab.
  6. Clear the box next to Allow the computer to turn off this device to save power.
  7. Click OK to apply the setting.
  8. Repeat steps 4-7 for any remaining devices in the Universal Serial Bus Controllers section with “Root Hub” in the name.

Note: You may need to disconnect and re-connect your USB device after applying these settings to re-establish the connection.