Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

4 Port USB 2.0 Extender over Cat5 or Cat6 - Up to 330 ft (100m)

Product ID: USB2004EXT2

Extend four USB 2.0 connections up to 330ft away from the computer over Cat5 or Cat6 cable

Features
  • Four USB 2.0 ports at remote end over a single Cat5/Cat6 cable

  • Maximum extension distance of up to 100m / 330 ft over Cat5 cabling

  • Rugged, metal enclosure with surface-mounting bracket kit included

More Features . . .
  • 500mA of power per port

  • High Speed USB 2.0 compliant with data transfer rates up to 480 Mbps

  • 8kV Contact and 16kV Air Electrical Static Discharge (ESD) protection

  • No driver or software required

  • Plug-and-Play and hot-swap compatible

Prices may be lower from Resellers:

INGAT
Available in
532,99 € EUR exc VAT
639,59 € inc VAT

ID: USB2004EXT2

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The USB2004EXT2 4-Port USB Extender lets you extend USB 2.0 devices over Cat 5 or better Ethernet cable at distances of up to 330ft (100m). An included power adapter at remote end provides up to 500 mA of power per port, letting you access and power up to four USB 2.0 devices at remote locations away from the host computer system.

This USB extender provides support for data transfer rates of up to 480 Mbps, is Plug-and-Play and hot-swap compatible, and is also backwards compatible with USB 1.x devices.

This versatile USB extender offers a fast, easy, and flexible solution for business or industrial applications with durable metal housing, and an included surface-mounting bracket kit.

Backed by a Startech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Extend up to four USB 2.0 devices up to 100 m / 330 ft over a single Cat5 cable
  • Connect USB devices at speeds up to 480 Mbps with 500mA of power
  • Backed by a StarTech.com 2-year warranty and free lifetime technical support
Common Customer Questions

View FAQs...

Supports any operating system.
No additional drivers or software required.

Applications
  • Secured environments where the host computer must be in a secure, inaccessible location from the keyboard, mouse, camera or other USB input devices
  • Use existing in-wall Cat5/Cat6 wiring to extend USB connections between rooms
  • Reduce cable clutter and the need for mid-point USB hubs/repeaters by running a single, easy-to-install Cat5/Cat6 cable
  • Industrial control environments where the host computer must be located away from interference or contamination
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Cabling Cat 5 UTP
Ports 4
Performance
Maximum Cable Length 100 m [328 ft]
Maximum Data Transfer Rate 480 Mbps
Connector(s)
Local Unit Connectors 1 - RJ-45 Female
1 - USB B (4 pin) Female
Remote Unit Connectors 1 - RJ-45 Female
4 - USB Type-A (4 pin) USB 2.0 Female
Software
OS Compatibility OS Independent; No additional drivers or software required
Special Notes / Requirements
System and Cable Requirements USB enabled computer system with available USB port
Indicators
LED Indicators 1 - Activity
1 - Host Connection
1 - Link
1 - Power
4 - USB Link
Power
Center Tip Polarity Positive
Input Current 0.58 A
Input Voltage 100 ~ 240 AC
Output Current 1A
Output Voltage 24 DC
Plug Type M
Power Consumption (In Watts) 15
Power Source AC Adapter Included
Environmental
Humidity 10~90% RH
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Color Black
Enclosure Type Aluminum and Plastic
Product Height 26 mm [1 in]
Product Length 100 mm [3.9 in]
Product Weight 600 g [21.2 oz]
Product Width 76 mm [3 in]
Packaging Information
Shipping (Package) Weight 1300 g [45.9 oz]
What's in the Box
Included in Package 1 - USB 2.0 extender local unit
1 - USB 2.0 extender remote unit
1 - USB cable
1 - mounting kit
1 - universal power adapter
5 - power cords (NA, JP, EU, UK, ANZ)
1 - quick-start guide
4 Port USB 2.0 Extender over Cat5 or Cat6 - Up to 330 ft (100m)
USB2004EXT2

4 Port USB 2.0 Extender over Cat5 or Cat6 - Up to 330 ft (100m)

Extend four USB 2.0 connections up to 330ft away from the computer over Cat5 or Cat6 cable

532,99 € exc VAT
639,59 € inc VAT

4 Port USB 2.0 over Gigabit LAN or Direct Cat5e / Cat6 Ethernet Extender System - up to 330 ft (100m)
USB2G4LEXT2

4 Port USB 2.0 over Gigabit LAN or Direct Cat5e / Cat6 Ethernet Extender System - up to 330 ft (100m)

Extend USB 2.0 devices up to 330ft (100m) over a Gigabit Ethernet LAN, or dedicated Cat5e/6 cabling

742,99 € exc VAT
891,59 € inc VAT

2 Port USB 2.0 Extender over Cat5 or Cat6 - Up to 330 ft (100m)
USB2002EXT2

2 Port USB 2.0 Extender over Cat5 or Cat6 - Up to 330 ft (100m)

Extend two USB 2.0 connections with power, by up to 330ft over Cat5 or Cat6 cable

553,99 € exc VAT
664,79 € inc VAT

1 Port USB over Cat5 / Cat6 Ethernet Extender - up to 131ft (40m)
USB110EXT2

1 Port USB over Cat5 / Cat6 Ethernet Extender - up to 131ft (40m)

Extend a USB 1.1 device up to 40m (131ft) away from a computer, over a Cat5/Cat6 cable

125,99 € exc VAT
151,19 € inc VAT

1 Port USB 2.0 over Cat5 / Cat6 Ethernet Extender - up to 330ft (100m)
USB2001EXT2

1 Port USB 2.0 over Cat5 / Cat6 Ethernet Extender - up to 330ft (100m)

Extend one USB 2.0 connection up to 330ft away from the computer over Cat5 or Cat6 cable

444,99 € exc VAT
533,99 € inc VAT

1-Port USB 2.0-Over-Cat5-or-Cat6 Extender Kit - Locally or Remotely Powered - 330 ft. (100 m)
USB2001EXT2P

1-Port USB 2.0-Over-Cat5-or-Cat6 Extender Kit - Locally or Remotely Powered - 330 ft. (100 m)

Connect a USB 2.0 device to your computer up to 100 m (330 ft) away, and power the USB extender from the local or remote side

530,99 € exc VAT
637,19 € inc VAT

1-Port USB 2.0-Over-Cat5-or-Cat6 Extender Kit - 165 ft. (50 m)
USB2001EXTV

1-Port USB 2.0-Over-Cat5-or-Cat6 Extender Kit - 165 ft. (50 m)

Connect a USB 2.0 device to your computer over long distances, using this single-port USB extender

179,99 € exc VAT
215,99 € inc VAT

10/100/1000 Mbps Gigabit 1 Port USB over IP Device Server
USB1000IP

10/100/1000 Mbps Gigabit 1 Port USB over IP Device Server

Connect and share a high-speed USB 2.0 peripheral over a Gigabit network

112,99 € exc VAT
135,59 € inc VAT

USB 2.0 Cables (3)

2 ft USB 2.0 A to B Cable - M/M
USB2HAB6

6 ft USB 2.0 Certified A to B Cable - M/M

Connect USB 2.0 peripherals to your computer

2,99 € exc VAT
3,59 € inc VAT

2 ft USB 2.0 A to B Cable - M/M
USB2HAB10

10 ft USB 2.0 Certified A to B Cable - M/M

Connect USB 2.0 peripherals to your computer

4,99 € exc VAT
5,99 € inc VAT

2 ft USB 2.0 A to B Cable - M/M
USB2HAB15

15 ft USB 2.0 A to B Cable - M/M

Connect USB 2.0 peripherals to your computer

5,99 € exc VAT
7,19 € inc VAT

USB 3.0 Cables (3)

6 ft Black SuperSpeed USB 3.0 Extension Cable A to A - M/F
USB3SEXT6BK

6 ft Black SuperSpeed USB 3.0 Extension Cable A to A - M/F

Extend your USB 3.0 SuperSpeed cable by up to an additional 6 feet

9,99 € exc VAT
11,99 € inc VAT

1m Black SuperSpeed USB 3.0 Extension Cable A to A - M/F
USB3SEXT1MBK

1m Black SuperSpeed USB 3.0 Extension Cable A to A - M/F

Extend your SuperSpeed USB 3.0 cable by up to an additional meter

8,99 € exc VAT
10,79 € inc VAT

2m Black SuperSpeed USB 3.0 Extension Cable A to A - M/F
USB3SEXT2MBK

2m Black SuperSpeed USB 3.0 Extension Cable A to A - M/F

Extend your SuperSpeed USB 3.0 cable by up to an additional 2 meters

9,99 € exc VAT
11,99 € inc VAT

* Product appearance and specifications are subject to change without notice.