StarTech.com

4-Port USB 2.0-Over-Cat5-or-Cat6 Extender - 165ft (50m)

Connect four USB 2.0 devices away from your computer over Cat5 (40m) or Cat6 (50m)

Product ID: USB2004EXTV

  • Place your devices where you need them with this cost-effective USB extender
  • Unique 4-port design with 2 ports on top for easy access
  • OS independent for fast, hassle-free set-up
View More
  • Kit includes a transmitter and a 4-port hub receiver
  • Supports transfer rates of up to 480 Mbps
  • Plug-and-play and hot-swap compatible
217,99 € EUR exc VAT
261,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cabling Cat 5 UTP or better
Ports 4
Performance
Max Distance 50 m / 165 ft
Maximum Data Transfer Rate 480Mbps
Connector(s)
Local Unit Connectors 1 - USB Mini-B (5 pin) Female
1 - RJ-45 Female
Remote Unit Connectors 4 - USB Type-A (4 pin) USB 2.0 Female
1 - RJ-45 Female
Software
OS Compatibility OS Independent; No additional drivers or software required
Special Notes / Requirements
System and Cable Requirements USB-enabled computer system with an available USB port
RJ45 terminated Cat5 or higher Ethernet cabling
Indicators
LED Indicators 1 - Power / Link
Power
Center Tip Polarity Positive
Input Current 0.4 A
Input Voltage 100 - 240 AC
Output Current 2.0 A
Output Voltage 5 DC
Plug Type N
Power Consumption (In Watts) 10
Power Source AC Adapter Included
Environmental
Humidity 0~80% RH
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Color Black
Enclosure Type Steel
Product Height 2.2 cm [0.9 in]
Product Length 80 mm [3.1 in]
Product Width 52 mm [2 in]
Weight of Product 319 g [11.3 oz]
Packaging Information
Package Height 65 mm [2.6 in]
Package Length 15.6 cm [6.1 in]
Package Width 23.6 cm [9.3 in]
Shipping (Package) Weight 744 g [26.3 oz]
What's in the Box
Included in Package 1 - USB 2.0 Local Extender
1 - USB 2.0 Remote Extender
1 - 0.5m (1.5ft) Mini-USB to USB 2.0 A Cable
1 - 1.5m (5ft) RJ45 Ethernet Cable
8 - Rubber Feet
1 - Universal Power Adapter (NA/JP, EU, UK, ANZ)
1 - Instruction Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

4 Port USB 2.0 over Gigabit LAN or Direct Cat5e / Cat6 Ethernet Extender System - up to 330 ft (100m)
USB2G4LEXT2
4 Port USB 2.0 over Gigabit LAN or Direct Cat5e / Cat6 Ethernet Extender System - up to 330 ft (100m)

Extend USB 2.0 devices up to 330ft (100m) over a Gigabit Ethernet LAN, or dedicated Cat5e/6 cabling

742,99 € exc VAT
891,59 € inc VAT
1 Port USB over Cat5 / Cat6 Ethernet Extender - up to 131ft (40m)
USB110EXT2
1 Port USB over Cat5 / Cat6 Ethernet Extender - up to 131ft (40m)

Extend a USB 1.1 device up to 40m (131ft) away from a computer, over a Cat5/Cat6 cable

125,99 € exc VAT
151,19 € inc VAT
1 Port USB 2.0 over Cat5 / Cat6 Ethernet Extender - up to 330ft (100m)
USB2001EXT2
1 Port USB 2.0 over Cat5 / Cat6 Ethernet Extender - up to 330ft (100m)

Extend one USB 2.0 connection up to 330ft away from the computer over Cat5 or Cat6 cable

444,99 € exc VAT
533,99 € inc VAT
4 Port USB 2.0 Extender over Cat5 or Cat6 - Up to 330 ft (100m)
USB2004EXT2
4 Port USB 2.0 Extender over Cat5 or Cat6 - Up to 330 ft (100m)

Extend four USB 2.0 connections up to 330ft away from the computer over Cat5 or Cat6 cable

532,99 € exc VAT
639,59 € inc VAT
2-Port USB 2.0 over Cat5 or Cat6 Extender Kit - Locally or Remotely Powered - 330 ft. (100 m)
USB2002EXT2
2-Port USB 2.0 over Cat5 or Cat6 Extender Kit - Locally or Remotely Powered - 330 ft. (100 m)

Extend two USB 2.0 connections with power, by up to 330ft over Cat5 or Cat6 cable

553,99 € exc VAT
664,79 € inc VAT

Accessories