StarTech.com
Future

3-Port USB-C Hub with LAN Port - 10 Gbps - 2x USB-A & 1x USB-C - Powered

USB Type-C™ Hub | USB 3.1 Gen 2 | 1 Meter Host Cable | Fast-Charge Port | GbE | Mac & Windows®

Product ID: HB31C2A1CGS

  • Adds one USB-C, two USB-A ports (including one fast-charge BC 1.2 port) and a GbE port to your Mac, Windows, Linux or other USB Type C™ laptop’s and USB-C enabled tablets
  • USB 3.1 Gen 2 hub is self-powered with included universal power adapter
  • Mountable with StarTech.com dock mounts for flexible wall and desktop installations
View More
  • USB Type-C hub supports USB 3.1 Gen 2 data transfer rates up to 10Gbps
  • Compact design with an extended host cable of 3.3’ (1 m) to accommodate a variety of setups
  • Plug-and-play installation with no drivers required
100,99 € EUR exc VAT
121,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.1 Gen 2
Chipset ID Realtek - RTL5428
Realtek - RTL8153B
Industry Standards USB 3.2 Gen 2 - Backwards compatible with USB 3.0, 2.0, and 1.1
Interface USB 3.1 Gen 2
Ports 3
USB Pass-Through Yes
USB-C Device Port(s) Yes
USB-C Host Connection Yes
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Maximum Data Transfer Rate 10 Gbps
Port Multiplier Yes
Supported Charging Modes Charging Downstream Port (CDP)
Dedicated Charging Port (DCP)
Supported Charging Outputs BC 1.2 (1.5A)
Apple 1A
Apple 2.4A
Type and Rate USB 3.1 Gen 2 - 10 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 1 - USB 3.1 USB Type C (10 pin, Gen 2, 10 Gbps) Receptacle
1 - USB 3.1 USB Type C (10 pin, Gen 2, 10 Gbps) Receptacle
2 - USB 3.1 USB Type-A (9 pin, Gen 2, 10 Gbps) Receptacle
1 - RJ-45 Receptacle
Software
OS Compatibility Windows® 10 (32/64 bit), 8.1 (32/64bit), 7 (32/64bit)
Windows® Server 2008 R2, 2012(32/64bit)
Mac OS 10.10-10.13
Linux Kernel 4.x LTS version
Ubuntu 14.04.x LTS and 16.04 LTS version
Chrome OS 61.x
Android OS 8.x
Indicators
LED Indicators 1 - Green - Power and Link Indicator
Power
Center Tip Polarity Positive
Input Current 0.8A
Input Voltage 110V-240V AC
Output Current 2A
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 24W
Power Source AC Adapter Included
Environmental
Humidity 0% to 95% (non-condensing) at 25°C
Operating Temperature 0 to 50°C
Storage Temperature -20 to 70°C
Physical Characteristics
Cable Length 1 m [3.3 ft]
Color Black & Space Gray
Form Factor Desktop
Material Aluminum and Plastic
Product Height 25.000
Product Length 10 cm [3.9 in]
Product Width 60.000
Weight of Product 0.000
Packaging Information
Package Height 51.000
Package Length 149.000
Package Width 213.000
Shipping (Package) Weight 0.5 kg [1 lb]
What's in the Box
Included in Package 1 - USB-C Hub
1 - Universal Power Adapter
4 - Power Adapter Clips (NA/JP, UK, EU, ANZ)
1 - USB-C Host Cable (1 m)

Compatibility

View full OS compatibility
Windows® 10 (32/64 bit), 8.1 (32/64bit), 7 (32/64bit)
Windows® Server 2008 R2, 2012(32/64bit)
Mac OS 10.10-10.13
Linux Kernel 4.x LTS version
Ubuntu 14.04.x LTS and 16.04 LTS version
Chrome OS 61.x
Android OS 8.x

Certifications

Related Products

4-Port USB-C Hub - 10 Gbps - 4x USB-A - Powered
Future
HB31C4AS
4-Port USB-C Hub - 10 Gbps - 4x USB-A - Powered

USB Type-C™ Hub | USB 3.1 | 1 m Host Cable | Fast-Charge Port | Mountable | Mac & Windows®

93,99 € exc VAT
112,79 € inc VAT
3-Port USB-C Hub with LAN Port - 10 Gbps - 2x USB-A & 1x USB-C - Powered
Future
HB31C2A1CGS
3-Port USB-C Hub with LAN Port - 10 Gbps - 2x USB-A & 1x USB-C - Powered

USB Type-C™ Hub | USB 3.1 Gen 2 | 1 Meter Host Cable | Fast-Charge Port | GbE | Mac & Windows®

100,99 € exc VAT
121,19 € inc VAT
4-Port USB-C™ Hub 10 Gbps - 3x USB-A & 1x USB-C - Powered
Future
HB31C3A1CS
4-Port USB-C™ Hub 10 Gbps - 3x USB-A & 1x USB-C - Powered

USB Type-C™ Hub | USB 3.1 | 1 m Host Cable | Fast-Charge Port | Mountable | Mac & Windows®

94,99 € exc VAT
113,99 € inc VAT
4-Port USB-C Hub with Power Delivery - 10Gbps - 3x USB-A & 1x USB-C
Future
HB31C3A1CPD3
4-Port USB-C Hub with Power Delivery - 10Gbps - 3x USB-A & 1x USB-C

USB Type-C™ Gen 2 | PD 3.0 | 25 cm Cable | Bus-Powered | Mac & Windows®

74,99 € exc VAT
89,99 € inc VAT
3-Port USB-C Hub with LAN Port - 10Gbps - 2x USB-A & 1x USB-C
HB31C2A1CGB
3-Port USB-C Hub with LAN Port - 10Gbps - 2x USB-A & 1x USB-C

USB Type-C™ Hub | USB 3.1 (10Gbps) | Gigabit Ethernet | Bus-Powered | Mac & Windows®

72,99 € exc VAT
87,59 € inc VAT
4 -Port USB-C™ Hub 10Gbps - 3x USB-A & 1x USB-C
HB31C3A1CB
4 -Port USB-C™ Hub 10Gbps - 3x USB-A & 1x USB-C

USB Type-C™ Hub | USB 3.1 Gen 2 | 25 cm Host Cable | Bus-Powered | Mac & Windows®

65,99 € exc VAT
79,19 € inc VAT
3-Port USB-C Hub with SD Card Reader - 10Gbps - 3x USB-A
HB31C3ASDMB
3-Port USB-C Hub with SD Card Reader - 10Gbps - 3x USB-A

USB Type-C™ Hub | USB 3.1 Gen 2 |SD & microSD |25cm Cable | Bus-Powered | Mac & Windows®

70,99 € exc VAT
85,19 € inc VAT
4 -Port USB-C™ Hub 10Gbps - 2x USB-A & 2x USB-C
Future
HB31C2A2CB
4 -Port USB-C™ Hub 10Gbps - 2x USB-A & 2x USB-C

USB Type-C™ Hub | USB 3.1 Gen 2 | 25 cm Host Cable | Bus-Powered | Mac & Windows®

67,99 € exc VAT
81,59 € inc VAT

Accessories