StarTech.com

3-Port USB 3.0 Hub for Laptops & Windows Based Tablets + Fast-Charge Port & Device Stand - Black

Add USB 3.0 hub ports to your Windows-based tablet, or any laptop, plus add a separate fast-charge port through a single USB 3.0 connection

Product ID: ST4300U3C1B

  • Add three USB 3.0 ports (5Gbps) to your computer using this heavy-duty hub that’s designed for stability and durability
  • Cradle your smartphone or tablet, with a retractable, flip-up stand
  • Charge your mobile device faster using the USB fast-charge or data port (supports USB Battery Charging Specification 1.2) — port mode is toggled by an integrated button
View More
  • Provides 2.1A charging current when in fast-charge mode
  • Includes USB 3.0 A to Micro B host cable for connection to your desktop or laptop
  • Backward compatible with USB 2.0 and 1.x devices
  • Plug-and-Play and Hot-Swap compatible
  • Current overload detection and protection on each USB port
29,99 € EUR exc VAT
35,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID Genesys Logic - GL3520
Fast-Charge Port(s) Yes
Industry Standards USB Battery Charging Specification Rev. 1.2
Interface USB 3.0
USB 2.0
Ports 4
USB-C Device Port(s) No
USB-C Host Connection No
Performance
Maximum Data Transfer Rate USB 3.0 - 5 Gbit/s
MTBF 61,766,523 hours
Type and Rate USB 3.0 - 5 Gbit/s
USB 2.0 - 480 Mbit/s
Connector(s)
Connector Type(s) 3 - USB Type-A (9 pin) USB 3.0 (5 Gbps) Female
1 - USB Type-A (4 pin) USB 2.0 Female
1 - USB 3.0 Micro-B (10 pin, SuperSpeed) Female
Software
OS Compatibility OS Independent; No additional drivers or software required
Special Notes / Requirements
Note The hub will only provide a trickle charge on the Samsung Galaxy Tab®, the Apple® iPad®, and the Apple® iPad mini™ while in fast charge mode
If connected to a USB 2.0 host port, performance may be limited
System and Cable Requirements Available USB 3.0 port
Indicators
LED Indicators 1 - Power
1 - Fast Charging
Power
Center Tip Polarity Positive
Input Current 0.8 A
Input Voltage 100 - 240 AC
Output Current 4 A
Output Voltage 5 DC
Plug Type C
Power Consumption (In Watts) 20
Power Source AC Adapter Included
Environmental
Humidity 10-90% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -10°C to 60°C (14°F to 140°F)
Physical Characteristics
Color Black & Silver
Form Factor Desktop
Material Plastic
Product Height 2.5 cm [1 in]
Product Length 12.6 cm [5 in]
Product Width 97 mm [3.8 in]
Weight of Product 393 g [13.9 oz]
Packaging Information
Package Height 75 mm [3 in]
Package Length 22.5 cm [8.9 in]
Package Width 14.4 cm [5.7 in]
Shipping (Package) Weight 820 g [28.9 oz]
What's in the Box
Included in Package 1 - USB 3.0 Hub with Charge Port
1 - USB 3.0 A - Micro B Cable
1 - Universal Power Adapter (NA/UK/EU)
1 - Instruction Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

3-Port USB 3.0 Hub for Laptops & Windows Based Tablets + Fast-Charge Port & Device Stand
ST4300U3C1
3-Port USB 3.0 Hub for Laptops & Windows Based Tablets + Fast-Charge Port & Device Stand

Add USB 3.0 ports to your Windows based tablet, or any laptop, plus add a separate fast-charge port through a single USB 3.0 connection

29,99 € exc VAT
35,99 € inc VAT
4 Port USB 3.0 Hub plus 3 Dedicated USB Charging Ports (2 x 1A & 1 x 2A) - Wall Mountable Metal Enclosure
ST4300U3C3
4 Port USB 3.0 Hub plus 3 Dedicated USB Charging Ports (2 x 1A & 1 x 2A) - Wall Mountable Metal Enclosure

Add 4 USB 3.0 hub ports, plus 3 dedicated USB charging ports (7 total) through a single USB 3.0 host connection

70,99 € exc VAT
85,19 € inc VAT
6 Port USB 3.0 / USB 2.0 Combo Hub with 2A Charging Port – 2x USB 3.0 & 4x USB 2.0
ST7320USBC
6 Port USB 3.0 / USB 2.0 Combo Hub with 2A Charging Port – 2x USB 3.0 & 4x USB 2.0

Add 2x USB 3.0 and 4x USB 2.0 ports to a computer, externally through a single USB 3.0 connection

53,99 € exc VAT
64,79 € inc VAT
7-Port USB 3.0 Hub - Desktop
ST7300USB3B
7-Port USB 3.0 Hub - Desktop

Add 7 external, USB 3.0 ports to a computer from a single USB connection

67,99 € exc VAT
81,59 € inc VAT
4 Port Portable SuperSpeed USB 3.0 Hub with Built-in Cable
ST4300PBU3
4 Port Portable SuperSpeed USB 3.0 Hub with Built-in Cable

Add four USB 3.0 ports to your laptop or Ultrabook using this slim, portable hub with an extended-length cable

32,99 € exc VAT
39,59 € inc VAT

Accessories