Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com3-Port USB 3.0 Hub for Laptops & Windows Based Tablets + Fast-Charge Port & Device Stand
Add USB 3.0 ports to your Windows based tablet, or any laptop, plus add a separate fast-charge port through a single USB 3.0 connection
Product ID: ST4300U3C1
- Add three USB 3.0 ports (5Gbps) to your computer using this heavy-duty hub that’s designed for stability and durability
- Cradle your smartphone or tablet, with a retractable, flip-up stand
- Charge your mobile device faster using the USB fast-charge or data port (supports USB Battery Charging Specification 1.2) — port mode is toggled by an integrated button
- Provides 2.1A charging current when in fast-charge mode
- Includes USB 3.0 A to Micro B host cable for connection to your desktop or laptop
- Backward compatible with USB 2.0 and 1.x devices
- Plug-and-Play and Hot-Swap compatible
- Current overload detection and protection on each USB port
Not Available
May be in stock with partners
From a Partner
Support
Overview
This USB 3.0 hub with mobile device stand expands your laptop or tablet connectivity. It works with computers, Windows based tablets, and some On-The-Go-enabled Android™ devices (when coupled with a separate OTG adapter). Now, you can connect useful peripherals such as a keyboard or an external hard drive to your tablet.
Plus, you can quick-charge a separate mobile device via the integrated fast-charge port.
Rugged design offers convenience and reliability
Unlike most desktop USB 3.0 hubs, this rugged hub is designed with a solid, high-quality housing. Plus, because it’s weighted, it remains stationary when you connect or disconnect your devices. Now you can avoid the aggravation of your hub sliding across your desk when it’s touched.
Stand makes the hub perfect for mobile devices
This space-saving USB 3.0 hub provides ergonomically-friendly access to your smartphone or tablet via an embedded flip-up stand. The solid-aluminum, retractable stand features a convenient cable-management hole, so you can quickly cradle your host mobile device while neatly organizing your cables.
You can fold the stand down when it isn’t need, and because the hub is weighted, there’s little risk of a larger tablet flipping over when placed in the stand.
Expands your USB connectivity
You can overcome port limitations on Android based tablets and smartphones by coupling this hub with a simple Micro USB to USB OTG Adapter (SKU: UUSBOTG - sold separately). With the adapter, the ST4300U3C1 acts as an OTG hub, letting you connect USB devices to your mobile device.
The hub is also natively supported by many Windows based tablets with a USB-A port.
Alternatively, this small form-factor hub can be used as a traditional USB 3.0 hub, letting you expand your connectivity while remaining backward compatible with USB 2.0 and 1.x devices.
Hub Uses and Applications
Compatible Windows based tablets with a USB-A port |
Compatible Android based tablets with additional OTG adapter |
Separate USB Fast-Charge port |
---|---|---|
Hub cannot simultaneously connect to a host device & fast-charge the same device |
||
Microsoft Surface Pro 3 |
Samsung Galaxy Note 10.1 |
Fast-charge most smartphones & tablets, such as:
|
Microsoft Surface Pro 2 |
Samsung Galaxy Note 4 |
|
Microsoft Surface RT |
Samsung Galaxy S5 |
|
Acer Iconia W700P-6821 |
Samsung Galaxy S4 |
|
Windows & Mac-based PCs |
Samsung Galaxy S3 |
Quickly charges your smartphone or tablet
Your mobile device can charge faster via the 2.1A combination fast-charge or data port. You can connect your mobile device as a host or you can fast-charge your device, by simply connecting it to the appropriate fast-charge or host port.
For devices that aren’t USB charged (for example, the Microsoft Surface Pro 4), you can cradle and connect it as a host, while continuing to charge it using its own charging mechanism.
Application Diagram:
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
Applications
Use with Windows-based tablets, or some OTG-enabled Android devices (with purchase of separate OTG adapter)
Quickly cradle, connect, and fast-charge your mobile device in the home or the office
Use as a smartphone or tablet stand, or as a space-saving charging station for mobile devices
Deploy in hot desk environments to provide USB hub access for multiple devices, plus a Dedicated Charge Port (DCP) when in fast-charge mode
Expand your computer system USB 3.0 capabilities with additional ports
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Austria | V933205 | |
UPC Code | 065030856768 |
Warranty Information | ||
---|---|---|
Warranty | 2 Years | |
Hardware | ||
Bus Type | USB 3.0 | |
Chipset ID | Genesys Logic - GL3520 | |
Fast-Charge Port(s) | Yes | |
Industry Standards | USB Battery Charging Specification Rev. 1.2 | |
Interface | USB 3.0 | |
USB 2.0 | ||
Ports | 4 | |
USB-C Device Port(s) | No | |
USB-C Host Connection | No | |
Performance | ||
Maximum Data Transfer Rate | USB 3.0 - 5 Gbit/s | |
Type and Rate | USB 3.0 - 5 Gbit/s | |
USB 2.0 - 480 Mbit/s | ||
Connector(s) | ||
Connector Type(s) | 3 - USB Type-A (9 pin) USB 3.0 Female | |
1 - USB Type-A (4 pin) USB 2.0 Female | ||
1 - USB 3.0 Micro-B (10 pin, SuperSpeed) Female | ||
Software | ||
OS Compatibility | OS Independent; No additional drivers or software required | |
Special Notes / Requirements | ||
Note | The hub will only provide a trickle charge on the Samsung Galaxy Tab®, the Apple® iPad®, and the Apple® iPad mini™ while in fast charge mode | |
If connected to a USB 2.0 host port, performance may be limited | ||
System and Cable Requirements | Available USB 3.0 port | |
Indicators | ||
LED Indicators | 1 - Power | |
1 - Fast Charging | ||
Power | ||
Center Tip Polarity | Positive | |
Input Current | 0.8 A | |
Input Voltage | 100 ~ 240 AC | |
Output Current | 4 A | |
Output Voltage | 5 DC | |
Plug Type | C | |
Power Consumption (In Watts) | 20 | |
Power Source | AC Adapter Included | |
Environmental | ||
Humidity | 10-90% RH | |
Operating Temperature | 0°C to 40°C (32°F to 104°F) | |
Storage Temperature | -10°C to 60°C (14°F to 140°F) | |
Physical Characteristics | ||
Color | White & Silver | |
Enclosure Type | Plastic | |
Form Factor | Desktop | |
Product Height | 25 mm [1 in] | |
Product Length | 126 mm [5 in] | |
Product Weight | 393 g [13.9 oz] | |
Product Width | 97 mm [3.8 in] | |
Packaging Information | ||
Shipping (Package) Weight | 820 g [28.9 oz] | |
What's in the Box | ||
Included in Package | 1 - USB 3.0 Hub with Charge Port | |
1 - USB 3.0 A - Micro B Cable | ||
1 - Universal Power Adapter (NA/UK/EU) | ||
1 - Instruction Manual |
Related Products
3-Port USB 3.0 Hub for Laptops & Windows Based Tablets + Fast-Charge Port & Device Stand - Black
Add USB 3.0 hub ports to your Windows-based tablet, or any laptop, plus add a separate fast-charge port through a single USB 3.0 connection
4 Port USB 3.0 Hub plus 3 Dedicated USB Charging Ports (2 x 1A & 1 x 2A) - Wall Mountable Metal Enclosure
Add 4 USB 3.0 hub ports, plus 3 dedicated USB charging ports (7 total) through a single USB 3.0 host connection
6 Port USB 3.0 / USB 2.0 Combo Hub with 2A Charging Port – 2x USB 3.0 & 4x USB 2.0
Add 2x USB 3.0 and 4x USB 2.0 ports to a computer, externally through a single USB 3.0 connection
7-Port Charging Station for USB Devices
Set up an external 7 port USB charging station for your tablets, smartphones and other mobile devices
7-Port USB 3.0 Hub - Desktop
Add 7 external, USB 3.0 ports to a computer from a single USB connection
4 Port Portable SuperSpeed USB 3.0 Hub with Built-in Cable
Add four USB 3.0 ports to your laptop or Ultrabook using this slim, portable hub with an extended-length cable
Accessories
Slim Micro USB 3.0 Cable - M/M - 2m (6ft)
Position your USB 3.0 Micro devices near your desktop or laptop computer easily, with a thin, more flexible cable
5in Micro USB to USB OTG Host Adapter M/F
Connect your USB On-the-Go capable tablet computer or Smartphone to USB 2.0 devices (thumb drives, USB mouse or keyboard, etc.)
2 Port PCI Express (PCIe) SuperSpeed USB 3.0 Card Adapter with UASP - LP4 Power
Add 2 SuperSpeed USB 3.0 ports to your PCI Express-enabled PC
2 Port PCI Express (PCIe) SuperSpeed USB 3.0 Card Adapter with UASP - SATA Power
Add 2 SuperSpeed USB 3.0 ports with SATA power to your PCI Express-enabled PC
1 Port Flush Mount ExpressCard SuperSpeed USB 3.0 Card Adapter with UASP Support
Add a USB 3.0 port connection that inserts flush into a laptop ExpressCard slot
2 Port ExpressCard SuperSpeed USB 3.0 Card Adapter with UASP Support
Add 2 USB 3.0 Ports to a Laptop through an ExpressCard Slot
Product Support
Drivers & Downloads
Manual(s):
-
ST4300U3C1x.pdf
English
Compliance Letter(s):
Data Sheet(s)
- ST4300U3C1_Datasheet.pdf
English
Frequently Asked Questions
Before You Buy
It is possible to use some USB hubs without a power supply, however, doing so may prevent the USB hub or certain high-power USB peripherals from operating. It is always recommended to use an included power supply with a USB hub when possible.
When a power adapter is not used on a hub that comes with a power adapter, power is drawn from the USB port on the computer and then divided between the ports on the hub. This reduces the power delivery to individual ports and high-powered USB peripherals, such as external hard drives, may not start.
On USB hubs that can use a power adapter, more power can be supplied to USB ports than what is possible with a single USB port.
If your USB peripherals require power adapters, they probably do not require power from the USB port and can be used on a USB hub without a power adapter. With USB peripherals that use power adapters, the USB ports on the hub are only used for data transfer and do not draw power from the hub.
USB peripherals that require low power (for example, keyboards and mice) can be used on hubs without a power adapter, in conjunction with other low-power USB peripherals. In this case, power is drawn from the computer's USB port, as described above.
Copy Link
Was this information helpful? Yes No
Troubleshooting
When you troubleshoot issues with a USB hub, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:
-
USB A-to-B cable
-
Computer USB port
-
USB peripheral(s)
To test your setup components, try the following:
-
Use the USB cable and USB peripheral(s) in another setup to see if the problem is with the components or the setup.
-
Use a different USB cable, USB port, and USB peripheral in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.
When you test your cables, it is recommended that you do the following:
-
Test each cable individually.
-
Use short cables when you are testing.
When you test the hub, make sure that you do the following:
-
If a power adapter is included, provide power to the USB hub.
-
Attach a USB peripheral. The USB hub will not appear in any hardware listings on your system, but USB devices do appear when they are connected.
-
Install the drivers for the USB peripheral.
-
Install the latest drivers for the USB controller and motherboard chipset.
Note: No drivers or software are required for the USB hub to work with your operating system. The USB hub works independently of software and works with any operating system.
When testing your USB peripherals, make sure that you do the following:
-
If required, attach external power.
-
Confirm that the peripheral works on a standard USB port.
If the USB peripheral(s) can be detected on a standard USB port and not on the hub, do the following:
-
Use a new USB A-to-B cable.
-
Test your setup using basic USB peripherals, such as a keyboard or mouse.
-
Test using another USB port.
Copy Link
Was this information helpful? Yes No
If the USB device does not work after your computer has been in extended hibernation, it is likely that Windows has automatically turned off the USB Root hub to save power.
The steps below outline how to configure the USB root hub to stay on during hibernation, to prevent this from happening.
Windows 10 / 8
- On your keyboard, press the Windows key + X and select Control Panel.
- Click Hardware and Sound, then click Power Options.
- Click Change plan settings for the plan you want to change.
- Click Change advanced power settings.
- Click the plus sign (+) next to “USB settings” and “USB selective suspend setting” to expand the options and change the setting to Disabled.
- Click OK to apply the setting.
Note: You may need to disconnect and re-connect your USB device after applying these settings to re-establish the connection.
Windows 7 / Vista
- Click the Start button and select Control Panel.
- Click Hardware and Sound, then click Power Options.
- Click Change plan settings for the plan you want to change.
- Click Change advanced power settings.
- Click the plus sign (+) next to “USB settings” and “USB selective suspend setting” to expand the options and change the setting to Disabled.
- Click OK to apply the setting.
Note: You may need to disconnect and re-connect your USB device after applying these settings to re-establish the connection.
Windows XP
- On your desktop, right-click the My Computer icon and select Properties.
- Click the Device Manager tab.
- Expand Universal Serial Bus controllers by clicking the arrow to the left of it.
- Right-click the first USB Root Hub device and select Properties.
- Click the Power Management tab.
- Clear the box next to Allow the computer to turn off this device to save power.
- Click OK to apply the setting.
- Repeat steps 4-7 for any remaining devices in the Universal Serial Bus Controllers section with “Root Hub” in the name.
Note: You may need to disconnect and re-connect your USB device after applying these settings to re-establish the connection.
Copy Link
Was this information helpful? Yes No
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+