StarTech.com

3-Port USB-C Hub with Gigabit Ethernet - USB-C to 3x USB-A - USB 3.0 - Includes Power Adapter

Turn a USB Type-C port on your laptop into three USB Type-A ports (5Gbps) and one Gigabit Ethernet port

Product ID: HB30C3A1GE

  • TAA Compliant
  • Expand your laptop’s connectivity through USB-C by adding three USB-A ports (5Gbps) and a GbE RJ45 port
  • Compact, small-footprint design makes it perfect for travel, or for desktop placement
View More
  • Built-in, extended length (30 cm) USB Type-C cable, for flexible desk placement options
  • Included power adapter ensures your connected devices are fully powered and operational
  • Integrated cable features a small and reversible USB-C connector, and it’s Thunderbolt 3 data port compatible
  • Fast, easy installation with native support in most operating systems
  • Supports Wake-On-LAN, Energy-Efficient Ethernet, jumbo frames, full duplex flow control, VLAN tagging, and layer 2 priority encoding
  • Backward compatible, for use with your older USB 3.0 and 2.0 devices
  • Dongle-style combination hub provides three SuperSpeed USB 3.0 (USB 3.1 Gen 1) ports, with throughput support up to 5Gbps
  • Plug-and-play and hot-swap compatible
77,99 € EUR exc VAT
93,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID Genesys Logic - GL3522
ASIX - AX88179
Fast-Charge Port(s) No
Industry Standards IEEE 802.3, IEEE 802.3u, IEEE 802.3ab
IEEE 802.3az Energy-Efficient Ethernet, IEEE 802.3x Flow Control, 802.1q VLAN Tagging, 802.1p Layer 2 Priority Encoding
USB 3.0 - Backward compatible with USB 2.0 and 1.1
Interface USB 3.0
RJ45 (Gigabit Ethernet)
Ports 3
USB-C Device Port(s) No
USB-C Host Connection Yes
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Flow Control Full duplex flow control
Full Duplex Support Yes
Jumbo Frame Support 4K max.
Maximum Data Transfer Rate 5 Gbps (USB 3.0)
2 Gbps (Ethernet; Full-Duplex)
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Connector Type(s) 3 - USB Type-A (9 pin) USB 3.0 Female
1 - RJ-45 Female
1 - USB Type-C (24 pin) USB 3.0 (5Gbps) Male
Software
OS Compatibility Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS® 10.6 to 10.15
Chrome OS™
Linux 2.6.x to 4.11.x LTS versions only
Special Notes / Requirements
Note The hub does not support DisplayPort Alt Mode, or USB Power Delivery
System and Cable Requirements Available USB Type-C port - USB 3.0 (5Gbps)
Indicators
LED Indicators 1 - Link
1 - Activity
Power
Center Tip Polarity Positive
Input Current 0.5 A
Input Voltage 100 - 240 AC
Output Current 2 A
Output Voltage 5 DC
Plug Type H
Power Consumption (In Watts) 10
Power Source AC Adapter Included
Environmental
Humidity 0%~85% RH (Non-condensing)
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Cable Length 300 mm [11.8 in]
Color Black
Form Factor Compact
Material Plastic
Product Height 1.4 cm [0.6 in]
Product Length 87 mm [3.4 in]
Product Width 45 mm [1.8 in]
Weight of Product 50 g [1.8 oz]
Packaging Information
Package Height 53 mm [2.1 in]
Package Length 22 cm [8.7 in]
Package Width 15.2 cm [6 in]
Shipping (Package) Weight 340 g [12 oz]
What's in the Box
Included in Package 1 - 3-port USB 3.0 hub plus GbE
1 - universal power adapter (NA/JP, EU, UK, ANZ)
Auto-Negotiation Yes

Compatibility

View full OS compatibility
Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS® 10.6 to 10.15
Chrome OS™
Linux 2.6.x to 4.11.x LTS versions only

Certifications

Related Products

4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub
HB30C3A1CFB
4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub

Turn a USB Type-C port on your laptop into three USB Type-A ports (5Gbps) and one USB Type-C port

43,99 € exc VAT
52,79 € inc VAT
4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub - Includes Power Adapter
HB30C3A1CFS
4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub - Includes Power Adapter

Turn a USB Type-C port on your laptop into three USB Type-A charge-and-sync ports (5Gbps) and one USB Type-C port

65,99 € exc VAT
79,19 € inc VAT
3-Port Portable USB 3.0 Hub plus Gigabit Ethernet - Aluminum with Built-in Cable
ST3300GU3B
3-Port Portable USB 3.0 Hub plus Gigabit Ethernet - Aluminum with Built-in Cable

Add 3 external USB 3.0 ports with UASP and a Gigabit Ethernet port to your Ultrabook™ or laptop through a single USB 3.0 port

59,99 € exc VAT
71,99 € inc VAT
3-Port Portable USB 3.0 Hub plus Gigabit Ethernet - Built-In Cable
ST3300G3UA
3-Port Portable USB 3.0 Hub plus Gigabit Ethernet - Built-In Cable

Add three USB 3.0 ports (5Gbps) and a GbE port to your MacBook, using this silver, Apple style hub with an extended-length cable

53,99 € exc VAT
64,79 € inc VAT
USB 3.0 to Gigabit Ethernet NIC Network Adapter with 3 Port Hub - White
ST3300U3S
USB 3.0 to Gigabit Ethernet NIC Network Adapter with 3 Port Hub - White

Add Gigabit Ethernet connectivity and 3 USB 3.0 Hub ports to a computer through a single SuperSpeed USB 3.0 port

69,99 € exc VAT
83,99 € inc VAT
USB-C to Gigabit Network Adapter with Extra USB 3.0 Port - Black
US1GC301AU
USB-C to Gigabit Network Adapter with Extra USB 3.0 Port - Black

Use the USB Type-C port on your laptop to add a Gigabit Ethernet port and a USB 3.1 Gen 1 (type-A) port

58,99 € exc VAT
70,79 € inc VAT
​​USB-C to Gigabit Ethernet Adapter - Black​
US1GC30B
​​USB-C to Gigabit Ethernet Adapter - Black​

USB-C Network Adapter | 10/100/1000Mbps | Thunderbolt™ 3 Compatible | RJ45

38,99 € exc VAT
46,79 € inc VAT
USB-C to Gigabit Network Adapter - White
US1GC30W
USB-C to Gigabit Network Adapter - White

Add a Gigabit Ethernet port to your MacBook, Chromebook or laptop with USB Type-C

38,99 € exc VAT
46,79 € inc VAT
USB-C to Gigabit Network Adapter - Silver
US1GC30A
USB-C to Gigabit Network Adapter - Silver

Use this sleek aluminum converter to add a Gb Ethernet port to your MacBook, Chromebook or laptop with USB Type-C

46,99 € exc VAT
56,39 € inc VAT
3-Port USB-C Hub with Gigabit Ethernet - USB-C to 3x USB-A - USB 3.0 Hub - White
HB30C3A1GEA
3-Port USB-C Hub with Gigabit Ethernet - USB-C to 3x USB-A - USB 3.0 Hub - White

Turn a USB Type-C port on your laptop into three USB Type-A ports (5Gbps) and one GbE port

53,99 € exc VAT
64,79 € inc VAT

Accessories