StarTech.com

3-Port Portable USB 3.0 Hub plus Gigabit Ethernet - Built-In Cable

Add three USB 3.0 ports (5Gbps) and a GbE port to your MacBook, using this silver, Apple style hub with an extended-length cable

Product ID: ST3300G3UA

  • Sleek and stylish, with a silver, sandblasted finish that matches your MacBook
  • Provides three USB 3.0 ports, and one Gigabit Ethernet port in a rugged, aluminum housing
  • Travel friendly, with a portable, lightweight design and a built-in, extended-length cable that offers flexible desk placement options
View More
  • USB powered, so you can carry the hub with you anywhere
  • Multi-platform compatibility with no drivers required, supports Windows, Mac, and Chrome OS
  • Backward compatibility lets you save money and use with existing USB 2.0 and 1.x devices
  • Dongle-style combination hub provides three SuperSpeed USB 3.0 ports, with throughput support up to 5Gbps
  • Supports Wake-On-LAN, Energy-Efficient Ethernet, jumbo frames, full duplex flow control, VLAN tagging, and layer 2 priority encoding
  • Provides overcurrent protection
53,99 € EUR exc VAT
64,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID Genesys Logic - GL3523
Realtek - RTL8153
Fast-Charge Port(s) No
Industry Standards IEEE 802.3, IEEE 802.3u, IEEE 802.3ab
IEEE 802.3az Energy-Efficient Ethernet, IEEE 802.3x Flow Control, 802.1q VLAN Tagging, 802.1p Layer 2 Priority Encoding
USB 3.0 - Backward compatible with USB 2.0 and 1.1
Interface USB 3.0
USB 3.1 Gen 1
RJ45 (Gigabit Ethernet)
Ports 3
USB-C Device Port(s) No
USB-C Host Connection No
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Flow Control Full duplex flow control
Full Duplex Support Yes
Jumbo Frame Support 9K max.
Maximum Data Transfer Rate 5 Gbps (USB 3.0)
2 Gbps (Ethernet; Full-Duplex)
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Connector Type(s) 3 - USB Type-A (9 pin) USB 3.0 Female
1 - RJ-45 Female
1 - USB Type-A (9 pin) USB 3.0 Male
Software
OS Compatibility Windows® 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2016, 2019
Mac OS® 10.7 to 10.15
Chrome OS™
Special Notes / Requirements
Note If connected to a USB 2.0 host port, performance may be limited
System and Cable Requirements Host computer with a USB 3.0 port
Indicators
LED Indicators 1 - Power
1 - Link/Activity (Network)
Power
Power Source USB-Powered
Environmental
Humidity 10%~90% RH (Non-condensing)
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Cable Length 268 mm [10.6 in]
Color Silver & White
Form Factor Compact
Material Aluminum and Plastic
Product Height 1.8 cm [0.7 in]
Product Length 11 cm [4.3 in]
Product Width 34 mm [1.3 in]
Weight of Product 73 g [2.6 oz]
Packaging Information
Package Height 32 mm [1.3 in]
Package Length 17.1 cm [6.7 in]
Package Width 14.3 cm [5.6 in]
Shipping (Package) Weight 148 g [5.2 oz]
What's in the Box
Included in Package 1 - 3-port USB 3.0 hub plus Gigabit Ethernet
Auto-Negotiation Yes

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2016, 2019
Mac OS® 10.7 to 10.15
Chrome OS™

Certifications

Related Products

3-Port Portable USB 3.0 Hub plus Gigabit Ethernet - Aluminum with Built-in Cable
ST3300GU3B
3-Port Portable USB 3.0 Hub plus Gigabit Ethernet - Aluminum with Built-in Cable

Add 3 external USB 3.0 ports with UASP and a Gigabit Ethernet port to your Ultrabook™ or laptop through a single USB 3.0 port

59,99 € exc VAT
71,99 € inc VAT
USB 3.0 to Gigabit Ethernet NIC Network Adapter with 3 Port Hub - White
ST3300U3S
USB 3.0 to Gigabit Ethernet NIC Network Adapter with 3 Port Hub - White

Add Gigabit Ethernet connectivity and 3 USB 3.0 Hub ports to a computer through a single SuperSpeed USB 3.0 port

69,99 € exc VAT
83,99 € inc VAT
4-Port Portable USB 3.0 Hub with Built-in Cable
ST43004UA
4-Port Portable USB 3.0 Hub with Built-in Cable

Add four USB 3.0 (5Gbps) ports to your MacBook, using this silver, Apple style hub with an extended-length cable

33,99 € exc VAT
40,79 € inc VAT
7-Port Compact USB 3.0 Hub with Built-in Cable
ST73007UA
7-Port Compact USB 3.0 Hub with Built-in Cable

Add seven USB 3.0 (5Gbps) ports to your MacBook, using this silver, Apple style hub with an extended-length cable

63,99 € exc VAT
76,79 € inc VAT
USB 3.0 to Gigabit Network Adapter with Built-In 2-Port USB Hub
USB31000S2H
USB 3.0 to Gigabit Network Adapter with Built-In 2-Port USB Hub

Add Gigabit Ethernet connectivity and two USB 3.0 ports to your laptop or tablet through a single USB port

52,99 € exc VAT
63,59 € inc VAT
USB 3.0 to Gigabit Network Adapter - Silver
USB31000SA
USB 3.0 to Gigabit Network Adapter - Silver

Add a Gigabit Ethernet port to your MacBook, Chromebook or tablet

38,99 € exc VAT
46,79 € inc VAT
USB-C to Gigabit Network Adapter - Silver
US1GC30A
USB-C to Gigabit Network Adapter - Silver

Use this sleek aluminum converter to add a Gb Ethernet port to your MacBook, Chromebook or laptop with USB Type-C

46,99 € exc VAT
56,39 € inc VAT

Accessories