StarTech.com

3-Port USB-C Hub with Gigabit Ethernet - USB-C to 3x USB-A - USB 3.0 Hub - White

Turn a USB Type-C port on your laptop into three USB Type-A ports (5Gbps) and one GbE port

Product ID: HB30C3A1GEA

  • Expand your laptop or MacBook connectivity through USB-C by adding three USB-A ports (5Gbps) and a GbE RJ45 port
  • Compact, lightweight housing with a small-footprint design for travel or desktop placement
  • USB bus-powered and features a built-in USB Type-C cable, so you can carry the hub with you anywhere
View More
  • Integrated cable features a small and reversible USB-C connector, and it’s Thunderbolt 3 data port compatible
  • Multi-platform compatible, with native support in most operating systems including Windows® 10, macOS Sierra (10.12), and Chrome OS™
  • Backward compatibility lets you save money by connecting your existing USB 2.0 and 1.x devices
  • Offers plug-and-play installation, and supports hot-swapping or hot-plugging
  • Supports Wake-On-LAN, Energy-Efficient Ethernet, jumbo frames, full-duplex flow control, VLAN tagging, and layer 2 priority encoding
53,99 € EUR exc VAT
64,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID VIA/VLI - VL812
Realtek - RTL8153
Fast-Charge Port(s) No
Industry Standards IEEE 802.3, IEEE 802.3u, IEEE 802.3ab
IEEE 802.3az Energy-Efficient Ethernet, IEEE 802.3x Flow Control, 802.1q VLAN Tagging, 802.1p Layer 2 Priority Encoding
USB 3.0 - Backward compatible with USB 2.0 and 1.1
Interface USB 3.0
RJ45 (Gigabit Ethernet)
Ports 3
USB-C Device Port(s) No
USB-C Host Connection Yes
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Flow Control Full duplex flow control
Full Duplex Support Yes
Jumbo Frame Support 9K max.
Maximum Data Transfer Rate 5 Gbps (USB 3.0)
2 Gbps (Ethernet; Full-Duplex)
Type and Rate USB 3.0 - 5 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 3 - USB Type-A (9 pin) USB 3.0 Female
1 - RJ-45 Female
1 - USB Type-C (24 pin) USB 3.0 (5Gbps) Male
Software
OS Compatibility Windows® 7, 8, 8.1, 10
Mac OS X® 10.11 to 10.15 VLAN tagging is currently not supported in Mac OS
Linux Kernel 4.11.x LTS Versions only
Special Notes / Requirements
Note The hub does not support DisplayPort alt mode, or USB Power Delivery
System and Cable Requirements Available USB Type-C port - USB 3.0 (5Gbps)
Power
Power Source USB-Powered
Environmental
Humidity 5~90% RH (Non-condensing)
Operating Temperature 0°C to 45°C (32°F to 113°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Cable Length 140 mm [5.5 in]
Color White
Material Plastic
Product Height 1.5 cm [0.6 in]
Product Length 78 mm [3.1 in]
Product Width 41 mm [1.6 in]
Weight of Product 36 g [1.3 oz]
Packaging Information
Package Height 32 mm [1.3 in]
Package Length 17.2 cm [6.8 in]
Package Width 14.5 cm [5.7 in]
Shipping (Package) Weight 102 g [3.6 oz]
What's in the Box
Included in Package 1 - USB 3.0 hub
Auto-Negotiation Yes

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
Mac OS X® 10.11 to 10.15 VLAN tagging is currently not supported in Mac OS
Linux Kernel 4.11.x LTS Versions only

Certifications

Related Products

3-Port USB-C Hub with Gigabit Ethernet - USB-C to 3x USB-A - USB 3.0 - Includes Power Adapter
HB30C3A1GE
3-Port USB-C Hub with Gigabit Ethernet - USB-C to 3x USB-A - USB 3.0 - Includes Power Adapter

Turn a USB Type-C port on your laptop into three USB Type-A ports (5Gbps) and one Gigabit Ethernet port

77,99 € exc VAT
93,59 € inc VAT
3-Port Portable USB 3.0 Hub plus Gigabit Ethernet - Built-In Cable
ST3300G3UA
3-Port Portable USB 3.0 Hub plus Gigabit Ethernet - Built-In Cable

Add three USB 3.0 ports (5Gbps) and a GbE port to your MacBook, using this silver, Apple style hub with an extended-length cable

53,99 € exc VAT
64,79 € inc VAT
3-Port Portable USB 3.0 Hub plus Gigabit Ethernet - Aluminum with Built-in Cable
ST3300GU3B
3-Port Portable USB 3.0 Hub plus Gigabit Ethernet - Aluminum with Built-in Cable

Add 3 external USB 3.0 ports with UASP and a Gigabit Ethernet port to your Ultrabook™ or laptop through a single USB 3.0 port

59,99 € exc VAT
71,99 € inc VAT
4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub
HB30C3A1CFB
4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub

Turn a USB Type-C port on your laptop into three USB Type-A ports (5Gbps) and one USB Type-C port

43,99 € exc VAT
52,79 € inc VAT
4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub - Includes Power Adapter
HB30C3A1CFS
4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub - Includes Power Adapter

Turn a USB Type-C port on your laptop into three USB Type-A charge-and-sync ports (5Gbps) and one USB Type-C port

65,99 € exc VAT
79,19 € inc VAT
USB-C to Gigabit Network Adapter with Extra USB 3.0 Port - Black
US1GC301AU
USB-C to Gigabit Network Adapter with Extra USB 3.0 Port - Black

Use the USB Type-C port on your laptop to add a Gigabit Ethernet port and a USB 3.1 Gen 1 (type-A) port

58,99 € exc VAT
70,79 € inc VAT
​​USB-C to Gigabit Ethernet Adapter - Black​
US1GC30B
​​USB-C to Gigabit Ethernet Adapter - Black​

USB-C Network Adapter | 10/100/1000Mbps | Thunderbolt™ 3 Compatible | RJ45

38,99 € exc VAT
46,79 € inc VAT
USB 3.0 to Gigabit Ethernet NIC Network Adapter with 3 Port Hub - White
ST3300U3S
USB 3.0 to Gigabit Ethernet NIC Network Adapter with 3 Port Hub - White

Add Gigabit Ethernet connectivity and 3 USB 3.0 Hub ports to a computer through a single SuperSpeed USB 3.0 port

69,99 € exc VAT
83,99 € inc VAT
USB-C to Gigabit Network Adapter - White
US1GC30W
USB-C to Gigabit Network Adapter - White

Add a Gigabit Ethernet port to your MacBook, Chromebook or laptop with USB Type-C

38,99 € exc VAT
46,79 € inc VAT
USB-C to Gigabit Network Adapter - Silver
US1GC30A
USB-C to Gigabit Network Adapter - Silver

Use this sleek aluminum converter to add a Gb Ethernet port to your MacBook, Chromebook or laptop with USB Type-C

46,99 € exc VAT
56,39 € inc VAT

Accessories