StarTech.com

4 Port Black SuperSpeed USB 3.0 Hub

Add four external SuperSpeed USB 3.0 ports from a single USB connection

Product ID: ST4300USB3EU

  • Four USB type 'A' ports that can each be accessed simultaneously
  • SuperSpeed USB 3.0 compliant, with data transfer rates up to 5 Gbps
  • Backward compatible with USB 2.0 and USB 1.0/1.1 devices
View More
  • Supports USB 3.0/2.0/1.x devices simultaneously at full bandwidth
  • Provides up to 900mA on any port up to a maximum of 2000mA total
  • Compact, desktop-style form factor
  • Plug-and-Play and hot-swap compatible
49,99 € EUR exc VAT
59,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Chipset ID VIA/VLI - VL811+
Fast-Charge Port(s) No
Interface USB 3.0
Ports 4
USB-C Device Port(s) No
USB-C Host Connection No
Performance
Maximum Data Transfer Rate 5 Gbps
Connector(s)
External Ports 1 - USB Type-B (9 pin) USB 3.0 Female
4 - USB Type-A (9 pin) USB 3.0 Female
Software
OS Compatibility OS Independent; No additional drivers or software required
Special Notes / Requirements
System and Cable Requirements USB 3.0 or 2.0 or 1.x compliant host controller with available port.
Indicators
LED Indicators 1 - Power (Blue)
Power
Center Tip Polarity Positive
Input Voltage 100 - 240 AC
Output Current 2A
Output Voltage 5 DC
Plug Type M
Power Consumption (In Watts) 10
Power Source AC Adapter Included
Total USB Power Output 10W
Environmental
Humidity 5~85% RH
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Form Factor Desktop
Material Plastic
Product Height 2.3 cm [0.9 in]
Product Length 95 mm [3.7 in]
Product Width 68 mm [2.7 in]
Weight of Product 55 g [1.9 oz]
Packaging Information
Package Height 80 mm [3.1 in]
Package Length 21 cm [8.3 in]
Package Width 15 cm [5.9 in]
Shipping (Package) Weight 0.4 kg [1 lb]
What's in the Box
Included in Package 1 - USB 3.0 Hub
1 - USB 3.0 cable
1 - Power Adapter
1 - Instruction Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

4-Port Industrial USB 2.0 Hub with ESD Protection
ST4200USBM
4-Port Industrial USB 2.0 Hub with ESD Protection

Industrial-grade | 8kV Air | 4kV Contact | Metal | Mountable | DIN Rail | 480 Mbps

88,99 € exc VAT
106,79 € inc VAT
7-Port Industrial USB 2.0 Hub with ESD & 350W Surge Protection
ST7200USBM
7-Port Industrial USB 2.0 Hub with ESD & 350W Surge Protection

Industrial Grade | 15kV Air | 8kV Contact | Metal | Mountable | DIN Rail | 480 Mbps

107,99 € exc VAT
129,59 € inc VAT

Accessories