Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

4-Port USB Hub - USB 3.0 - USB-A to 3x USB-A and 1x USB-C - Includes Power Adapter

Product ID: HB30A3A1CSFS

Add four USB 3.0 (5Gbps) ports to your laptop, including three USB Type-A charge-and-sync ports, and one USB Type-C port

Features
  • Connect USB-C peripheral devices through your laptop’s traditional USB-A port

  • Add both USB-C and USB-A ports to your USB-A port equipped laptop, MacBook, Chromebook™, or desktop computer

  • Simultaneously fast-charge up to three mobile devices, all three USB-A ports support USB Battery Charging Specification 1.2

More Features . . .
  • USB powered and includes optional power adapter (for self powering)

  • Compact design for easy portability

  • Fast, easy installation with broad OS support and no additional drivers required

  • Compliant with USB 3.0 and data rates up to 5Gbps, also backward compatible with older USB 2.0 and 1.1 devices

Available in
63,99 € EUR exc VAT
76,79 € inc VAT

ID: HB30A3A1CSFS

For more products like this please visit our European online store today!

Here’s an easy way to connect a wider range of peripherals to your laptop. This 4-port USB 3.0 hub turns your laptop’s USB-A port into three USB-A charge-and-sync ports (5Gbps), and one USB-C™ port.

Now, you can use your laptop’s traditional USB Type-A port to expand your connectivity, fast-charge your smartphone or tablet, and connect your newer USB Type-C™ device to your laptop.

Expand your USB connectivity

This USB 3.0 hub lets you expand your USB connection options using the USB-A port on your computer. (USB 3.0 is also known as USB 3.1 Gen 1.) It offers three USB-A ports and one USB-C port, so you can still connect traditional USB devices now, and be ready to connect USB Type-C devices in the future.

It’s the ideal way to connect your new USB-C equipped device to your laptop’s traditional USB-A port.

Charge and sync your mobile devices

With three fast-charge ports, this hub helps ensure that your tablets and smartphones are charged and ready to use when you need them. Each USB-A port supports USB Battery Charging Specification 1.2, so you can charge and sync up to three devices simultaneously. (The charge provided depends on the number of devices connected and the amount of power each device draws. The hub’s USB-C port does not support charging.)

Designed for versatility

This self-powered USB hub comes with an external power adapter to support power-hungry USB devices, such as larger external drives and enclosures, which require more power than USB power can provide on its own. You can install the versatile USB 3.0 hub virtually anywhere, because it takes up minimal space on a desk, and fits perfectly in hot-desk or BYOD environments.

With its compact and lightweight design, the 4-port USB hub is also ideal for mobile use. You can simply tuck the hub and power adapter into your laptop bag to expand your connectivity when you’re traveling.

Save time and money

This hub can help if you need a way to connect your newer USB-C peripherals to your existing laptop. Now you can access your USB-C device while avoiding the cost of purchasing a newer laptop that features a USB Type-C port.

The self-powered USB 3.0 hub installs quickly with no additional drivers or software required, and it’s compatible with virtually all operating systems.

The HB30A3A1CSFS is backed by a 2-year StarTech.com warranty and free lifetime technical support.

Common Customer Questions

View FAQs...

Supports any operating system.
No additional drivers or software required.

Applications
  • Connect and use USB devices that require additional power, using the included power adapter
  • Carry the hub with you while you're traveling, and connect virtually any USB peripheral wherever you go
  • Perfect for home, office, and hot-desk environments
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID Genesys Logic - GL3522
Fast-Charge Port(s) Yes
Industry Standards USB Battery Charging Specification Rev. 1.2
USB 3.0 - Backward compatible with USB 2.0 and 1.1
Interface USB 3.0
Ports 4
USB-C Device Port(s) Yes
USB-C Host Connection No
Performance
Maximum Data Transfer Rate 5 Gbps
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Connector Type(s) 3 - USB 3.0 A (Fast-Charge, 9 pin, SuperSpeed) Female
1 - USB Type-C (24 pin) USB 3.0 Female
1 - USB Type-A (9 pin) USB 3.0 Male
Software
OS Compatibility OS Independent; No additional drivers or software required
Special Notes / Requirements
Note All ports support USB based video adapters including the USB-C port. This hub does not support DP Alt Mode (DisplayPort™ Alt Mode) - non-USB based native video support over the USB Type-C port.
The hub does not support DP Alt Mode or USB Power Delivery.
When USB-charged devices are connected to the hub, the provided charge output depends on the number of devices connected, and the amount of power each device draws. The hub’s USB-C port does not support charging.
System and Cable Requirements Available USB Type-A port - USB 3.0 (5Gbps)
Power
Center Tip Polarity Positive
Input Current 1 A
Input Voltage 100 ~ 240 AC
Output Current 4 A
Output Voltage 5 DC
Plug Type B
Power Consumption (In Watts) 20
Power Source AC Adapter Included
Environmental
Humidity 0~90% RH (Non-condensing)
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Cable Length 146 mm [5.7 in]
Color Black
Enclosure Type Plastic
Form Factor Compact
Product Height 13 mm [0.5 in]
Product Length 38 mm [1.5 in]
Product Weight 39 g [1.4 oz]
Product Width 74 mm [2.9 in]
Packaging Information
Shipping (Package) Weight 376 g [13.3 oz]
What's in the Box
Included in Package 1 - 4-port USB 3.0 hub
1 - universal power adapter (NA/JP, UK, EU, AU)
4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub
HB30C3A1CFB

4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub

Turn a USB Type-C port on your laptop into three USB Type-A ports (5Gbps) and one USB Type-C port

43,99 € exc VAT
52,79 € inc VAT

4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub - Includes Power Adapter
HB30C3A1CFS

4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub - Includes Power Adapter

Turn a USB Type-C port on your laptop into three USB Type-A charge-and-sync ports (5Gbps) and one USB Type-C port

65,99 € exc VAT
79,19 € inc VAT

4-Port USB Hub - USB 3.0 - USB-A to 3x USB-A and 1x USB-C
HB30A3A1CFB

4-Port USB Hub - USB 3.0 - USB-A to 3x USB-A and 1x USB-C

Add four USB 3.0 (5Gbps) ports to your laptop, including three USB Type-A ports, and one USB Type-C port

46,99 € exc VAT
56,39 € inc VAT

4-Port Portable USB 3.0 Hub with Built-in Cable
ST43004UA

4-Port Portable USB 3.0 Hub with Built-in Cable

Add four USB 3.0 (5Gbps) ports to your MacBook, using this silver, Apple style hub with an extended-length cable

33,99 € exc VAT
40,79 € inc VAT

4 Port Portable SuperSpeed USB 3.0 Hub with Built-in Cable
ST4300PBU3

4 Port Portable SuperSpeed USB 3.0 Hub with Built-in Cable

Add four USB 3.0 ports to your laptop or Ultrabook using this slim, portable hub with an extended-length cable

32,99 € exc VAT
39,59 € inc VAT

Portable 4 Port SuperSpeed Mini USB 3.0 Hub - Black
ST4300MINU3B

Portable 4 Port SuperSpeed Mini USB 3.0 Hub - Black

Add four external USB 3.0 ports to your notebook or Ultrabook™ with a slim, portable hub

28,99 € exc VAT
34,79 € inc VAT

External Drive Enclosures (2)

Dual-Bay 2.5in Hard Drive Enclosure - USB 3.0 to SATA III 6Gbps with RAID
S252BU33R

Dual-Bay 2.5in Hard Drive Enclosure - USB 3.0 to SATA III 6Gbps with RAID

One high performance storage solution to support two SSD or HDD drives

99,99 € exc VAT
119,99 € inc VAT

USB 3.0 Universal 2.5in SATA III or IDE Hard Drive Enclosure with UASP - Portable External SSD / HDD
UNI251BMU33

USB 3.0 Universal 2.5in SATA III or IDE Hard Drive Enclosure with UASP - Portable External SSD / HDD

Turn a 2.5” SATA III or IDE HDD / SSD into an external hard drive that connects to your computer through USB 3.0 with UASP

37,99 € exc VAT
45,59 € inc VAT

USB-C Cables (4)

USB-C to USB-A Adapter Cable - M/F - 6in - USB 3.0 - USB-IF Certified
USB31CAADP

USB-C to USB-A Adapter Cable - M/F - 6in - USB 3.0 - USB-IF Certified

Connect your USB Type-C laptop to a USB legacy peripheral device, with this durable adapter

18,99 € exc VAT
22,79 € inc VAT

USB-C to USB-B Cable - M/M - 1m (3ft) - USB 2.0
USB2CB1M

USB-C to USB-B Cable - M/M - 1m (3ft) - USB 2.0

Connect USB 2.0 USB-B devices to your USB-C host

19,99 € exc VAT
23,99 € inc VAT

USB-C to USB-A Cable - M/M - 1m (3ft) - USB 2.0
USB2AC1M

USB-C to USB-A Cable - M/M - 1m (3ft) - USB 2.0

Connect your USB Type-C devices to your laptop or desktop computer

11,99 € exc VAT
14,39 € inc VAT

USB-C to Micro-B Cable - M/M - 1m (3ft) - USB 2.0
USB2CUB1M

USB-C to Micro-B Cable - M/M - 1m (3ft) - USB 2.0

Charge and sync your USB 2.0 Micro-B devices from a USB-C host

19,99 € exc VAT
23,99 € inc VAT

* Product appearance and specifications are subject to change without notice.