StarTech.com

4-Port USB Hub - Metal - USB-A to 3x USB-A and 1x USB-C - USB 3.0

Add three USB Type-A ports and one USB Type-C port to your computer, using this mountable USB 3.0 (5Gbps) hub

Product ID: HB30A3A1CST

  • Flexible mounting options, with the included desktop or wall-mount bracket
  • Connect a USB-C peripheral device through a traditional USB-A port
  • Add both USB-C and USB-A ports to your USB-A port equipped laptop, MacBook, Chromebook™, or desktop computer
View More
  • Supports USB Battery Charging Specification 1.2 and delivers up to 2.4 amps through the USB-A charge port
  • USB-A ports are backward compatible with older USB 2.0 and 1.1 devices
  • Industrial, metal enclosure
  • Integrated physical On/Off power button
  • Plug-and-play, and supports hot-swapping or hot-plugging
  • All ports are compliant with USB 3.0 and data rates up to 5Gbps
81,99 € EUR exc VAT
98,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID Realtek - RTS5411
Fast-Charge Port(s) Yes
Industry Standards USB Battery Charging Specification Rev. 1.2
USB-A charging port delivers up to 2.4 amps of power
USB 3.0 - Backward compatible with USB 2.0 and 1.1
Interface USB 3.0
Ports 4
USB-C Device Port(s) Yes
USB-C Host Connection No
Performance
Maximum Data Transfer Rate 5 Gbps
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Connector A 1 - USB Type-B (9 pin) USB 3.0 Female
Connector B 2 - USB Type-A (9 pin) USB 3.0 Female
1 - USB Type-C (24 pin) USB 3.0 (5Gbps) Female
1 - USB 3.0 A (Fast-Charge, 9 pin) Female
Software
OS Compatibility OS Independent; No additional drivers or software required
Special Notes / Requirements
Note The USB Type-C port is data only.
USB 3.0 is also known as USB 3.1 Gen 1; this connectivity standard offers speeds up to 5Gbps.
The hub does not support DP Alt Mode or USB Power Delivery.
System and Cable Requirements Available USB Type-A ports - USB 3.0 (5Gbps)
Indicators
LED Indicators 1 - Power
4 - Hub Port Connection
Power
Center Tip Polarity Positive
Input Current 0.6 A
Input Voltage 100 - 240 AC
Output Current 2A
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 24
Power Source AC Adapter Included
Environmental
Humidity 20~80% RH (Non-condensing)
Operating Temperature 5°C to 35°C (41°F to 95°F)
Storage Temperature -20°C to 50°C (-4°F to 122°F)
Physical Characteristics
Cable Length 100 cm [39.4 in]
Color Black
Form Factor Desktop
Material Aluminum
Product Height 2.4 cm [0.9 in]
Product Length 10 cm [3.9 in]
Product Width 60 mm [2.4 in]
Weight of Product 135 g [4.8 oz]
Packaging Information
Package Height 95 mm [3.7 in]
Package Length 14.7 cm [5.8 in]
Package Width 98 mm [3.9 in]
Shipping (Package) Weight 535 g [18.9 oz]
What's in the Box
Included in Package 1 - USB 3.0 hub
1 - universal power adapter (NA/JP, UK, EU, ANZ)
1 - USB-A to USB-B cable
2 - rubber feet
2 - mounting brackets
4 - mounting screws
1 - quick-start guide
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub
HB30C3A1CFB
4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub

Turn a USB Type-C port on your laptop into three USB Type-A ports (5Gbps) and one USB Type-C port

43,99 € exc VAT
52,79 € inc VAT
4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub - Includes Power Adapter
HB30C3A1CFS
4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub - Includes Power Adapter

Turn a USB Type-C port on your laptop into three USB Type-A charge-and-sync ports (5Gbps) and one USB Type-C port

65,99 € exc VAT
79,19 € inc VAT
4-Port USB Hub - Metal - USB-A to 3x USB-A and 1x USB-C - USB 3.0
HB30A3A1CST
4-Port USB Hub - Metal - USB-A to 3x USB-A and 1x USB-C - USB 3.0

Add three USB Type-A ports and one USB Type-C port to your computer, using this mountable USB 3.0 (5Gbps) hub

81,99 € exc VAT
98,39 € inc VAT
4-Port Portable USB 3.0 Hub with Built-in Cable
ST43004UA
4-Port Portable USB 3.0 Hub with Built-in Cable

Add four USB 3.0 (5Gbps) ports to your MacBook, using this silver, Apple style hub with an extended-length cable

33,99 € exc VAT
40,79 € inc VAT
4 Port Portable SuperSpeed USB 3.0 Hub with Built-in Cable
ST4300PBU3
4 Port Portable SuperSpeed USB 3.0 Hub with Built-in Cable

Add four USB 3.0 ports to your laptop or Ultrabook using this slim, portable hub with an extended-length cable

32,99 € exc VAT
39,59 € inc VAT
Portable 4 Port SuperSpeed Mini USB 3.0 Hub - Black
ST4300MINU3B
Portable 4 Port SuperSpeed Mini USB 3.0 Hub - Black

Add four external USB 3.0 ports to your notebook or Ultrabook™ with a slim, portable hub

28,99 € exc VAT
34,79 € inc VAT

Accessories