StarTech.com

4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub - Includes Power Adapter

Turn a USB Type-C port on your laptop into three USB Type-A charge-and-sync ports (5Gbps) and one USB Type-C port

Product ID: HB30C3A1CFS

  • TAA Compliant
  • Expand the connectivity of your USB-C enabled computer
  • Add both USB-C and USB-A ports to your USB-C port enabled laptop, MacBook, Chromebook, or desktop computer
View More
  • Simultaneously fast-charge up to three mobile devices — all three USB-A ports support USB Battery Charging Specification 1.2
  • USB bus-powered and includes optional power adapter (for self powering)
  • Compact design for easy portability
  • Thunderbolt 3 data port compatible
  • Fast, easy installation with broad OS support and no additional drivers required
  • Backward compatible with older USB 2.0 and 1.1 devices
  • Compliant with USB 3.0 and data rate up to 5Gbps
  • Plug-and-play and hot-swap compatible
65,99 € EUR exc VAT
79,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID Genesys Logic - GL3523-S
Fast-Charge Port(s) Yes
Industry Standards USB Battery Charging Specification Rev. 1.2
USB 3.0 - Backward compatible with USB 2.0 and 1.1
Interface USB 3.0
Ports 4
USB-C Device Port(s) Yes
USB-C Host Connection Yes
Performance
Maximum Data Transfer Rate 5 Gbps
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Connector Type(s) 3 - USB 3.0 A (Fast-Charge, 9 pin) Female
1 - USB Type-C (24 pin) USB 3.0 (5Gbps) Female
1 - USB Type-C (24 pin) USB 3.0 (5Gbps) Male
Software
OS Compatibility OS Independent; No additional drivers or software required
Special Notes / Requirements
Note All ports support USB based video adapters including the USB-C port. This hub does not support DP Alt Mode (DisplayPort™ Alt Mode) - non-USB based native video support over the USB Type-C port.
The hub does not support DP Alt Mode or USB Power Delivery.
When USB-charged devices are connected to the hub, the provided charge output depends on the number of devices connected, and the amount of power current each devices draws. The hub’s USB-C port does not support charging.
System and Cable Requirements Available USB Type-C port - USB 3.0 (5Gbps)
Power
Center Tip Polarity Positive
Input Current 1 A
Input Voltage 100 - 240 AC
Output Current 4 A
Output Voltage 5 DC
Plug Type B
Power Consumption (In Watts) 20
Power Source AC Adapter Included
Environmental
Humidity 0%~90% RH (Non-condensing)
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Cable Length 114 mm [4.5 in]
Color Black
Form Factor Compact
Material Plastic
Product Height 1.3 cm [0.5 in]
Product Length 75 mm [3 in]
Product Width 40 mm [1.6 in]
Weight of Product 30 g [1.1 oz]
Packaging Information
Package Height 51 mm [2 in]
Package Length 13.4 cm [5.3 in]
Package Width 16.4 cm [6.5 in]
Shipping (Package) Weight 343 g [12.1 oz]
What's in the Box
Included in Package 1 - USB 3.0 hub
1 - universal power adapter (NA/EU/UK/AU)
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub
HB30C3A1CFB
4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub

Turn a USB Type-C port on your laptop into three USB Type-A ports (5Gbps) and one USB Type-C port

43,99 € exc VAT
52,79 € inc VAT
4 Port Portable SuperSpeed USB 3.0 Hub with Built-in Cable
ST4300PBU3
4 Port Portable SuperSpeed USB 3.0 Hub with Built-in Cable

Add four USB 3.0 ports to your laptop or Ultrabook using this slim, portable hub with an extended-length cable

32,99 € exc VAT
39,59 € inc VAT
Portable 4 Port SuperSpeed Mini USB 3.0 Hub - Black
ST4300MINU3B
Portable 4 Port SuperSpeed Mini USB 3.0 Hub - Black

Add four external USB 3.0 ports to your notebook or Ultrabook™ with a slim, portable hub

28,99 € exc VAT
34,79 € inc VAT
Portable 4 Port SuperSpeed Mini USB 3.0 Hub - White
ST4300MINU3W
Portable 4 Port SuperSpeed Mini USB 3.0 Hub - White

Add four external USB 3.0 ports to your notebook or Ultrabook™ with a slim, portable hub

28,99 € exc VAT
34,79 € inc VAT

Accessories