StarTech.com

4-Port USB 3.0 Hub - Mini Hub with Charge Port - Includes Power Adapter

Add four external USB 3.0 ports and phone charging capability to your laptop with this portable hub

Product ID: ST4300MINI

  • Adds additional USB-A ports to your laptop
  • Compact, lightweight housing with a small-footprint design for travel or desktop placement
  • USB powered and includes optional power adapter (for self-powering)
View More
  • Compact design for easy portability
  • Fast, easy installation with broad OS support and no additional drivers required
  • Compliant with USB 3.0 and data rates up to 5Gbps, also backward compatible with older USB 2.0 and 1.1 devices
40,99 € EUR exc VAT
49,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID VIA/VLI - VL813
Fast-Charge Port(s) Yes
Interface USB 3.0
Ports 4
USB-C Device Port(s) No
USB-C Host Connection No
Performance
Maximum Data Transfer Rate 5 Gbps
MTBF 40,103 hours
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Connector Type(s) 4 - USB Type-A (9 pin) USB 3.0 (5 Gbps) Female
1 - USB Type-A (9 pin) USB 3.0 (5 Gbps) Male
Software
OS Compatibility OS Independent; No additional drivers or software required
Special Notes / Requirements
Note Each USB-A port supports USB Battery Charging Specification 1.2. It’s recommended to only charge one device at a time.
System and Cable Requirements Available USB Port
Power
Center Tip Polarity Positive
Input Current 0.6A
Input Voltage 100 - 240 AC
Output Current 3.0A
Output Voltage 5 DC
Plug Type M
Power Source AC Adapter Included
Environmental
Humidity 10~90% RH
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -50°C to 120°C (-58°F to 248°F)
Physical Characteristics
Cable Length 150 mm [5.9 in]
Color Black
Form Factor Compact
Material Plastic
Product Height 1.5 cm [0.6 in]
Product Length 29.2 cm [11.5 in]
Product Width 35 mm [1.4 in]
Weight of Product 56 g [2 oz]
Packaging Information
Package Height 57 mm [2.2 in]
Package Length 22.5 cm [8.9 in]
Package Width 15.7 cm [6.2 in]
Shipping (Package) Weight 340 g [12 oz]
What's in the Box
Included in Package 1 - USB 3.0 hub
1 - universal power adapter (NA/JP, UK, EU, ANZ)
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

7-Port Compact USB 3.0 Hub with Built-in Cable
ST73007UA
7-Port Compact USB 3.0 Hub with Built-in Cable

Add seven USB 3.0 (5Gbps) ports to your MacBook, using this silver, Apple style hub with an extended-length cable

63,99 € exc VAT
76,79 € inc VAT
4-Port USB 3.0 Hub plus Dedicated Charging Port - 1 x 2.4A Port
ST53004U1C
4-Port USB 3.0 Hub plus Dedicated Charging Port - 1 x 2.4A Port

Add four USB 3.0 ports to your computer, plus fast-charge your mobile device

58,99 € exc VAT
70,79 € inc VAT
7-Port USB 3.0 Hub plus Dedicated Charging Ports - 2 x 2.4A Ports
ST93007U2C
7-Port USB 3.0 Hub plus Dedicated Charging Ports - 2 x 2.4A Ports

Add seven USB 3.0 ports and two USB fast-charge ports to your computer

80,99 € exc VAT
97,19 € inc VAT
7-Port USB 3.0 Hub - Desktop or Wall-Mountable Metal Enclosure
ST7300U3M
7-Port USB 3.0 Hub - Desktop or Wall-Mountable Metal Enclosure

Connect 7 high-performance devices to your computer or Mac with this compact and rugged hub

79,99 € exc VAT
95,99 € inc VAT
7-Port USB 3.0 Hub - Desktop
ST7300USB3B
7-Port USB 3.0 Hub - Desktop

Add 7 external, USB 3.0 ports to a computer from a single USB connection

67,99 € exc VAT
81,59 € inc VAT
4 Port Portable SuperSpeed USB 3.0 Hub with Built-in Cable
ST4300PBU3
4 Port Portable SuperSpeed USB 3.0 Hub with Built-in Cable

Add four USB 3.0 ports to your laptop or Ultrabook using this slim, portable hub with an extended-length cable

32,99 € exc VAT
39,59 € inc VAT
Portable 4 Port SuperSpeed Mini USB 3.0 Hub - Black
ST4300MINU3B
Portable 4 Port SuperSpeed Mini USB 3.0 Hub - Black

Add four external USB 3.0 ports to your notebook or Ultrabook™ with a slim, portable hub

28,99 € exc VAT
34,79 € inc VAT
4-Port Portable USB 3.0 Hub with Built-in Cable
ST43004UA
4-Port Portable USB 3.0 Hub with Built-in Cable

Add four USB 3.0 (5Gbps) ports to your MacBook, using this silver, Apple style hub with an extended-length cable

33,99 € exc VAT
40,79 € inc VAT

Accessories