StarTech.com
Future

4 -Port USB-C™ Hub 10Gbps - 2x USB-A & 2x USB-C

USB Type-C™ Hub | USB 3.1 Gen 2 | 25 cm Host Cable | Bus-Powered | Mac & Windows®

Product ID: HB31C2A2CB

  • Adds two USB-C and two USB-A ports to your Mac, Windows, Linux or other USB-C laptop or USB-C enabled tablet (ie. iPad Pro)
  • USB Type-C hub supports USB 3.1 Gen 2 data transfer rates up to 10Gbps
  • Compact, portable design with an extended attached host cable of 9.8" (25 cm)
View More
  • USB Hub is bus-powered with no external power required
  • Plug-and-play installation with no drivers require
67,99 € EUR exc VAT
81,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.1 Gen 2
Chipset ID Realtek - RTS5423
VIA/VLI - VL160
Industry Standards USB 3.2 Gen 2 - Backwards compatible with USB 3.0, 2.0, and 1.1
Interface USB 3.1 Gen 2
Ports 4
USB-C Device Port(s) Yes
USB-C Host Connection Yes
Performance
Type and Rate USB 3.2 Gen 2 - 10 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 2 - USB 3.1 USB Type-A (9 pin, Gen 2, 10 Gbps) Receptacle
2 - USB Type-C (24 pin) USB 3.1 (10Gbps) Receptacle
Host Connectors 1 - USB 3.1 USB Type C (10 pin, Gen 2, 10 Gbps) Plug
Software
OS Compatibility Windows® 10 (32/64 bit), 8.1 (32/64bit), 7 (32/64bit)
Windows® Server 2019, 2016, 2012(32/64bit), 2008 R2
Mac OS 10.14 -10.10
Linux Kernel 5.x - 4.x LTS Versions
Ubuntu 19.04 -12.04 LTS Versions
Chrome OS 69.x and Newer
Android OS 9.x and Newer
Power
Power Source Bus Powered
Environmental
Humidity 0% to 95% (non-condensing) at 25℃
Operating Temperature 0 to 50℃
Storage Temperature -20 to 70℃
Physical Characteristics
Cable Length 25 cm [9.8 in]
Color Black & Space Gray
Form Factor Compact
Material Aluminum and Plastic
Product Height 1.6 cm [0.6 in]
Product Length 105 mm [4.1 in]
Product Width 45 mm [1.8 in]
Weight of Product 190 g [6.7 oz]
Packaging Information
Package Height 38 mm [1.5 in]
Package Length 207 mm [8.1 in]
Package Width 144 mm [5.7 in]
Shipping (Package) Weight 196 g [6.9 oz]
What's in the Box
Included in Package 1 - USB-C Hub

Compatibility

View full OS compatibility
Windows® 10 (32/64 bit), 8.1 (32/64bit), 7 (32/64bit)
Windows® Server 2019, 2016, 2012(32/64bit), 2008 R2
Mac OS 10.14 -10.10
Linux Kernel 5.x - 4.x LTS Versions
Ubuntu 19.04 -12.04 LTS Versions
Chrome OS 69.x and Newer
Android OS 9.x and Newer

Certifications

Related Products

4-Port USB-C Hub with Power Delivery - 10Gbps - 3x USB-A & 1x USB-C
Future
HB31C3A1CPD3
4-Port USB-C Hub with Power Delivery - 10Gbps - 3x USB-A & 1x USB-C

USB Type-C™ Gen 2 | PD 3.0 | 25 cm Cable | Bus-Powered | Mac & Windows®

74,99 € exc VAT
89,99 € inc VAT
3-Port USB-C Hub with LAN Port - 10Gbps - 2x USB-A & 1x USB-C
HB31C2A1CGB
3-Port USB-C Hub with LAN Port - 10Gbps - 2x USB-A & 1x USB-C

USB Type-C™ Hub | USB 3.1 (10Gbps) | Gigabit Ethernet | Bus-Powered | Mac & Windows®

72,99 € exc VAT
87,59 € inc VAT
4-Port USB-C Hub - 4x USB-A - Black
HB31C4AB
4-Port USB-C Hub - 4x USB-A - Black

USB Type-C™ Hub | USB 3.1 (10Gbps) | Bus-Powered | Metal Housing

58,99 € exc VAT
70,79 € inc VAT
3-Port USB-C Hub with SD Card Reader - 10Gbps - 3x USB-A
HB31C3ASDMB
3-Port USB-C Hub with SD Card Reader - 10Gbps - 3x USB-A

USB Type-C™ Hub | USB 3.1 Gen 2 |SD & microSD |25cm Cable | Bus-Powered | Mac & Windows®

70,99 € exc VAT
85,19 € inc VAT
4 -Port USB-C™ Hub 10Gbps - 2x USB-A & 2x USB-C
Future
HB31C2A2CB
4 -Port USB-C™ Hub 10Gbps - 2x USB-A & 2x USB-C

USB Type-C™ Hub | USB 3.1 Gen 2 | 25 cm Host Cable | Bus-Powered | Mac & Windows®

67,99 € exc VAT
81,59 € inc VAT
3-Port USB-C Hub with LAN Port - 10 Gbps - 2x USB-A & 1x USB-C - Powered
Future
HB31C2A1CGS
3-Port USB-C Hub with LAN Port - 10 Gbps - 2x USB-A & 1x USB-C - Powered

USB Type-C™ Hub | USB 3.1 Gen 2 | 1 Meter Host Cable | Fast-Charge Port | GbE | Mac & Windows®

100,99 € exc VAT
121,19 € inc VAT
4-Port USB-C™ Hub 10 Gbps - 3x USB-A & 1x USB-C - Powered
Future
HB31C3A1CS
4-Port USB-C™ Hub 10 Gbps - 3x USB-A & 1x USB-C - Powered

USB Type-C™ Hub | USB 3.1 | 1 m Host Cable | Fast-Charge Port | Mountable | Mac & Windows®

94,99 € exc VAT
113,99 € inc VAT
4-Port USB-C Hub - 10 Gbps - 4x USB-A - Powered
Future
HB31C4AS
4-Port USB-C Hub - 10 Gbps - 4x USB-A - Powered

USB Type-C™ Hub | USB 3.1 | 1 m Host Cable | Fast-Charge Port | Mountable | Mac & Windows®

93,99 € exc VAT
112,79 € inc VAT
4 -Port USB-C™ Hub 10Gbps - 3x USB-A & 1x USB-C
HB31C3A1CB
4 -Port USB-C™ Hub 10Gbps - 3x USB-A & 1x USB-C

USB Type-C™ Hub | USB 3.1 Gen 2 | 25 cm Host Cable | Bus-Powered | Mac & Windows®

65,99 € exc VAT
79,19 € inc VAT

Accessories