Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

4-Port USB-C Hub - USB-C to 4x USB-A - USB 3.0 Hub - Bus Powered - White

Product ID: HB30C4ABW

Turn your laptop’s USB Type-C port into four USB Type-A ports (5Gbps) using this bus-powered hub

Features
  • A cost-effective way to add four USB-A ports to your computer through a USB-C port

  • A small-footprint design that’s lightweight and compact, for maximum portability

  • USB bus-powered for use with the most common devices, with no external power required for most use cases

More Features . . .
  • Universal, multi-platform compatible, with fast and easy installation, and native support in most operating systems (Windows, Mac, Chrome OS, Linux)

  • Plug-and-play, and supports hot-swapping or hot-plugging

  • Integrated cable features a small and reversible USB-C connector, and it’s Thunderbolt 3 data port compatible

  • Backward compatible, for use with your older USB 3.0 and 2.0 devices

  • Dongle-style USB hub provides four SuperSpeed USB 3.0 (USB 3.1 Gen 1) ports, with throughput support up to 5Gbps

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
Available in
44,99 € EUR exc VAT
53,99 € inc VAT

ID: HB30C4ABW

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

This portable USB 3.0 hub expands your laptop or desktop connectivity by adding four USB Type-A ports through a single USB Type-C™ or Thunderbolt™ 3 port. And, because it’s USB bus-powered, you don’t need to connect an external power adapter, which makes travel more convenient and workstations less cluttered.

Take it with you wherever you go

With its compact design, you can take this portable USB-C™ hub anywhere you go. It’s easy to tuck into your laptop bag and only takes up a small amount of desk space when you connect it to your workstation.

Plus, the hub is bus powered, which means it draws power directly from the USB-C port on your computer. This makes it even more portable because there are fewer cables to carry with you when you travel and it doesn’t need an external power adapter.

Keep using your current peripherals and devices

If you’re looking to extend the life of your existing USB-A peripheral devices, then this hub is the perfect solution. By converting a single USB-C port into four USB-A ports, you can continue to use all of your existing USB 3.0 devices such as flash drives, external hard drives, and printers. Now you can save money by avoiding the added cost and hassle of purchasing new USB-C equipped peripherals.

Add four USB 3.0 ports in seconds

This USB hub is multi-platform compatible, which means it will work with a wide range of laptops. It also works with a range of operating systems such as Windows®, Mac, Linux® and Chrome OS™. It installs automatically once you connect it to your laptop, so you can be up and running in seconds.

The HB30C4ABW is backed by a StarTech.com 2-year warranty and free lifetime technical support.

Common Customer Questions

View FAQs...

Supports any operating system.
No additional drivers or software required.

Applications
  • Use the USB-C port on your port-limited laptop, MacBook, Ultrabook™, or Chromebook Pixel™ to expand your connection options by adding extra USB-A ports
  • Carry the hub with you while you're traveling, to connect virtually any USB peripheral to your laptop wherever you go
  • Perfect for home, office, hot-desk, BYOD (Bring Your Own Device), and CYOD (Choose Your Own Device) environments
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID VIA/VLI - VL812
Fast-Charge Port(s) No
Industry Standards USB 3.0 - Backward compatible with USB 2.0 and 1.1
Interface USB 3.0
Ports 4
USB-C Device Port(s) No
USB-C Host Connection Yes
Performance
Maximum Data Transfer Rate 5 Gbps
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Connector Type(s) 1 - USB Type-C (24 pin) USB 3.0 Male
4 - USB Type-A (9 pin) USB 3.0 Female
Software
OS Compatibility OS Independent; No additional drivers or software required
Special Notes / Requirements
Note USB 3.0 is also known as USB 3.1 Gen 1; this connectivity standard offers speeds up to 5Gbps.
System and Cable Requirements Available USB Type-C port - USB 3.0 (5Gbps)
Power
Power Source USB-Powered
Environmental
Humidity 10~85% RH (Non-condensing)
Operating Temperature 0°C to 45°C (32°F to 113°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Cable Length 150 mm [5.9 in]
Color White
Enclosure Type Plastic
Form Factor Compact
Product Height 15 mm [0.6 in]
Product Length 80 mm [3.1 in]
Product Weight 37 g [1.3 oz]
Product Width 41 mm [1.6 in]
Packaging Information
Shipping (Package) Weight 108 g [3.8 oz]
What's in the Box
Included in Package 1 - 4-port USB 3.0 hub
4-Port USB-C Hub - USB-C to 4x USB-A - USB 3.0 Hub - Includes Power Adapter
HB30C4AFS

4-Port USB-C Hub - USB-C to 4x USB-A - USB 3.0 Hub - Includes Power Adapter

Turn your laptop’s USB Type-C port into four USB Type-A charge-and-sync ports (5Gbps)

52,99 € exc VAT
63,59 € inc VAT

3-Port USB-C Hub with Power Delivery - USB-C to 3x USB-A - USB 3.0 Hub
HB30C3APD

3-Port USB-C Hub with Power Delivery - USB-C to 3x USB-A - USB 3.0 Hub

Turn your laptop’s USB Type-C port into three USB Type-A ports (5Gbps), plus power and charge your laptop

55,99 € exc VAT
67,19 € inc VAT

4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub - Includes Power Adapter
HB30C3A1CFS

4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub - Includes Power Adapter

Turn a USB Type-C port on your laptop into three USB Type-A charge-and-sync ports (5Gbps) and one USB Type-C port

65,99 € exc VAT
79,19 € inc VAT

4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub
HB30C3A1CFB

4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub

Turn a USB Type-C port on your laptop into three USB Type-A ports (5Gbps) and one USB Type-C port

43,99 € exc VAT
52,79 € inc VAT

3-Port USB-C Hub with Gigabit Ethernet - USB-C to 3x USB-A - USB 3.0 - Includes Power Adapter
HB30C3A1GE

3-Port USB-C Hub with Gigabit Ethernet - USB-C to 3x USB-A - USB 3.0 - Includes Power Adapter

Turn a USB Type-C port on your laptop into three USB Type-A ports (5Gbps) and one Gigabit Ethernet port

77,99 € exc VAT
93,59 € inc VAT

3-Port USB-C Hub with Gigabit Ethernet - USB-C to 3x USB-A - USB 3.0 Hub - White
HB30C3A1GEA

3-Port USB-C Hub with Gigabit Ethernet - USB-C to 3x USB-A - USB 3.0 Hub - White

Turn a USB Type-C port on your laptop into three USB Type-A ports (5Gbps) and one GbE port

53,99 € exc VAT
64,79 € inc VAT

External Drive Enclosures (3)

Rugged Hard Drive Enclosure - USB 3.0 to 2.5in SATA 6Gbps HDD or SSD - UASP
S251BRU33

Rugged Hard Drive Enclosure - USB 3.0 to 2.5in SATA 6Gbps HDD or SSD - UASP

Gear up for the field with portable hard drive protection

49,99 € exc VAT
59,99 € inc VAT

eSATAp / eSATA or USB 3.0 External 2.5in SATA III 6 Gbps Hard Drive Enclosure with UASP – Portable HDD / SDD
S251SMU33EP

eSATAp / eSATA or USB 3.0 External 2.5in SATA III 6 Gbps Hard Drive Enclosure with UASP – Portable HDD / SDD

Turn a 2.5” SATA III HDD / SSD into an external hard drive that can connect to your computer through either eSATAp at 6 Gbps, or USB 3.0 with UASP at 5 Gbps

46,99 € exc VAT
56,39 € inc VAT

2.5in Aluminum USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP for SATA 6 Gbps – Portable External HDD
S2510BMU33

2.5in Aluminum USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP for SATA 6 Gbps – Portable External HDD

Turn a 2.5” SATA Hard Drive or Solid State Drive into a UASP supported USB 3.0 External Hard Drive

28,99 € exc VAT
34,79 € inc VAT

USB 3.0 Cables (1)

USB 3.0 Cable - A to A - M/M - 3 m (10 ft.)
USB3SAA3MBK

USB 3.0 Cable - A to A - M/M - 3 m (10 ft.)

Connect USB 3.0 USB-A devices to a USB hub or to your computer

10,99 € exc VAT
13,19 € inc VAT

USB-C Cables (2)

USB-C to USB-A Cable - M/M - 2 m (6 ft.) - USB 2.0 - USB-IF Certified
USB2AC2M

USB-C to USB-A Cable - M/M - 2 m (6 ft.) - USB 2.0 - USB-IF Certified

Connect your USB Type-C devices to your computer, over longer distances

14,99 € exc VAT
17,99 € inc VAT

USB-C to USB-A Cable - M/M - 1m (3ft) - USB 2.0
USB2AC1M

USB-C to USB-A Cable - M/M - 1m (3ft) - USB 2.0

Connect your USB Type-C devices to your laptop or desktop computer

11,99 € exc VAT
14,39 € inc VAT

* Product appearance and specifications are subject to change without notice.