StarTech.com

4-Port USB-C Hub - USB-C to 4x USB-A - USB 3.0 Hub - Bus Powered

Turn your laptop’s USB Type-C port into four USB Type-A ports (5Gbps) using this bus-powered hub

Product ID: HB30C4AB

  • A cost-effective way to add four USB-A ports to your computer through a USB-C port
  • A small-footprint design that’s lightweight and compact, for maximum portability
  • USB bus-powered for use with the most common devices, with no external power required for most use cases
View More
  • Built-in USB Type-C cable for less clutter
  • Universal, multi-platform compatible, with fast and easy installation, and native support in most operating systems (Windows, Mac, Chrome OS, Linux)
  • Plug-and-play, and supports hot-swapping or hot-plugging
  • Integrated cable features a small and reversible USB-C connector, and it’s Thunderbolt 3 data port compatible
  • Backward compatible, for use with your older USB 3.0 and 2.0 devices
  • Dongle-style USB hub provides three SuperSpeed USB 3.0 (USB 3.1 Gen 1) ports, with throughput support up to 5Gbps
42,99 € EUR exc VAT
51,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID VIA/VLI - VL812
Fast-Charge Port(s) No
Industry Standards USB 3.0 - Backward compatible with USB 2.0 and 1.1
Interface USB 3.0
Ports 4
USB-C Device Port(s) No
USB-C Host Connection Yes
Performance
Maximum Data Transfer Rate 5 Gbps
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Connector Type(s) 4 - USB Type-A (9 pin) USB 3.0 Female
1 - USB Type-C (24 pin) USB 3.0 (5Gbps) Male
Software
OS Compatibility OS Independent; No additional drivers or software required
Special Notes / Requirements
Note USB 3.0 is also known as USB 3.1 Gen 1; this connectivity standard offers speeds up to 5Gbps.
System and Cable Requirements Available USB Type-C port - USB 3.0 (5Gbps)
Power
Power Source USB-Powered
Environmental
Humidity 10~85% RH (Non-condensing)
Operating Temperature 0°C to 45°C (32°F to 113°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Cable Length 146 mm [5.7 in]
Color Black
Enclosure Type Plastic
Form Factor Compact
Product Height 1.5 cm [0.6 in]
Product Length 80 mm [3.1 in]
Product Width 41 mm [1.6 in]
Weight of Product 35 g [1.2 oz]
Packaging Information
Package Height 33 mm [1.3 in]
Package Length 17.2 cm [6.8 in]
Package Width 14.7 cm [5.8 in]
Shipping (Package) Weight 103 g [3.6 oz]
What's in the Box
Included in Package 1 - 4-port USB 3.0 hub
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

4-Port USB-C Hub - USB-C to 4x USB-A - USB 3.0 Hub - Includes Power Adapter
HB30C4AFS
4-Port USB-C Hub - USB-C to 4x USB-A - USB 3.0 Hub - Includes Power Adapter

Turn your laptop’s USB Type-C port into four USB Type-A charge-and-sync ports (5Gbps)

52,99 € exc VAT
63,59 € inc VAT
3-Port USB-C Hub with Power Delivery - USB-C to 3x USB-A - USB 3.0 Hub
HB30C3APD
3-Port USB-C Hub with Power Delivery - USB-C to 3x USB-A - USB 3.0 Hub

Turn your laptop’s USB Type-C port into three USB Type-A ports (5Gbps), plus power and charge your laptop

45,99 € exc VAT
55,19 € inc VAT
4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub - Includes Power Adapter
HB30C3A1CFS
4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub - Includes Power Adapter

Turn a USB Type-C port on your laptop into three USB Type-A charge-and-sync ports (5Gbps) and one USB Type-C port

65,99 € exc VAT
79,19 € inc VAT
4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub
HB30C3A1CFB
4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub

Turn a USB Type-C port on your laptop into three USB Type-A ports (5Gbps) and one USB Type-C port

43,99 € exc VAT
52,79 € inc VAT
3-Port USB-C Hub with Gigabit Ethernet - USB-C to 3x USB-A - USB 3.0 - Includes Power Adapter
HB30C3A1GE
3-Port USB-C Hub with Gigabit Ethernet - USB-C to 3x USB-A - USB 3.0 - Includes Power Adapter

Turn a USB Type-C port on your laptop into three USB Type-A ports (5Gbps) and one Gigabit Ethernet port

77,99 € exc VAT
93,59 € inc VAT
3-Port USB-C Hub with Gigabit Ethernet - USB-C to 3x USB-A - USB 3.0 Hub - White
HB30C3A1GEA
3-Port USB-C Hub with Gigabit Ethernet - USB-C to 3x USB-A - USB 3.0 Hub - White

Turn a USB Type-C port on your laptop into three USB Type-A ports (5Gbps) and one GbE port

53,99 € exc VAT
64,79 € inc VAT

Accessories