StarTech.com

6 Port USB 3.0 / USB 2.0 Combo Hub with 2A Charging Port – 2x USB 3.0 & 4x USB 2.0

Add 2x USB 3.0 and 4x USB 2.0 ports to a computer, externally through a single USB 3.0 connection

Product ID: ST7320USBC

  • 2x USB 3.0 and 4x USB 2.0 ports that can be all accessed simultaneously
  • 2 Amp high output USB Dedicated Charging Port (DCP)
  • Includes 20 watt power adapter and host USB 3.0 cable
View More
  • Universal, multi-platform compatible, with no additional drivers or software required
  • SuperSpeed USB 3.0 compliant host interface, with support for up to 5 Gbps of data bandwidth
53,99 € EUR exc VAT
64,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID VIA/VLI - VL813
Fast-Charge Port(s) Yes
Interface USB 3.0
Ports 7
USB-C Device Port(s) No
USB-C Host Connection No
Performance
Type and Rate USB 2.0 - 480 Mbit/s
USB 3.0 - 4.8 Gbit/s
Connector(s)
External Ports 1 - USB Type-B (9 pin) USB 3.0 Female
2 - USB Type-A (9 pin) USB 3.0 Female
4 - USB Type-A (4 pin) USB 2.0 Female
Software
OS Compatibility OS Independent
Special Notes / Requirements
System and Cable Requirements Available USB 3.0 or 2.0 port
Indicators
LED Indicators 1 - Power
Power
Input Current 0.6 A
Input Voltage 100 - 240 AC
Output Current 4 A
Output Voltage 5 DC
Plug Type H
Power Consumption (In Watts) 20
Power Source AC Adapter Included
Environmental
Humidity 5~90% RH
Operating Temperature 0°C to 85°C (32°F to 185°F)
Storage Temperature -10°C to 95°C (14°F to 203°F)
Physical Characteristics
Color Black
Form Factor Desktop
Material Plastic
Product Height 2 cm [0.8 in]
Product Length 99 mm [3.9 in]
Product Width 60 mm [2.4 in]
Weight of Product 74 g [2.6 oz]
Packaging Information
Package Height 82 mm [3.2 in]
Package Length 14 cm [5.5 in]
Package Quantity 1
Package Width 12 cm [4.7 in]
Shipping (Package) Weight 412 g [14.5 oz]
What's in the Box
Included in Package 1 - 6 Port USB Hub
1 - USB 3.0 Cable
4 - Universal Power Adapter (NA/JP, EU, UK, ANZ)
1 - Instruction Manual
Supports any operating system.
No additional drivers or software required.

Certifications