StarTech.com

7-Port USB 3.0 Hub plus Dedicated Charging Ports - 2 x 2.4A Ports

Add seven USB 3.0 ports and two USB fast-charge ports to your computer

Product ID: ST93007U2C

  • Charge your smartphones and tablets quickly, using two, 2.4A USB fast-charge ports
  • Connect multiple USB devices to your laptop or desktop by adding seven USB 3.0 ports
  • Charge a variety of mobile devices, including Apple and Samsung Galaxy devices, with support for USB Battery Charging Specification 1.2
View More
  • Sleek and compact design
  • Simultaneously use the hub ports and fast-charge ports
  • Universal, multi-platform compatibility, with no additional drivers required
  • SuperSpeed USB 3.0 throughput up to 5Gbps
  • Built-in on/off power button
  • Plug-and-play and hot-swap compatible
  • LED indicators for port status
  • Backward compatible with USB 2.0, 1.x devices
80,99 € EUR exc VAT
97,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID VIA/VLI - VL812
Fast-Charge Port(s) Yes
Industry Standards USB Battery Charging Specification Rev. 1.2
USB 3.0 - Backward compatible with USB 2.0/1.1
Interface USB 3.0
Ports 7
USB-C Device Port(s) No
USB-C Host Connection No
Performance
Maximum Data Transfer Rate 5 Gbps
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Connector Type(s) 7 - USB Type-A (9 pin) USB 3.0 Female
2 - USB 3.0 A (Fast-Charge, 9 pin) Female
Software
OS Compatibility OS Independent; No additional drivers or software required
Special Notes / Requirements
Note If connected to a USB 2.0 host port, performance may be limited
System and Cable Requirements Host computer with an available USB 3.0 port
The included power adapter must be connected to the hub for operation
Indicators
LED Indicators 7 - Port status (Blue)
2 - Charge port status (Blue)
Power
Center Tip Polarity Positive
Input Current 1.0 A
Input Voltage 100 - 240 AC
Output Current 4 A
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 48
Power Source AC Adapter Included
Environmental
Humidity 10% ~ 90% RH (Non-condensing)
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Color Black
Form Factor Desktop
Material Plastic
Product Height 2.5 cm [1 in]
Product Length 20 cm [7.9 in]
Product Width 60 mm [2.4 in]
Weight of Product 134 g [4.7 oz]
Packaging Information
Package Height 71 mm [2.8 in]
Package Length 29.2 cm [11.5 in]
Package Width 19.3 cm [7.6 in]
Shipping (Package) Weight 870 g [30.7 oz]
What's in the Box
Included in Package 1 - 7-port USB 3.0 hub + 2.4A dedicated charging ports
1 - 3 ft. [1 m] USB 3.0 host cable
1 - universal power adapter (NA/EU/UK/AU)
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

10-Port USB 3.0 Hub with Charge and Sync Ports - 2 x 1.5A Ports
ST103008U2C
10-Port USB 3.0 Hub with Charge and Sync Ports - 2 x 1.5A Ports

Add ten USB 3.0 ports, including two charging downstream ports, to your computer

90,99 € exc VAT
109,19 € inc VAT
4-Port USB 3.0 Hub plus Dedicated Charging Port - 1 x 2.4A Port
ST53004U1C
4-Port USB 3.0 Hub plus Dedicated Charging Port - 1 x 2.4A Port

Add four USB 3.0 ports to your computer, plus fast-charge your mobile device

58,99 € exc VAT
70,79 € inc VAT
4 Port USB 3.0 Hub plus 3 Dedicated USB Charging Ports (2 x 1A & 1 x 2A) - Wall Mountable Metal Enclosure
ST4300U3C3
4 Port USB 3.0 Hub plus 3 Dedicated USB Charging Ports (2 x 1A & 1 x 2A) - Wall Mountable Metal Enclosure

Add 4 USB 3.0 hub ports, plus 3 dedicated USB charging ports (7 total) through a single USB 3.0 host connection

70,99 € exc VAT
85,19 € inc VAT
10-Port USB 3.0 Hub with Charge and Sync Ports - 2 x 1.5A Ports
ST103008U2C
10-Port USB 3.0 Hub with Charge and Sync Ports - 2 x 1.5A Ports

Add ten USB 3.0 ports, including two charging downstream ports, to your computer

90,99 € exc VAT
109,19 € inc VAT
6 Port USB 3.0 / USB 2.0 Combo Hub with 2A Charging Port – 2x USB 3.0 & 4x USB 2.0
ST7320USBC
6 Port USB 3.0 / USB 2.0 Combo Hub with 2A Charging Port – 2x USB 3.0 & 4x USB 2.0

Add 2x USB 3.0 and 4x USB 2.0 ports to a computer, externally through a single USB 3.0 connection

53,99 € exc VAT
64,79 € inc VAT
Dual-Port USB Wall Charger - International Travel - 17W/3.4A - Black
USB2PACBK
Dual-Port USB Wall Charger - International Travel - 17W/3.4A - Black

Charge your tablet and your phone simultaneously

25,99 € exc VAT
31,19 € inc VAT
Dual-Port USB Wall Charger - International Travel - 17W/3.4A - White
USB2PACWH
Dual-Port USB Wall Charger - International Travel - 17W/3.4A - White

Charge your tablet and your phone simultaneously, almost anywhere around the world

25,99 € exc VAT
31,19 € inc VAT

Accessories