Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

USB 3.0 Front Panel 4 Port Hub – 3.5in or 5.25in Bay

Product ID: 35BAYUSB3S4

Add a 4-port SuperSpeed USB 3.0 Hub to the 3.5" front bay opening of a computer case

Features
  • Four front accessible USB type-A ports

  • Fits into any 3.5" computer case front bay

  • SuperSpeed USB 3.0 compliant, supporting data transfer rates up to 5 Gbps

More Features . . .
  • Backward compatible with USB 2.0 and USB 1.0/1.1 specifications and devices

  • Provides up to 900mA of power per port

  • USB Link LED indicator for each port

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
INGAT
Available in
62,99 € EUR exc VAT
75,59 € inc VAT

ID: 35BAYUSB3S4

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The 35BAYUSB3S4 3.5-inch Front Bay to 4-Port USB 3.0 Panel Hub turns any available 3.5-inch computer case front bay into a 4-Port USB 3.0 hub.

Using only a single USB connection, this front panel hub adds four easily accessible USB ports to the front of your computer case through a 3.5-inch bay, or through a 5.25-inch bay using the optional Front Bay Bracket Adapter (BRACKETFDBK) accessory. Each of the added ports is compliant with the USB 3.0 standard which supports up to 5 Gbps of bandwidth (10x faster than the USB 2.0 standard) and up to 900mA of power.

Accessorize with the PEXUSB3S11 PCI Express card to provide an internal USB 3.0 port, so as to keep the external ports free for external devices. Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Connect up to four USB 3.0/2.0/1.x devices simultaneously, through your computers front 3.5" bay
  • SuperSpeed USB 3.0 supports up to 5 Gbps of bandwidth and up to 900mA of power per port to support faster and more powerful devices
  • Backed by a StarTech.com 2-year warranty and free lifetime technical support
Common Customer Questions

View FAQs...

Supports any operating system.
No additional drivers or software required.

Applications
  • Expand your system's USB 3.0 capabilities with additional ports for connecting high speed external storage devices
  • Add easier to access USB ports to the front of a computer system instead of the rear
  • Make use of an internal USB port and unused 3.5" front bay to increase the system's expandability
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Chipset ID VIA/VLI - VL811+
Fast-Charge Port(s) No
Interface USB 3.0
Ports 4
USB-C Device Port(s) No
USB-C Host Connection No
Performance
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
External Ports 4 - USB Type-A (9 pin) USB 3.0 Female
Internal Ports 1 - SATA Power (15 pin) Plug
1 - USB Type-B (9 pin) USB 3.0 Female
Software
OS Compatibility OS Independent; No additional drivers or software required
Special Notes / Requirements
System and Cable Requirements Available 3.5 inch front bay
Available USB 3.0 type A port
Indicators
LED Indicators 4 - USB Device Link (Green)
Power
Power Source USB-Powered
Environmental
Humidity 20% ~ 80% RH
Operating Temperature 5°C to 50°C (41°F to 122°F)
Storage Temperature -25°C to 70°C (-13°F to 158°F)
Physical Characteristics
Color Black
Enclosure Type Plastic
Form Factor Drive Bay
Product Height 25 mm [1 in]
Product Length 120 mm [4.7 in]
Product Weight 100 g [3.5 oz]
Product Width 100 mm [3.9 in]
Packaging Information
Shipping (Package) Weight 214 g [7.6 oz]
What's in the Box
Included in Package 1 - 3.5" Front Panel
1 - USB 3.0 Cable
1 - Mounting Screw Kit
1 - Instruction Manual
4-Port Industrial USB 3.0 Hub - Mountable
ST4300USBM

4-Port Industrial USB 3.0 Hub - Mountable

Add 4 external, wall mountable USB 3.0 ports from a single USB connection

123,99 € exc VAT
148,79 € inc VAT

USB 3.0 Cards (1)

2 port PCI Express SuperSpeed USB 3.0 Card with UASP Support - 1 Internal 1 External
PEXUSB3S11

2 port PCI Express SuperSpeed USB 3.0 Card with UASP Support - 1 Internal 1 External

Add one internal and one external SuperSpeed USB 3.0 to your PC

44,99 € exc VAT
53,99 € inc VAT

Drive Mounting Brackets & Accessories (1)

3.5in Hard Drive to 5.25in Front Bay Bracket Adapter
BRACKETFDBK

3.5in Hard Drive to 5.25in Front Bay Bracket Adapter

Install a 3.5in hard drive into a single 5.25in front bay

6,99 € exc VAT
8,39 € inc VAT

Computer Power Cables - Internal (2)

6in SATA Power Y Splitter Cable Adapter - M/F
PYO2SATA

6in SATA Power Y Splitter Cable Adapter - M/F

Add an extra SATA power outlet to your Power Supply

4,99 € exc VAT
5,99 € inc VAT

6in 4 Pin Molex to SATA Power Cable Adapter
SATAPOWADAP

6in 4 Pin Molex to SATA Power Cable Adapter

Power a Serial ATA hard drive from a conventional LP4 power supply connection

2,99 € exc VAT
3,59 € inc VAT

* Product appearance and specifications are subject to change without notice.