StarTech.com

3-Port Portable USB 3.0 Hub plus Gigabit Ethernet - Aluminum with Built-in Cable

Add 3 external USB 3.0 ports with UASP and a Gigabit Ethernet port to your Ultrabook™ or laptop through a single USB 3.0 port

Product ID: ST3300GU3B

  • TAA Compliant
  • Provides three USB 3.0 hub ports, with support for up to 5 Gbps
  • Gigabit Ethernet port (RJ45) with Wake-on-LAN (WOL) support
View More
  • Aluminum casing with a compact, slim, and lightweight design for maximum portability
  • Dongle-style combination adapter with built-in USB 3.0 cable
  • IEEE 802.3, IEEE 802.3u, IEEE 802.3ab, IEEE 802.3az compatible
  • Supports 10/100/1000 Mbps half and full-duplex operation
  • Backward compatible with USB 2.0 and 1.x devices
  • Universal Power Adapter (NA/UK/EU) included
59,99 € EUR exc VAT
71,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID Genesys Logic - GL3522
ASIX - AX88179
Fast-Charge Port(s) No
Industry Standards IEEE 802.3, IEEE 802.3u, IEEE 802.3ab
IEEE 802.3az Energy-Efficient Ethernet, IEEE 802.3x Flow Control, 802.1q VLAN Tagging, 802.1p Layer 2 Priority Encoding
USB 3.0 - Backward compatible with USB 2.0 and 1.1
Interface USB 3.0
USB 3.1 Gen 1
RJ45 (Gigabit Ethernet)
Ports 3
USB-C Device Port(s) No
USB-C Host Connection No
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Flow Control Full duplex flow control
Full Duplex Support Yes
Jumbo Frame Support 4K max.
Maximum Data Transfer Rate 5 Gbps (USB 3.0)
2 Gbps (Ethernet; Full-Duplex)
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Connector Type(s) 3 - USB Type-A (9 pin) USB 3.0 Female
1 - RJ-45 Female
1 - USB Type-A (9 pin) USB 3.0 Male
Software
OS Compatibility Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS® 10.6 to 10.15
Chrome OS™
Linux 2.6.x to 4.11.x LTS versions only
Special Notes / Requirements
Note If connected to a USB 2.0 host port, performance may be limited
System and Cable Requirements Available USB 3.0 port
Indicators
LED Indicators 1 - Link
1 - Activity
Power
Center Tip Polarity Positive
Input Current 300 mA
Input Voltage 100 - 240 AC
Output Current 2 A
Output Voltage 5 DC
Plug Type H
Power Consumption (In Watts) 10
Power Source AC Adapter Included
Environmental
Humidity 0~85% RH (Non-Condensing)
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -10°C to 75°C (14°F to 167°F)
Physical Characteristics
Cable Length 148 mm [5.8 in]
Color Black
Form Factor Compact
Material Aluminum
Product Height 1.4 cm [0.6 in]
Product Length 87 mm [3.4 in]
Product Width 43 mm [1.7 in]
Weight of Product 62 g [2.2 oz]
Packaging Information
Package Height 53 mm [2.1 in]
Package Length 15.2 cm [6 in]
Package Quantity 1
Package Width 21.7 cm [8.5 in]
Shipping (Package) Weight 374 g [13.2 oz]
What's in the Box
Included in Package 1 - Aluminum USB 3.0 Hub w/ GbE Adapter
1 - Universal Power Adapter (NA/JP, EU, UK, ANZ)
1 - Driver CD
1 - Instruction Manual
Auto-Negotiation Yes

Compatibility

View full OS compatibility
Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS® 10.6 to 10.15
Chrome OS™
Linux 2.6.x to 4.11.x LTS versions only

Certifications

Related Products

USB 3.0 to Gigabit Ethernet NIC Network Adapter with 3 Port Hub - White
ST3300U3S
USB 3.0 to Gigabit Ethernet NIC Network Adapter with 3 Port Hub - White

Add Gigabit Ethernet connectivity and 3 USB 3.0 Hub ports to a computer through a single SuperSpeed USB 3.0 port

69,99 € exc VAT
83,99 € inc VAT
USB 3.0 to Gigabit Ethernet Adapter NIC w/ USB Port - White
USB31000SPTW
USB 3.0 to Gigabit Ethernet Adapter NIC w/ USB Port - White

Add a Gigabit Ethernet port and a USB 3.0 pass-through port to your laptop through a single USB 3.0 port

45,99 € exc VAT
55,19 € inc VAT
7-Port USB 3.0 Hub - Desktop
ST7300USB3B
7-Port USB 3.0 Hub - Desktop

Add 7 external, USB 3.0 ports to a computer from a single USB connection

67,99 € exc VAT
81,59 € inc VAT
4 Port Portable SuperSpeed USB 3.0 Hub with Built-in Cable
ST4300PBU3
4 Port Portable SuperSpeed USB 3.0 Hub with Built-in Cable

Add four USB 3.0 ports to your laptop or Ultrabook using this slim, portable hub with an extended-length cable

32,99 € exc VAT
39,59 € inc VAT
USB 3.0 to Gigabit Ethernet NIC Network Adapter – 10/100/1000 Mbps
USB31000NDS
USB 3.0 to Gigabit Ethernet NIC Network Adapter – 10/100/1000 Mbps

Add Gigabit Ethernet network connectivity to a Laptop or Desktop through a USB 3.0 port

31,99 € exc VAT
38,39 € inc VAT
Portable 4 Port SuperSpeed Mini USB 3.0 Hub - Black
ST4300MINU3B
Portable 4 Port SuperSpeed Mini USB 3.0 Hub - Black

Add four external USB 3.0 ports to your notebook or Ultrabook™ with a slim, portable hub

28,99 € exc VAT
34,79 € inc VAT

Accessories