Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

3-Port USB-C Hub with Power Delivery - USB-C to 3x USB-A - USB 3.0 Hub - White

Product ID: HB30C3APDW

Turn your laptop’s USB Type-C port into three USB Type-A ports (5Gbps), plus power and charge your laptop

Features
  • Compact and portable hub that adds three USB-A ports to your laptop through a USB-C port

  • Supports USB Power Delivery 2.0 (up to 60W) to power and charge your laptop, when coupled with the laptop’s USB-C based power adapter

  • Built-in, extended-length (34 cm) USB Type-C cable provides flexible desk placement options

More Features . . .
  • Universal, multi-platform compatible with fast, easy installation and native support in most operating systems (Windows, macOS, Chrome OS, Linux)

  • Plug-and-play, and supports hot-swapping or hot-plugging

  • Integrated cable features a small and reversible USB-C connector, and it’s Thunderbolt™ 3 data port compatible

  • Backward compatible, for use with your older USB 3.0 and 2.0 devices

  • Dongle-style hub provides three SuperSpeed USB 3.0 (USB 3.1 Gen 1) ports, with throughput support up to 5Gbps

Available in
55,99 € EUR exc VAT
67,19 € inc VAT

ID: HB30C3APDW

For more products like this please visit our European online store today!

This 3-port USB 3.0 hub lets you expand the functionality of your MacBook Pro, MacBook and other USB-C™ enabled laptops by adding three USB-A ports. The compact USB hub supports USB Power Delivery, which means that you can power and charge your laptop through its USB-C port while simultaneously powering the hub.

Take it with you wherever you go

With its compact and rugged design, you can take this portable USB 3.0 hub anywhere you go. It’s easy to tuck into your laptop bag and only takes up a small amount of desk space when you connect it to your workstation. For portable applications, having the integrated host (USB-C) cable means one less thing to remember to carry with you.

Carry fewer cables and power adapters

This USB-C 3.0 hub supports USB Power Delivery 2.0 pass-through up to 60W to power and charge your laptop. Now, instead of carrying multiple cables and power adapters, you can use your laptop’s USB-C power adapter to power both your laptop and the hub. By using just a single power adapter instead of two, you can eliminate clutter and hassle when you work.

Connect from a comfortable distance

The 3-port USB 3.0 hub offers a built-in USB cable that’s long enough to reach your laptop or tablet’s USB 3.0 port, regardless of where the port is located. This gives you more desk placement options, which makes it easier to create a comfortable and space-efficient work area.

Add three USB 3.0 ports in seconds

This USB-C expansion hub is multi-platform compatible, which means it will work with a wide range of laptops. It also works with a range of operating systems such as Windows®, macOS, Linux® and Chrome OS™. It installs automatically once you connect it to your laptop, so you can be up and running in seconds.

The HB30C3APDW is backed by a StarTech.com 2-year warranty and free lifetime technical support.

Common Customer Questions

View FAQs...

Supports any operating system.
No additional drivers or software required.

Applications
  • Carry the hub with you while you're traveling and connect virtually any USB peripheral to your laptop wherever you go
  • Power both the hub and your laptop simultaneously using your laptop’s USB-C based power adapter
  • Use the USB-C port on your port-limited MacBook Pro, MacBook, Ultrabook™, Chromebook Pixel™, or laptop to expand your connection options by adding extra USB-A ports
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID VIA/VLI - VL100
VIA/VLI - VL813
Fast-Charge Port(s) No
Industry Standards USB 3.0 - Backward compatible with USB 2.0 and 1.1
Interface USB 3.0
Ports 3
USB-C Device Port(s) USB Power Delivery
USB-C Host Connection Yes
Performance
Maximum Data Transfer Rate 5 Gbps
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Connector Type(s) 3 - USB Type-A (9 pin) USB 3.0 Female
1 - USB-C (24 pin) USB Power Delivery only Female
1 - USB Type-C (24 pin) USB 3.0 Male
Software
OS Compatibility OS Independent; No additional drivers or software required
Special Notes / Requirements
Note The hub's USB-C port is for USB Power Delivery only. It does not support DisplayPort alt mode, or data transfers.
Not all USB-C ports support the full functionality of the USB Type-C standard. Ensure that your host laptop's USB-C port supports USB Power Delivery 2.0
The hub can connect to a host laptop’s USB-C port that doesn’t support USB Power Delivery 2.0. However, in this configuration if a power adapter is connected to the hub, it will not pass power through to your host laptop.
USB 3.0 is also known as USB 3.1 Gen 1; this connectivity standard offers speeds up to 5Gbps.
System and Cable Requirements Available USB Type-C port - USB 3.0 (5Gbps) (to ensure the hub powers and charges you laptop, your host laptop's USB-C port must support USB Power Delivery 2.0)
Optional: USB-C power adapter (for example, your laptop’s USB-C based power adapter)
Indicators
LED Indicators 1 - Power (Blue)
Power
Power Delivery 60W
Power Source USB-Powered
Environmental
Humidity 0~90% RH (Non-condensing)
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Cable Length 340 mm [13.4 in]
Color White
Enclosure Type Plastic
Form Factor Compact
Product Height 11 mm [0.4 in]
Product Length 75 mm [3 in]
Product Weight 61 g [2.2 oz]
Product Width 72 mm [2.8 in]
Packaging Information
Shipping (Package) Weight 176 g [6.2 oz]
What's in the Box
Included in Package 1 - USB 3.0 hub
1 - quick-start guide
3-Port USB-C Hub with Power Delivery - USB-C to 3x USB-A - USB 3.0 Hub
HB30C3APD

3-Port USB-C Hub with Power Delivery - USB-C to 3x USB-A - USB 3.0 Hub

Turn your laptop’s USB Type-C port into three USB Type-A ports (5Gbps), plus power and charge your laptop

55,99 € exc VAT
67,19 € inc VAT

4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub - Includes Power Adapter
HB30C3A1CFS

4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub - Includes Power Adapter

Turn a USB Type-C port on your laptop into three USB Type-A charge-and-sync ports (5Gbps) and one USB Type-C port

65,99 € exc VAT
79,19 € inc VAT

4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub
HB30C3A1CFB

4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub

Turn a USB Type-C port on your laptop into three USB Type-A ports (5Gbps) and one USB Type-C port

43,99 € exc VAT
52,79 € inc VAT

3-Port USB-C Hub with Gigabit Ethernet - USB-C to 3x USB-A - USB 3.0 - Includes Power Adapter
HB30C3A1GE

3-Port USB-C Hub with Gigabit Ethernet - USB-C to 3x USB-A - USB 3.0 - Includes Power Adapter

Turn a USB Type-C port on your laptop into three USB Type-A ports (5Gbps) and one Gigabit Ethernet port

77,99 € exc VAT
93,59 € inc VAT

USB-C Multiport Adapter for Laptops - Power Delivery - 4K HDMI - GbE - USB 3.0
DKT30CHPD

USB-C Multiport Adapter for Laptops - Power Delivery - 4K HDMI - GbE - USB 3.0

Power and charge your laptop through USB Type-C (5Gbps), and create a workstation virtually anywhere you go, adding 4K video, GbE, and two USB 3.0 ports

121,99 € exc VAT
146,39 € inc VAT

4 Port Portable SuperSpeed USB 3.0 Hub with Built-in Cable
ST4300PBU3

4 Port Portable SuperSpeed USB 3.0 Hub with Built-in Cable

Add four USB 3.0 ports to your laptop or Ultrabook using this slim, portable hub with an extended-length cable

32,99 € exc VAT
39,59 € inc VAT

Portable 4 Port SuperSpeed Mini USB 3.0 Hub - Black
ST4300MINU3B

Portable 4 Port SuperSpeed Mini USB 3.0 Hub - Black

Add four external USB 3.0 ports to your notebook or Ultrabook™ with a slim, portable hub

28,99 € exc VAT
34,79 € inc VAT

External Drive Enclosures (3)

Rugged Hard Drive Enclosure - USB 3.0 to 2.5in SATA 6Gbps HDD or SSD - UASP
S251BRU33

Rugged Hard Drive Enclosure - USB 3.0 to 2.5in SATA 6Gbps HDD or SSD - UASP

Gear up for the field with portable hard drive protection

49,99 € exc VAT
59,99 € inc VAT

eSATAp / eSATA or USB 3.0 External 2.5in SATA III 6 Gbps Hard Drive Enclosure with UASP – Portable HDD / SDD
S251SMU33EP

eSATAp / eSATA or USB 3.0 External 2.5in SATA III 6 Gbps Hard Drive Enclosure with UASP – Portable HDD / SDD

Turn a 2.5” SATA III HDD / SSD into an external hard drive that can connect to your computer through either eSATAp at 6 Gbps, or USB 3.0 with UASP at 5 Gbps

46,99 € exc VAT
56,39 € inc VAT

2.5in Aluminum USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP for SATA 6 Gbps – Portable External HDD
S2510BMU33

2.5in Aluminum USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP for SATA 6 Gbps – Portable External HDD

Turn a 2.5” SATA Hard Drive or Solid State Drive into a UASP supported USB 3.0 External Hard Drive

28,99 € exc VAT
34,79 € inc VAT

USB 3.0 Cables (1)

USB 3.0 Cable - A to A - M/M - 3 m (10 ft.)
USB3SAA3MBK

USB 3.0 Cable - A to A - M/M - 3 m (10 ft.)

Connect USB 3.0 USB-A devices to a USB hub or to your computer

10,99 € exc VAT
13,19 € inc VAT

USB-C Cables (2)

USB-C to USB-A Cable - M/M - 2 m (6 ft.) - USB 2.0 - USB-IF Certified
USB2AC2M

USB-C to USB-A Cable - M/M - 2 m (6 ft.) - USB 2.0 - USB-IF Certified

Connect your USB Type-C devices to your computer, over longer distances

14,99 € exc VAT
17,99 € inc VAT

USB-C to USB-A Cable - M/M - 1m (3ft) - USB 2.0
USB2AC1M

USB-C to USB-A Cable - M/M - 1m (3ft) - USB 2.0

Connect your USB Type-C devices to your laptop or desktop computer

11,99 € exc VAT
14,39 € inc VAT

* Product appearance and specifications are subject to change without notice.