StarTech.com

3-in-1 Surface Pro Adapter Kit

Enhance your Microsoft Surface Pro (AKA Surface Pro 5), Surface Pro 4, Surface Pro 3 or Surface 3 with these Surface Pro accessories

Product ID: MSTP3MDPUGBK

  • Add A/V and network connectivity to your Surface or Surface Pro with {two/three} lightweight and power-free accessories that can go anywhere your Surface does
  • Compatible with:
    Surface Pro (AKA Surface Pro 5)
    Surface Pro 4
    Surface Pro 3
    Surface 3
    Surface Pro 2
  • Kit includes:
    1 x Surface Pro HDMI adapter (MDP2HDMI)
    1 x Surface Pro VGA adapter (MDP2VGA2)
    1 x Surface Ethernet adapter (USB31000SPTB)
84,99 € EUR exc VAT
101,99 € EUR inc VAT

Overview

This Surface Pro Adapter Kit enables you to get more from your Microsoft® Surface™ Pro or Surface Book (backward compatible with Surface Pro 4, Surface Pro 3, Surface 3 and Surface Pro 2) by adding HDMI® and VGA video compatibility as well as wired network connectivity.

Connect your Surface to virtually any display

You can maximize the versatility of your Microsoft Surface by ensuring that you can connect to virtually any monitor, projector or television. These Surface Pro accessories include two Surface Pro Mini DisplayPort Adapters, ensuring you're ready to connect to any HDMI or VGA display. Plus, each adapter in this kit features a small foot print and lightweight design, making them the perfect solution when you're traveling between boardrooms, home and remote offices, trade-shows, hotels and conference centers.

Hard-wire your network connection

Get the speed and reliability of a hardwired Ethernet connection with your Surface Pro 4. This Surface accessory kit includes a reliable USB 3.0 to Gigabit Ethernet adapter, which adds wired network support that's ideal for BYOD hot-desking, or use as an on-the-go dock solution to enhance your workstation.

The adapter also includes an extra USB 3.0 port built-in, so you can add a USB peripheral device, such as a flash drive for added storage, or a mouse for increased control.

Maximize portability

Your Microsoft Surface is one of the most versatile and portable computers in the world. Don't be tied down by accessories that require an external power adapter, or a bulky housing. This kit adds four essential ports (HDMI, VGA, GbE and USB 3.0) from three compact adapters that don't require external power, so they easily fit into your laptop bag or carrying case.

All three items in the MSTP3MDPUGBK kit are backed by a StarTech.com 2-year warranty, with the added benefit of free lifetime technical support.

The StarTech.com Advantage

  • Get the most in-demand Surface Pro 3 accessories in a single box, with this convenient kit
  • Conserve your USB 3.0 port and add Gigabit network support, with the included USB 3.0 network card with USB pass-through port
  • Easily adapt to external displays or projectors with the included plug-and-play Mini DisplayPort converters

Applications

Add additional display connector support to your Microsoft Surface Pro or similar tablet

Add a wired Gigabit network connection without sacrificing your USB 3.0 port

Technical Specifications

Warranty Information
Warranty 2 Years
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Height 15 mm [0.6 in]
Product Length 76.2 mm [3 in]
Product Weight 152 g [5.4 oz]
Product Width 40 mm [1.6 in]
Packaging Information
Shipping (Package) Weight 200 g [7.1 oz]
What's in the Box
Included in Package 1 - Mini DisplayPort to HDMI® Adapter
1 - Mini DisplayPort to VGA Adapter
1 - USB 3.0 Gigabit Ethernet Adapter
1 - Driver CD
1 - Instruction Manual

Certifications

Related Products

2-in-1 Surface Pro Adapter Kit
MSTS3MDPUGBK
2-in-1 Surface Pro Adapter Kit

Enhance your Microsoft Surface Pro (AKA Surface Pro 5), Surface Pro 4, Surface Pro 3 or Surface 3 with these Surface Pro accessories

75,99 € exc VAT
91,19 € inc VAT
3-in-1 Surface Pro Adapter Kit
MSTP2MDPUGBK
3-in-1 Surface Pro Adapter Kit

Enhance your Microsoft Surface Pro (AKA Surface Pro 5), Surface Pro 4, Surface Pro 3 or Surface 3 with these Surface Pro accessories

96,99 € exc VAT
116,39 € inc VAT
Mini DisplayPort 1.2 to VGA Adapter Converter – Mini DP to VGA – 1920x1200
MDP2VGA2
Mini DisplayPort 1.2 to VGA Adapter Converter – Mini DP to VGA – 1920x1200

Connect a Mini DisplayPort 1.2-equipped PC or Mac® to a VGA Monitor or Projector

26,99 € exc VAT
32,39 € inc VAT
Accessory Kit for Lenovo Yoga 3 Pro
LENYMCHDVUGK
Accessory Kit for Lenovo Yoga 3 Pro

Enhance your Yoga 3 by adding support for HDMI or VGA video outputs, and Gigabit Ethernet

84,99 € exc VAT
101,99 € inc VAT
Lenovo ThinkPad X1 Carbon VGA and Gigabit Ethernet Adapter Kit - MDP to VGA - USB 3.0 to GbE
LENX1MDPUGBK
Lenovo ThinkPad X1 Carbon VGA and Gigabit Ethernet Adapter Kit - MDP to VGA - USB 3.0 to GbE

Connect your Ultrabook™ to a VGA projector or display and add Ethernet + 1 USB 3.0 port, in a convenient adapter bundle

73,99 € exc VAT
88,79 € inc VAT
Samsung Chromebook 2 & Series 3 HDMI to VGA and USB 3.0 Gigabit Ethernet Accessory Bundle
SAMC2VGAUGEK
Samsung Chromebook 2 & Series 3 HDMI to VGA and USB 3.0 Gigabit Ethernet Accessory Bundle

Connect your Chromebook™ to a VGA projector or desktop display and add Ethernet + 1 USB 3.0 port, in a convenient adapter bundle

77,99 € exc VAT
93,59 € inc VAT
Samsung XE303 Chromebook VGA and Ethernet Adapter Kit – HDMI to VGA – USB 2.0 to Ethernet
SAMCHDFEK
Samsung XE303 Chromebook VGA and Ethernet Adapter Kit – HDMI to VGA – USB 2.0 to Ethernet

Connect your Chromebook™ to a VGA projector or desktop display and add a Fast Ethernet port, in a convenient adapter bundle

56,99 € exc VAT
68,39 € inc VAT
HP Chromebook 14 HDMI to VGA and USB 3.0 Gigabit Ethernet Accessory Bundle
HPC14VGAUGEK
HP Chromebook 14 HDMI to VGA and USB 3.0 Gigabit Ethernet Accessory Bundle

Connect your Chromebook™ to a VGA projector or desktop display and add Ethernet + 1 USB 3.0 port, in a convenient adapter bundle

77,99 € exc VAT
93,59 € inc VAT
Macbook Air Accessories Kit - MDP to VGA / HDMI and USB 3.0 Gigabit Ethernet Adapter
MACAMDPGBK
Macbook Air Accessories Kit - MDP to VGA / HDMI and USB 3.0 Gigabit Ethernet Adapter

Connect your Macbook Air® to a boardroom display (HDMI® or VGA) and a wired Gigabit Ethernet network with this convenient adapter bundle

71,99 € exc VAT
86,39 € inc VAT
Acer Aspire S7 Ultrabook HDMI to VGA and USB 3.0 Gigabit Ethernet Accessory Bundle
ACEAS7VGAGEK
Acer Aspire S7 Ultrabook HDMI to VGA and USB 3.0 Gigabit Ethernet Accessory Bundle

Connect your Ultrabook™ to a VGA projector or desktop display and add Ethernet + 1 USB 3.0 port, in a convenient adapter bundle

86,99 € exc VAT
104,39 € inc VAT

Accessories