StarTech.com

Lenovo ThinkPad X1 Carbon VGA and Gigabit Ethernet Adapter Kit - MDP to VGA - USB 3.0 to GbE

Connect your Ultrabook™ to a VGA projector or display and add Ethernet + 1 USB 3.0 port, in a convenient adapter bundle

Product ID: LENX1MDPUGBK

  • Includes 1x Mini DisplayPort to VGA adapter, 1x USB 3.0 to Gigabit Ethernet Adapter with USB pass-through port
  • Mini DisplayPort adapter supports PC resolutions up to 1920x1200
  • USB 3.0 Gigabit NIC supports Jumbo Frames, 802.1Q VLAN Tagging, Auto MDI/X, Checksum Offload (IPv4, IPv6, TCP, UDP) and Large Send Offload
  • Compact, lightweight adapters for maximum portability
73,99 € EUR exc VAT
88,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Physical Characteristics
Color Black
Enclosure Type Plastic
Weight of Product 74 g [2.6 oz]
Packaging Information
Package Height 29 mm [1.1 in]
Package Length 14.2 cm [5.6 in]
Package Width 16.6 cm [6.5 in]
Shipping (Package) Weight 159 g [5.6 oz]
What's in the Box
Included in Package 1 - Mini DisplayPort to VGA Adapter
1 - USB 3.0 Gigabit Ethernet Adapter
1 - Driver CD
1 - Instruction Manual

Certifications

Related Products

Mini DisplayPort to VGA Video Adapter Converter
MDP2VGA
Mini DisplayPort to VGA Video Adapter Converter

Connect your VGA monitor to a Mini DisplayPort equipped computer

35,99 € exc VAT
43,19 € inc VAT