StarTech.com

Samsung Chromebook 2 & Series 3 HDMI to VGA and USB 3.0 Gigabit Ethernet Accessory Bundle

Connect your Chromebook™ to a VGA projector or desktop display and add Ethernet + 1 USB 3.0 port, in a convenient adapter bundle

Product ID: SAMC2VGAUGEK

  • Includes 1x HDMI to VGA adapter, 1x USB 3.0 to Gigabit Ethernet adapter w/ USB pass-through port
  • HDMI to VGA adapter supports PC resolutions up to 1920x1200 and HDTV resolutions up to 1080p
  • USB 3.0 Gigabit NIC supports Jumbo Frames, 802.1Q VLAN Tagging, Auto MDI/X, Checksum Offload (IPv4, IPv6, TCP, UDP) and Large Send Offload
  • Compact, lightweight adapters for maximum portability
77,99 € EUR exc VAT
93,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Physical Characteristics
Color Black
Material Plastic
Product Height 1.7 cm [0.7 in]
Product Length 12.6 cm [5 in]
Product Width 35 mm [1.4 in]
Weight of Product 42 g [1.5 oz]
Packaging Information
Package Height 32 mm [1.3 in]
Package Length 17.4 cm [6.9 in]
Package Width 14.2 cm [5.6 in]
Shipping (Package) Weight 120 g [4.2 oz]
What's in the Box
Included in Package 1 - HDMI to VGA Adapter
1 - USB 3.0 Gigabit Ethernet Adapter
1 - Instruction Manual

Certifications

Related Products

Samsung XE303 Chromebook VGA and Ethernet Adapter Kit – HDMI to VGA – USB 2.0 to Ethernet
SAMCHDFEK
Samsung XE303 Chromebook VGA and Ethernet Adapter Kit – HDMI to VGA – USB 2.0 to Ethernet

Connect your Chromebook™ to a VGA projector or desktop display and add a Fast Ethernet port, in a convenient adapter bundle

56,99 € exc VAT
68,39 € inc VAT
Compact HDMI to VGA Adapter Converter - Ideal for Chromebooks Ultrabooks & Laptops – 1920x1200/1080p
HD2VGAMICRO
Compact HDMI to VGA Adapter Converter - Ideal for Chromebooks Ultrabooks & Laptops – 1920x1200/1080p

Connect an HDMI device/computer to a VGA monitor or projector, with this slim adapter ideal for Chromebooks / laptops / ultrabooks

35,99 € exc VAT
43,19 € inc VAT