StarTech.com

1.5g Metal Oxide Thermal CPU Paste Compound Tube for Heatsink

Provide optimal heat transfer between CPU and heatsink through a metal oxide compound

Product ID: SILVGREASE1

  • Metal-based compound containing metal oxide
  • Thermal conductivity of more than 1.93 W/m-K
  • Negligible electrical conductivity
View More
  • Stable performance over a wide temperature range
  • 4-6 applications per tube
  • Resealable syringe applicator
3,99 € EUR exc VAT
4,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Performance
Bleed <0.05% at 150°C/24 Hours
Evaporation <0.001% at 150°C/24 Hours
Specific Gravity >1.7 at 25 °C
Thermal Conductivity >1.93 W/m-K at 25 °C
Thermal Resistance <0.120 °C-in2/W at 25 °C
Environmental
Operating Temperature -30°C to 180°C (-22°F to 356°F)
Physical Characteristics
Color Silver
Materials Silicone Compounds 50%
Carbon Compounds 30%
Metal Oxide Compounds 20%
Product Length 67 mm [2.6 in]
Product Width 20 mm [0.8 in]
Weight of Product 4 g [0.1 oz]
Packaging Information
Package Height 25 mm [1 in]
Package Length 15.1 cm [5.9 in]
Package Width 84 mm [3.3 in]
Shipping (Package) Weight 17 g [0.6 oz]
What's in the Box
Included in Package 1 - 1.5g tube of thermal grease

Certifications