StarTech.com

60x20mm Replacement Ball Bearing Computer Case Fan w/ TX3 Connector

Add additional chassis cooling with a 60mm ball bearing fan

Product ID: FAN6X2TX3

  • Dual ball bearing design
  • 3-pin connector with tachometer wire
  • Includes a 3-pin to 4-pin LP4 adapter
15,99 € EUR exc VAT
19,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Fan Bearing Type Ball Bearing
Number of Conductors 3
Performance
Air Flow Rate 21.46 CFM
Fan RPM 4500
Noise Level 28 dBA
Connector(s)
Connector Type(s) 1 - Fan (3 pin, TX3) Female
Power
Input Voltage 12V DC
Environmental
Operating Temperature -10 to 80
Physical Characteristics
Color Black
Material Plastic
Product Height 6 cm [2.4 in]
Product Length 60 mm [2.4 in]
Product Width 20 mm [0.8 in]
Weight of Product 50 g [1.8 oz]
Packaging Information
Package Height 31 mm [1.2 in]
Package Length 11.5 cm [4.5 in]
Package Width 66 mm [2.6 in]
Shipping (Package) Weight 67 g [2.4 oz]
What's in the Box
Included in Package 1 - 60mm Case Fan
1 - 3-pin to LP4 Adapter

Certifications

Related Products

60x10mm Replacement Ball Bearing Computer Case Fan w/ TX3 Connector
FAN6X1TX3
60x10mm Replacement Ball Bearing Computer Case Fan w/ TX3 Connector

Add additional chassis cooling with a 60mm ball bearing fan

7,99 € exc VAT
9,59 € inc VAT