Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com70x15mm Replacement Ball Bearing Computer Case Fan w/ TX3 Connector
Add additional chassis cooling with a 70mm ball bearing fan
Product ID: FAN7X15TX3
- Dual ball bearing design
- 3-pin connector with tachometer wire
Not Available
May be in stock with partners
From a Partner
Support
Overview
This versatile 70mm fan is an ideal replacement fan for keeping your computer running cool. The fan can be powered through a TX3 connection, and features a dual ball bearing design that ensures reliable cooling and longer fan lifespan.
The fan can be used to replace the fan component of some CPU coolers or mounted to the side panel of a computer case and features a tachometer pin on the TX3 motherboard connector that provides the host system with fan operating status information.
The StarTech.com Advantage
- A dual ball bearing design ensures reliability and longer life
- Backed by a StarTech.com 2-year warranty and free lifetime technical support
Applications
Replace a noisy or failed computer case fan
Install into a computer to increase air flow and cooling
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Austria | V930551 | |
UPC Code | 065030820387 |
Warranty Information | ||
---|---|---|
Warranty | 2 Years | |
Hardware | ||
Fan Bearing Type | Ball Bearing | |
Performance | ||
Air Flow Rate | 29.58 CFM | |
Fan RPM | 3500 | |
MTBF | 50,000 Hours | |
Noise Level | < 34 dBA | |
Connector(s) | ||
Connector Type(s) | 1 - Molex Fan (3 pin, TX3) Female | |
Power | ||
Input Current | 26 mA | |
Input Voltage | 12 DC | |
Power Consumption (In Watts) | 3.12W | |
Environmental | ||
Humidity | 0~65% RH | |
Operating Temperature | -10°C to 70°C (14°F to 158°F) | |
Storage Temperature | -40°C to 75°C (-40°F to 167°F) | |
Physical Characteristics | ||
Color | Black | |
Enclosure Type | Plastic | |
Product Height | 70 mm [2.8 in] | |
Product Length | 70 mm [2.8 in] | |
Product Weight | 38 g [1.3 oz] | |
Product Width | 15 mm [0.6 in] | |
Packaging Information | ||
Shipping (Package) Weight | 0.1 kg [0.2 lb] | |
What's in the Box | ||
Included in Package | 1 - 7cm Case Fan | |
4 - Mounting Screws |
Related Products
60x20mm Replacement Ball Bearing Computer Case Fan w/ TX3 Connector
Add additional chassis cooling with a 60mm ball bearing fan
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- FAN7X15TX3_Datasheet.pdf
English
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+