StarTech.com

80x25mm Dual Ball Bearing Computer Case Fan w/ LP4 Connector

Add additional chassis cooling with a 80mm ball bearing fan

Product ID: FANBOX

  • Dual ball bearing design
  • Inline LP4 power connectors
9,99 € EUR exc VAT
11,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Fan Bearing Type Ball Bearing
Number of Conductors 2
Performance
Air Flow Rate 37.27 CFM
Fan RPM 3000
MTBF 56,609 hours
Noise Level 27 dBA
Connector(s)
Connector Type(s) 1 - LP4 (4 pin; Large Drive Power) Female
1 - LP4 (4 pin; Large Drive Power) Male
Power
Input Current 0.16
Input Voltage 12V DC
Environmental
Operating Temperature -10 to 80
Physical Characteristics
Color Black
Material Plastic
Product Height 8 cm [3.1 in]
Product Length 80 mm [3.1 in]
Product Width 25 mm [1 in]
Weight of Product 73 g [2.6 oz]
Packaging Information
Package Height 32 mm [1.3 in]
Package Length 14.2 cm [5.6 in]
Package Width 92 mm [3.6 in]
Shipping (Package) Weight 98 g [3.5 oz]
What's in the Box
Included in Package 1 - 8cm Case Fan
4 - Mounting Screws

Certifications

Related Products

92x25mm Dual Ball Bearing Computer Case Fan w/ LP4 Connector
FANBOX92
92x25mm Dual Ball Bearing Computer Case Fan w/ LP4 Connector

Add additional chassis cooling with a 92mm dual ball bearing fan

6,99 € exc VAT
8,39 € inc VAT
80x25mm Dual Ball Bearing Computer Case Fan w/ TX3 Connector
FANBOX2
80x25mm Dual Ball Bearing Computer Case Fan w/ TX3 Connector

Add additional chassis cooling with a 80mm ball bearing fan

7,99 € exc VAT
9,59 € inc VAT
120x25mm Dual Ball Bearing Computer Case Fan w/ LP4 Connector
FANBOX12
120x25mm Dual Ball Bearing Computer Case Fan w/ LP4 Connector

Add additional chassis cooling with a 120mm ball bearing fan

13,99 € exc VAT
16,79 € inc VAT

Accessories