StarTech.com

92x25mm Dual Ball Bearing Computer Case Fan w/ LP4 Connector

Add additional chassis cooling with a 92mm dual ball bearing fan

Product ID: FANBOX92

  • 92mm dual ball bearing fan design
  • Inline LP4 power connectors
6,99 € EUR exc VAT
8,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Fan Bearing Type Ball Bearing
Number of Conductors 2
Performance
Air Flow Rate 39.35 CFM
Fan RPM 2200
Noise Level 26 dBA
Connector(s)
Connector Type(s) 1 - LP4 (4 pin; Large Drive Power) Female
1 - LP4 (4 pin; Large Drive Power) Male
Power
Input Voltage 12V DC
Environmental
Operating Temperature -10°C to 80°C
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Height 9.2 cm [3.6 in]
Product Length 92 mm [3.6 in]
Product Width 25 mm [1 in]
Weight of Product 82 g [2.9 oz]
Packaging Information
Package Height 31 mm [1.2 in]
Package Length 14.2 cm [5.6 in]
Package Width 95 mm [3.7 in]
Shipping (Package) Weight 106 g [3.7 oz]
What's in the Box
Included in Package 1 - 92mm Case Fan
4 - Mounting Screws

Certifications

Related Products

80x25mm Dual Ball Bearing Computer Case Fan w/ TX3 Connector
FANBOX2
80x25mm Dual Ball Bearing Computer Case Fan w/ TX3 Connector

Add additional chassis cooling with a 80mm ball bearing fan

7,99 € exc VAT
9,59 € inc VAT
80x25mm Dual Ball Bearing Computer Case Fan w/ LP4 Connector
FANBOX
80x25mm Dual Ball Bearing Computer Case Fan w/ LP4 Connector

Add additional chassis cooling with a 80mm ball bearing fan

9,99 € exc VAT
11,99 € inc VAT

Accessories