StarTech.com

92x25mm Ball Bearing Quiet Computer Case Fan w/ TX3 Connector

Add additional chassis cooling with a 92mm ball bearing fan

Product ID: FAN9X25TX3L

  • Dual ball bearing design
  • 3-pin connector with tachometer wire
8,99 € EUR exc VAT
10,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Fan Bearing Type Ball Bearing
Number of Conductors 3
Performance
Air Flow Rate 31.84 CFM
Fan RPM 1800 RPM +/-10%
MTBF 50,000 Hours
Noise Level <22 Dba
Connector(s)
Connector Type(s) 1 - Molex Fan (3 pin, TX3) Female
Power
Input Current 90mA
Input Voltage 12 DC
Power Consumption (In Watts) 1.08W
Environmental
Operating Temperature -10°C to 80°C (14°F to 176°F)
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Height 92 mm [3.6 in]
Product Length 92 mm [3.6 in]
Product Weight 79 g [2.8 oz]
Product Width 25 mm [1 in]
Packaging Information
Shipping (Package) Weight 98 g [3.5 oz]
What's in the Box
Included in Package 1 - 92mm Case Fan
4 - Mounting Screw

Certifications