Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

65x60x45mm Socket 7/370 CPU Cooler Fan w/ Heatsink & TX3 connector

Product ID: FAN370PRO

Add a CPU heatsink and fan cooler to a Socket 7/370 system

Features
  • 60mm ball bearing cooling fan

  • Aluminum heatsink construction

  • Standard 3-pin Molex fan connector

Prices may be lower from Resellers:

INGAT
Available in
9,99 € EUR exc VAT
11,99 € inc VAT

ID: FAN370PRO

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

Measuring 65x60x45mm, this Socket 7/370 CPU Cooler/Fan is a combination heatsink and fan designed to cool high performance CPUs.

The Socket 7/370 CPU Cooler offers an extra-large heatsink combined with a quiet running 6x2 cm brushless ball bearing DC motor. The fan features a high-efficiency blade design capable of moving 21.46 CFM, providing enough cooling capacity for Pentium III and Celeron CPUs up to 1.4 GHz.

The Socket 7/370 CPU Cooler is powered through a TX3 (3-pin) connection to the computer power supply, and is a suitable cooling solution for Intel Pentium III and Celeron CPUs up to 1.4 GHz and AMD K6 processors at any speed.

Please note: to power the Socket 7/370 CPU cooler using an LP4 (4-pin) connection to the power supply, please see our TX3 to 2x LP4 Power Y Splitter Cable (CPUFANADAPT).

The StarTech.com Advantage
  • Aluminum heatsink and 60mm ball bearing fan for efficient cooling and reliability
  • Backed by a StarTech.com 2-year warranty and free lifetime technical support
Applications
  • Replace a noisy/failing Socket 370/7/A CPU cooler
  • Compatible with Socket 370/7 Intel Pentium III and Celeron CPUs up to 1.4 GHz and AMD K6 processors
  • Compatible with Socket A AMD Duron processors up to 1.2 GHz
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Fan Bearing Type Ball Bearing
Fan Dimensions (Number / Dimensions) 58 x 58 x 20mm (2.3 x 2.3 x 0.7in)
Fans 1 - 58 mm
Heatsink Dimensions 58 x 63 x 20mm (2.3 x 2.5 x 0.78in)
Heatsink Type Aluminum
Performance
Air Flow Rate 20.2 CFM
Fan RPM 4000
Noise Level 31 dBA
Thermal Resistance 0.661゚C/W
Connector(s)
Connector Type(s) 1 - Molex Fan (3 pin, TX3) Female
Power
Input Voltage 12 DC
Power Consumption (In Watts) 2.52 W
Physical Characteristics
Color Black
Enclosure Type Aluminum and Plastic
Product Weight 136 g [4.8 oz]
Packaging Information
Shipping (Package) Weight 0.2 kg [0.4 lb]
What's in the Box
Included in Package 1 - Socket 7/370 CPU Cooler
1 - Packet of Thermal Compound
Metal Oxide Thermal CPU Paste Compound Tube for Heatsink
SILVGREASE1

1.5g Metal Oxide Thermal CPU Paste Compound Tube for Heatsink

Provide optimal heat transfer between CPU and heatsink through a metal oxide compound

3,99 € exc VAT
4,79 € inc VAT

* Product appearance and specifications are subject to change without notice.